Wire-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description 04P MTA100 CONN ASSY BLK LF
Part Number 3-644575-4
URL http://www.te.com/usa-en/product-3-644575-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MTA 100
Centerline (Pitch) [mm] 2.54
Connector System Wire-to-Board
UL Flammability Rating UL 94V-0
Contact Type Socket
Number of Positions 4
Packaging Method Package
Housing Material Nylon - GF
Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
Contact Mating Area Plating Material Tin
Mating Retention With
PCB Mount Retention Without
Connector & Contact Terminates To Wire & Cable
Number of Rows 1
PCB Mount Alignment Without
Connector Mounting Type Cable Mount
Sealable No
Circuit Application Signal
Housing Color Black
Product selection
Selector Part Number Description Buy Now Product Documentation Series Centerline (Pitch) [mm] Connector System UL Flammability Rating Contact Type Number of Positions Packaging Method Housing Material Termination Method to Wire & Cable Contact Mating Area Plating Material Mating Retention PCB Mount Retention Connector & Contact Terminates To Number of Rows PCB Mount Alignment Connector Mounting Type Sealable Circuit Application Housing Color
1 3-644575-4 04P MTA100 CONN ASSY BLK LF Buy Now Product Documentation MTA 100 2.54 Wire-to-Board UL 94V-0 Socket 4 Package Nylon - GF Insulation Displacement Crimp (IDC) Tin With Without Wire & Cable 1 Without Cable Mount No Signal Black
2 3-644576-4 04P MTA100 CONN ASSY BLK LF Buy Now Product Documentation MTA 100 2.54 Wire-to-Board UL 94V-0 Socket 4 Package Nylon - GF Insulation Displacement Crimp (IDC) Tin With Without Wire & Cable 1 Without Cable Mount No Signal Black
3 3-644577-4 04P MTA100 CONN ASSY BLK LF Buy Now Product Documentation MTA 100 2.54 Wire-to-Board UL 94V-0 Socket 4 Bag/Box Nylon - GF Insulation Displacement Crimp (IDC) Tin With Without Wire & Cable 1 Without Cable Mount No Signal Black
Part Number
Description
Buy Now
Product Documentation
Series
Centerline (Pitch) [mm]
Connector System
UL Flammability Rating
Contact Type
Number of Positions
Packaging Method
Housing Material
Termination Method to Wire & Cable
Contact Mating Area Plating Material
Mating Retention
PCB Mount Retention
Connector & Contact Terminates To
Number of Rows
PCB Mount Alignment
Connector Mounting Type
Sealable
Circuit Application
Housing Color
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.