Rectangular Power Connectors

Manufacturer TE Connectivity
Description 04P MR II CAP HSG V0 RED
Part Number 1-640509-0
URL http://www.te.com/usa-en/product-1-640509-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Miniature Rectangular
Operating Voltage [VAC] 250
Row-to-Row Spacing [mm] 4.19
Row-to-Row Spacing [in] .165
Accepts Wire Insulation Diameter Range [mm] 2.92
Accepts Wire Insulation Diameter Range [in] .115
Height [mm] 7.37
Height [in] .29
Length [mm] 26.92
Length [in] 1.06
Width [mm] 12.95
Width [in] .675
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 4.2
Centerline (Pitch) [in] .165
Connector System Wire-to-Wire
Packaging Method Box
Panel Mount Feature Without
Product Type Housing
Housing Type Receptacle
CSA File Number LR7189
Number of Positions 4
UL Flammability Rating UL 94V-0
Number of Signal Positions 4
Agency/Standard CSA
Housing Color Red
Connector & Contact Terminates To Wire & Cable
Packaging Quantity 1500
Contact Type Pin
UL Rating Recognized
Sealable No
Agency/Standard Number E28476
Number of Rows 2
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Packaging Method Panel Mount Feature Product Type Housing Type CSA File Number Number of Positions UL Flammability Rating Number of Signal Positions Agency/Standard Housing Color Connector & Contact Terminates To Packaging Quantity Contact Type UL Rating Sealable Agency/Standard Number Number of Rows
1 1-640509-0 04P MR II CAP HSG V0 RED Buy Now Miniature Rectangular 250 4.19 .165 2.92 .115 7.37 .29 26.92 1.06 12.95 .675 -55 – 105 -67 – 221 4.2 .165 Wire-to-Wire Box Without Housing Receptacle LR7189 4 UL 94V-0 4 CSA Red Wire & Cable 1500 Pin Recognized No E28476 2
2 1-640510-0 06P MR II CAP HSG V0 RED Buy Now Miniature Rectangular 250 4.19 .165 2.92 .115 7.37 .29 26.92 1.06 21.34 .84 -55 – 105 -67 – 221 4.2 .165 Wire-to-Panel Box Without Housing Receptacle LR7189 6 UL 94V-0 6 CSA Red Wire & Cable 1200 Pin Recognized No E28476 3
3 1-640511-0 09P MR II CAP HSG V0 RED Buy Now Miniature Rectangular 250 4.19 .165 2.92 .115 7.37 .29 26.92 1.06 17.15 .84 -55 – 105 -67 – 221 4.2 .165 Wire-to-Panel Box Without Housing Receptacle LR7189 9 UL 94V-0 9 CSA Red Wire & Cable 800 Pin Recognized No E28476 3
4 1-640512-0 12P MR II CAP HSG V0 RED Buy Now AMP Miniature Rectangular,Miniature Rectangular 250 4.19 .165 2.92 .115 7.37 .29 26.92 1.06 25.53 1.005 -55 – 105 -67 – 221 4.2 .165 Wire-to-Panel Box Without Housing Receptacle LR7189 12 UL 94V-0 12 CSA Red Wire & Cable 700 Pin Recognized No E28476 4
5 1-640513-0 15P MR II CAP HSG V0 RED Buy Now Miniature Rectangular 250 4.19 .165 2.92 .115 7.37 .29 26.92 1.06 29.72 1.17 -55 – 105 -67 – 221 4.2 .165 Wire-to-Panel Box Without Housing Receptacle LR7189 15 UL 94V-0 15 CSA Red Wire & Cable 600 Pin Recognized No E28476 5
6 1-640514-0 20P MR II CAP HSG V0 RED Buy Now Miniature Rectangular 250 4.19 .165 2.92 .115 7.37 .29 26.92 1.06 29.72 1.17 -55 – 105 -67 – 221 4.2 .165 Wire-to-Panel Box Without Housing Receptacle LR7189 20 UL 94V-0 20 CSA Red Wire & Cable 400 Pin Recognized No E28476 5
7 1-640515-0 24P MR II CAP HSG V0 RED Buy Now Miniature Rectangular 250 4.19 .165 2.92 .115 7.37 .29 26.92 1.06 33.91 1.335 -55 – 105 -67 – 221 4.2 .165 Wire-to-Wire Box Without Housing Receptacle LR7189 24 UL 94V-0 6 UL Red Wire & Cable 400 Pin Recognized No E28476 6
8 1-640516-0 36P MR II CAP HSG V0 RED Buy Now Miniature Rectangular 250 4.19 .165 2.92 .115 7.37 .29 26.92 1.06 46.48 1.83 -55 – 105 -67 – 221 4.2 .165 Wire-to-Panel Box Without Housing Receptacle LR7189 36 UL 94V-0 CSA Red Wire & Cable 400 Pin Recognized No E28476 9
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Packaging Method
Panel Mount Feature
Product Type
Housing Type
CSA File Number
Number of Positions
UL Flammability Rating
Number of Signal Positions
Agency/Standard
Housing Color
Connector & Contact Terminates To
Packaging Quantity
Contact Type
UL Rating
Sealable
Agency/Standard Number
Number of Rows
Documentation
Connector, Minature Rectangular (MR) - 1-640509-0
Connector, Minature Rectangular (MR) - 1-640510-0
Connector, Minature Rectangular (MR) - 1-640511-0
Connector, Minature Rectangular (MR) - 1-640512-0
Connector, Minature Rectangular (MR) - 1-640513-0
Connector, Minature Rectangular (MR) - 1-640514-0
Connector, Minature Rectangular (MR) - 1-640515-0
Connector, Minature Rectangular (MR) - 1-640516-0
Miniature Rectangular Contacts and Housings - 1-640509-0
Miniature Rectangular Contacts and Housings - 1-640510-0
Miniature Rectangular Contacts and Housings - 1-640511-0
Miniature Rectangular Contacts and Housings - 1-640512-0
Miniature Rectangular Contacts and Housings - 1-640513-0
Miniature Rectangular Contacts and Housings - 1-640514-0
Miniature Rectangular Contacts and Housings - 1-640515-0
Miniature Rectangular Contacts and Housings - 1-640516-0
3D PDF - 1-640509-0
3D PDF - 1-640510-0
3D PDF - 1-640511-0
3D PDF - 1-640512-0
3D PDF - 1-640513-0
3D PDF - 1-640514-0
3D PDF - 1-640515-0
3D PDF - 1-640516-0
AMP* MINIATURE RECTANGULAR II (MRII) CONNECTORS - 1-640509-0
AMP* MINIATURE RECTANGULAR II (MRII) CONNECTORS - 1-640510-0
AMP* MINIATURE RECTANGULAR II (MRII) CONNECTORS - 1-640511-0
AMP* MINIATURE RECTANGULAR II (MRII) CONNECTORS - 1-640512-0
AMP* MINIATURE RECTANGULAR II (MRII) CONNECTORS - 1-640513-0
AMP* MINIATURE RECTANGULAR II (MRII) CONNECTORS - 1-640514-0
AMP* MINIATURE RECTANGULAR II (MRII) CONNECTORS - 1-640515-0
AMP* MINIATURE RECTANGULAR II (MRII) CONNECTORS - 1-640516-0
Connector, Miniature Rectangular (MR) - 1-640509-0
Connector, Miniature Rectangular (MR) - 1-640510-0
Connector, Miniature Rectangular (MR) - 1-640511-0
Connector, Miniature Rectangular (MR) - 1-640512-0
Connector, Miniature Rectangular (MR) - 1-640513-0
Connector, Miniature Rectangular (MR) - 1-640514-0
Connector, Miniature Rectangular (MR) - 1-640515-0
Connector, Miniature Rectangular (MR) - 1-640516-0
HOUSING, CAP - 1-640509-0
HOUSING, CAP - 1-640510-0
HOUSING, CAP - 1-640511-0
HOUSING, CAP - 1-640512-0
HOUSING, CAP - 1-640513-0
HOUSING, CAP - 1-640514-0
HOUSING, CAP - 1-640515-0
HOUSING, CAP - 1-640516-0
SOFT_SHELL_PIN_AND_SOCKET_CONNECTORS_CATALOG - 1-640509-0
SOFT_SHELL_PIN_AND_SOCKET_CONNECTORS_CATALOG - 1-640510-0
SOFT_SHELL_PIN_AND_SOCKET_CONNECTORS_CATALOG - 1-640511-0
SOFT_SHELL_PIN_AND_SOCKET_CONNECTORS_CATALOG - 1-640512-0
SOFT_SHELL_PIN_AND_SOCKET_CONNECTORS_CATALOG - 1-640513-0
SOFT_SHELL_PIN_AND_SOCKET_CONNECTORS_CATALOG - 1-640514-0
SOFT_SHELL_PIN_AND_SOCKET_CONNECTORS_CATALOG - 1-640515-0
SOFT_SHELL_PIN_AND_SOCKET_CONNECTORS_CATALOG - 1-640516-0
MD_1-640510-0_1031201771_dmtec - 1-640510-0
15P MR II CAP HSG V0 RED - 1-640513-0
RSCD_Dechlorane_Plus - 1-640509-0
RSCD_Dechlorane_Plus - 1-640510-0
RSCD_Dechlorane_Plus - 1-640512-0
RSCD_Dechlorane_Plus - 1-640513-0
RSCD_Dechlorane_Plus - 1-640515-0
RSCD_Dechlorane_Plus - 1-640516-0
SERIES M, MINIATURE RECTANGULAR CONNECTOR REPORT - 1-640509-0
SERIES M, MINIATURE RECTANGULAR CONNECTOR REPORT - 1-640510-0
SERIES M, MINIATURE RECTANGULAR CONNECTOR REPORT - 1-640511-0
SERIES M, MINIATURE RECTANGULAR CONNECTOR REPORT - 1-640512-0
SERIES M, MINIATURE RECTANGULAR CONNECTOR REPORT - 1-640513-0
SERIES M, MINIATURE RECTANGULAR CONNECTOR REPORT - 1-640514-0
SERIES M, MINIATURE RECTANGULAR CONNECTOR REPORT - 1-640515-0
SERIES M, MINIATURE RECTANGULAR CONNECTOR REPORT - 1-640516-0
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.