Rectangular Power Connectors

Manufacturer TE Connectivity
Description 04P MINI UMNL2 CAP HSG UL94V0
Part Number 794189-1
URL http://www.te.com/usa-en/product-794189-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Mini-Universal MATE-N-LOK 2
Operating Voltage [VAC] 600
Operating Voltage [VDC] 600
Row-to-Row Spacing [mm] .162
Row-to-Row Spacing [in] 4.14
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 4.14
Centerline (Pitch) [in] .162
Connector System Wire-to-Wire
Packaging Method Bag
Panel Mount Feature Without
Housing Material Nylon
Product Type Housing
Housing Type Receptacle
CSA File Number LR7189
Number of Positions 4
UL Flammability Rating UL 94V-0
Agency/Standard CSA
VDE Tested No
Housing Color Natural
Termination Method to Wire & Cable Crimp
Connector & Contact Terminates To Wire & Cable
Packaging Quantity 600
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Pin
UL Rating Recognized
Sealable No
CSA Rating Certified
Connector Mounting Type Cable Mount
Multiple Contact Types Without
For Use With Mini-Universal MATE-N-LOK 2 Plug Housing
Agency/Standard Number E28476
Assembly Integration Feature Without
Contact Retention Without
Number of Rows 2
Circuit Application Power & Signal
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Operating Voltage [VDC] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Packaging Method Panel Mount Feature Housing Material Product Type Housing Type CSA File Number Number of Positions UL Flammability Rating Agency/Standard VDE Tested Housing Color Termination Method to Wire & Cable Connector & Contact Terminates To Packaging Quantity Glow Wire Rating Contact Type UL Rating Sealable CSA Rating Connector Mounting Type Multiple Contact Types For Use With Agency/Standard Number Assembly Integration Feature Contact Retention Number of Rows Circuit Application
1 794189-1 04P MINI UMNL2 CAP HSG UL94V0 Buy Now Mini-Universal MATE-N-LOK 2 600 600 .162 4.14 -55 – 105 -67 – 221 4.14 .162 Wire-to-Wire Bag Without Nylon Housing Receptacle LR7189 4 UL 94V-0 CSA No Natural Crimp Wire & Cable 600 Standard Part - Not Glow Wire Pin Recognized No Certified Cable Mount Without Mini-Universal MATE-N-LOK 2 Plug Housing E28476 Without Without 2 Power & Signal
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Operating Voltage [VDC]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Packaging Method
Panel Mount Feature
Housing Material
Product Type
Housing Type
CSA File Number
Number of Positions
UL Flammability Rating
Agency/Standard
VDE Tested
Housing Color
Termination Method to Wire & Cable
Connector & Contact Terminates To
Packaging Quantity
Glow Wire Rating
Contact Type
UL Rating
Sealable
CSA Rating
Connector Mounting Type
Multiple Contact Types
For Use With
Agency/Standard Number
Assembly Integration Feature
Contact Retention
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.