Rectangular Power Connectors

Manufacturer TE Connectivity
Description 04P MINI UMNL CAP HSG
Part Number 794939-1
URL http://www.te.com/usa-en/product-794939-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Mini-Universal MATE-N-LOK
Operating Voltage [VAC] 600
Operating Voltage [VDC] 600
Row-to-Row Spacing [mm] .162
Row-to-Row Spacing [in] 4.14
Panel Thickness [mm] .8 – 2
Panel Thickness [in] .031 – .078
Height [mm] 9.8
Height [in] .386
Length [mm] 24.97
Length [in] .983
Width [mm] 9.8
Width [in] .386
Operating Temperature Range [°C] -20 – 105
Operating Temperature Range [°F] -4 – 221
Centerline (Pitch) [mm] 4.14
Centerline (Pitch) [in] .162
Connector System Wire-to-Wire
Packaging Method Package
Panel Mount Feature With
Housing Material Nylon
Product Type Housing
Housing Type Receptacle
Number of Positions 4
UL Flammability Rating UL 94V-0
VDE Tested No
Housing Color Natural
Termination Method to Wire & Cable Crimp
Connector & Contact Terminates To Wire & Cable
Panel Mount Feature Type Mounting Ears
Packaging Quantity 1
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Pin
Sealable No
Connector Mounting Type Panel
Multiple Contact Types Without
For Use With Mini-Universal MATE-N-LOK Sealed Plug Housing
Agency/Standard Number E28476
Assembly Integration Feature Without
Contact Retention Without
Number of Rows 2
Circuit Application Power & Signal
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Operating Voltage [VDC] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Panel Thickness [mm] Panel Thickness [in] Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Packaging Method Panel Mount Feature Housing Material Product Type Housing Type Number of Positions UL Flammability Rating VDE Tested Housing Color Termination Method to Wire & Cable Connector & Contact Terminates To Panel Mount Feature Type Packaging Quantity Glow Wire Rating Contact Type Sealable Connector Mounting Type Multiple Contact Types For Use With Agency/Standard Number Assembly Integration Feature Contact Retention Number of Rows Circuit Application
1 794939-1 04P MINI UMNL CAP HSG Buy Now Mini-Universal MATE-N-LOK 600 600 .162 4.14 .8 – 2 .031 – .078 9.8 .386 24.97 .983 9.8 .386 -20 – 105 -4 – 221 4.14 .162 Wire-to-Wire Package With Nylon Housing Receptacle 4 UL 94V-0 No Natural Crimp Wire & Cable Mounting Ears 1 Standard Part - Not Glow Wire Pin No Panel Without Mini-Universal MATE-N-LOK Sealed Plug Housing E28476 Without Without 2 Power & Signal
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Operating Voltage [VDC]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Panel Thickness [mm]
Panel Thickness [in]
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Packaging Method
Panel Mount Feature
Housing Material
Product Type
Housing Type
Number of Positions
UL Flammability Rating
VDE Tested
Housing Color
Termination Method to Wire & Cable
Connector & Contact Terminates To
Panel Mount Feature Type
Packaging Quantity
Glow Wire Rating
Contact Type
Sealable
Connector Mounting Type
Multiple Contact Types
For Use With
Agency/Standard Number
Assembly Integration Feature
Contact Retention
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.