Wire-to-Board Connector Contacts

Manufacturer TE Connectivity
Description .045 POST CONTACT AUPLBR
Part Number 350980-3
URL http://www.te.com/usa-en/product-350980-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SL-156
Insulation Diameter [mm] 2.8
Insulation Diameter [in] .11
Wire/Cable Size [AWG] 24 – 18
Contact Mating Area Plating Thickness [µm] .76
Contact Mating Area Plating Thickness [µin] 29.92
Wire/Cable Size [mm²] .2 – .9
Operating Voltage [VAC] 250
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Contact Current Rating (Max) [A] 6.5
Crimp Area Plating Thickness [µm] .5
Contact Type Socket
Contact Mating Area Plating Material Gold
Contact Style Standard
Contact Transmits (Typical) Power
For Use With SL-156 Housings
Packaging Method Reel
Packaging Quantity 6000
Wire/Cable Type Discrete Wire
Comment Recommended for 13 thru 24 position housings- any position acceptable.
Contact Retention With
Product Type Contact
Underplate Material Thickness 50 µin
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Circuit Application Signal
Connector System Wire-to-Wire
Sealable No
Contact Base Material Brass
Mating Force Low Force
Termination Method to Wire & Cable Crimp
Unmating Force Low
Contact Underplating Material Nickel
Wire Insulation Support With
Contact Retention Type Locking Lance
Wire Contact Termination Area Plating Material Gold
Product selection
Selector Part Number Description Buy Now Series Insulation Diameter [mm] Insulation Diameter [in] Wire/Cable Size [AWG] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Wire/Cable Size [mm²] Operating Voltage [VAC] Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Crimp Area Plating Thickness [µm] Contact Type Contact Mating Area Plating Material Contact Style Contact Transmits (Typical) For Use With Packaging Method Packaging Quantity Wire/Cable Type Comment Contact Retention Product Type Underplate Material Thickness Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Sealable Contact Base Material Mating Force Termination Method to Wire & Cable Unmating Force Contact Underplating Material Wire Insulation Support Contact Retention Type Wire Contact Termination Area Plating Material
1 350980-3 .045 POST CONTACT AUPLBR Buy Now SL-156 2.8 .11 24 – 18 .76 29.92 .2 – .9 250 -55 – 105 -67 – 221 6.5 .5 Socket Gold Standard Power SL-156 Housings Reel 6000 Discrete Wire Recommended for 13 thru 24 position housings- any position acceptable. With Contact 50 µin Wire & Cable Cable Mount Signal Wire-to-Wire No Brass Low Force Crimp Low Nickel With Locking Lance Gold
Part Number
Description
Buy Now
Series
Insulation Diameter [mm]
Insulation Diameter [in]
Wire/Cable Size [AWG]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Wire/Cable Size [mm²]
Operating Voltage [VAC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Crimp Area Plating Thickness [µm]
Contact Type
Contact Mating Area Plating Material
Contact Style
Contact Transmits (Typical)
For Use With
Packaging Method
Packaging Quantity
Wire/Cable Type
Comment
Contact Retention
Product Type
Underplate Material Thickness
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Sealable
Contact Base Material
Mating Force
Termination Method to Wire & Cable
Unmating Force
Contact Underplating Material
Wire Insulation Support
Contact Retention Type
Wire Contact Termination Area Plating Material
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.