Wire-to-Board Connector Contacts

Manufacturer TE Connectivity
Description .045 POST CONTACT AUPLBR
Part Number 350980-3
URL http://www.te.com/usa-en/product-350980-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SL-156
Wire/Cable Size [AWG] 24 – 18
Contact Type Socket
Contact Mating Area Plating Material Gold
Packaging Method Reel
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Circuit Application Signal
Connector System Wire-to-Wire
Sealable No
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Product Documentation Series Wire/Cable Size [AWG] Contact Type Contact Mating Area Plating Material Packaging Method Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Sealable
1 350980-3 .045 POST CONTACT AUPLBR Buy Now Product Documentation SL-156 24 – 18 Socket Gold Reel Wire & Cable Cable Mount Signal Wire-to-Wire No
Part Number
Description
Buy Now
Product Documentation
Series
Wire/Cable Size [AWG]
Contact Type
Contact Mating Area Plating Material
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Sealable
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.