Power Relays

Manufacturer TE Connectivity
Description 0430 05 1001 00 - 43005100100
Part Number 1415430-7
URL http://www.te.com/usa-en/product-1415430-7.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Schrack 430 3 mm
Also Known As (Marketing Alias) 43005100100
Coil Voltage Rating [VDC] 24
Contact Switching Voltage (Max) [VDC] 270
Contact Switching Voltage (Max) [VAC] 400
Contact Voltage Rating [VAC] 250
Terminal Type PCB-THT
Contact Number of Poles 1
Contact Material AgCu3
Relay Mounting Type Printed Circuit Board
Environmental Category of Protection RTI
Coil Magnetic System Monostable, DC
Contact Arrangement 1 Form A (NO)
Packaging Method Tray
Power Relay Type Standard
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Coil Voltage Rating [VDC] Contact Switching Voltage (Max) [VDC] Contact Switching Voltage (Max) [VAC] Contact Voltage Rating [VAC] Terminal Type Contact Number of Poles Contact Material Relay Mounting Type Environmental Category of Protection Coil Magnetic System Contact Arrangement Packaging Method Power Relay Type
1 1415430-7 0430 05 1001 00 - 43005100100 Buy Now Schrack 430 3 mm 43005100100 24 270 400 250 PCB-THT 1 AgCu3 Printed Circuit Board RTI Monostable, DC 1 Form A (NO) Tray Standard
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Coil Voltage Rating [VDC]
Contact Switching Voltage (Max) [VDC]
Contact Switching Voltage (Max) [VAC]
Contact Voltage Rating [VAC]
Terminal Type
Contact Number of Poles
Contact Material
Relay Mounting Type
Environmental Category of Protection
Coil Magnetic System
Contact Arrangement
Packaging Method
Power Relay Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.