Power Relays

Manufacturer TE Connectivity
Description 0410 63 050 005WG - 41063050005WG
Part Number 9-1415535-3
URL http://www.te.com/usa-en/product-9-1415535-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Schrack 41063
Also Known As (Marketing Alias) 41063050005WG
Coil Voltage Rating [VDC] 12
Contact Switching Voltage (Max) [VAC] 400
Contact Voltage Rating [VAC] 250
Terminal Type PCB-THT
Contact Number of Poles 1
Coil Special Features UL Coil Insulation Class F
Contact Material AgNi
Relay Mounting Type Printed Circuit Board
Environmental Category of Protection RTII
Coil Magnetic System Monostable, DC
Contact Arrangement 1 Form A (NO)
Packaging Method Tray
Power Relay Type Standard
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Coil Voltage Rating [VDC] Contact Switching Voltage (Max) [VAC] Contact Voltage Rating [VAC] Terminal Type Contact Number of Poles Coil Special Features Contact Material Relay Mounting Type Environmental Category of Protection Coil Magnetic System Contact Arrangement Packaging Method Power Relay Type
1 9-1415535-3 0410 63 050 005WG - 41063050005WG Buy Now Schrack 41063 41063050005WG 12 400 250 PCB-THT 1 UL Coil Insulation Class F AgNi Printed Circuit Board RTII Monostable, DC 1 Form A (NO) Tray Standard
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Coil Voltage Rating [VDC]
Contact Switching Voltage (Max) [VAC]
Contact Voltage Rating [VAC]
Terminal Type
Contact Number of Poles
Coil Special Features
Contact Material
Relay Mounting Type
Environmental Category of Protection
Coil Magnetic System
Contact Arrangement
Packaging Method
Power Relay Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.