TE Connectivity

Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description .040/.070 HYBRID I/O CONNECTOR
Part Number 917978-7
Sealable No
Hybrid Connector Yes
Primary Locking Feature Integrated in Housing
Centerline (Pitch) [INCH] .138
Centerline (Pitch) [MM] 3.5
Connector Position Assurance Capable No
Connector System Wire-to-Board
Color Yellow
Nominal Voltage Architecture [V] 12
Circuit Application Signal
Number of Rows 2
Mating Tab Width [INCH] .039
Connector Style Housing for female terminals
Number of Positions 12
Mating Tab Width [MM] 1.8
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Sealable Hybrid Connector Primary Locking Feature Centerline (Pitch) [INCH] Centerline (Pitch) [MM] Connector Position Assurance Capable Connector System Color Nominal Voltage Architecture [V] Circuit Application Number of Rows Mating Tab Width [INCH] Connector Style Number of Positions Mating Tab Width [MM]
1 917989-2 HYBRID MK-2 PLUG HSG ASSY 22P Buy Now No Yes Integrated in Housing .138 3 No Wire-to-Device Black 12 Signal 2 .039 Housing for female terminals 22 1.8
2 917989-6 HYBRID MK-2 PLUG HSG ASSY 22P Buy Now No Yes Integrated in Housing .138 3.5 No Wire-to-Device Gray 12 Signal 2 .039 Housing for female terminals 22 1.8
3 917989-7 HYBRID MK-2 PLUG HSG ASSY 22P Buy Now No Yes Integrated in Housing .118 3.5 No Wire-to-Board Yellow 12 Signal 2 .071 Housing for female terminals 22 1.8
4 917992-1 HYBRID MK-2 PLUG HSG ASSY 26P Buy Now No Yes Integrated in Housing .138 3.5 No Wire-to-Board White 12 Signal 2 .039 Housing for female terminals 26 1
5 917992-7 HYBRID MK-2 PLUG HSG ASSY 26P Buy Now No Yes Integrated in Housing .118 3 No Wire-to-Board Yellow 12 Signal 2 .071 Housing for female terminals 26 1
6 917994-1 HYBRID MK-2 PLUG HSG ASSY 26P Buy Now No Yes Integrated in Housing .138 3.5 No Wire-to-Board White 12 Signal 2 .039 Housing for female terminals 26 1.8
7 6-917978-6 HYBRID MK-2 PLUG HSG ASSY 12P Buy Now No Yes Integrated in Housing .138 3.5 No Wire-to-Board Gray 12 Signal 2 .071 Housing for female terminals 12 1.8
8 6-917989-6 HYBRID MK-2 PLUG HSG ASSY 22P Buy Now No Yes Integrated in Housing .138 3 No Wire-to-Board Gray 12 Signal 2 .039 Housing for female terminals 22 1
9 6-917992-6 HYBRID MK-2 PLUG HSG ASSY 26P Buy Now No Yes Integrated in Housing .138 3.5 No Wire-to-Device Gray 12 Signal 2 .071 Housing for female terminals 26 1.8
10 917975-1 HYBRID MK-2 PLUG HSG ASSY 12P Buy Now No Yes Integrated in Housing .118 3 No Wire-to-Device White 12 Signal 2 .039 Housing for female terminals 12 1
11 917975-2 HYBRID MK-2 PLUG HSG ASSY 12P Buy Now No Yes Integrated in Housing .118 3 No Wire-to-Device Black 12 Signal 2 .039 Housing for female terminals 12 1
12 917975-6 HYBRID MK-2 PLUG HSG ASSY 12P Buy Now No Yes Integrated in Housing .118 3 No Wire-to-Board Gray 12 Signal 2 .039 Housing for female terminals 12 1
13 917978-1 HYBRID MK-2 PLUG HSG ASSY 12P Buy Now No Yes Integrated in Housing .138 3.5 No Wire-to-Board Natural 12 Signal 2 .071 Housing for female terminals 12 1.8
14 917978-7 .040/.070 HYBRID I/O CONNECTOR Buy Now No Yes Integrated in Housing .138 3.5 No Wire-to-Board Yellow 12 Signal 2 .039 Housing for female terminals 12 1.8
15 917981-2 HYBRID MK-2 PLUG HSG ASSY 16P Buy Now No Yes Integrated in Housing .118 3 No Wire-to-Device Black 12 Signal 2 .039 Housing for female terminals 16 1
16 917981-7 HYBRID MK-2 PLUG HSG ASSY 16P Buy Now No Yes Integrated in Housing .118 3 No Wire-to-Board Yellow 12 Signal 2 .039 Housing for female terminals 16 1
17 917989-1 HYBRID MK-2 PLUG HSG ASSY 22P - 0-0917989-1 Buy Now 0-0917989-1 No Yes Integrated in Housing .138 3.5 No Wire-to-Device White 12 Signal 2 .039 Housing for female terminals 22 1
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Sealable
Hybrid Connector
Primary Locking Feature
Centerline (Pitch) [INCH]
Centerline (Pitch) [MM]
Connector Position Assurance Capable
Connector System
Color
Nominal Voltage Architecture [V]
Circuit Application
Number of Rows
Mating Tab Width [INCH]
Connector Style
Number of Positions
Mating Tab Width [MM]
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page