TE Connectivity

Crimp Wire Pins, Tabs & Ferrules

Manufacturer TE Connectivity
Description .040 PIN REC 24-20 .0126TPPHBZ
Part Number 42869-6
Barrel Inside Diameter [INCH] .035
Overall Length [INCH] .36
Barrel Type Open Barrel
Pin Diameter [INCH] .04
Plating Material Tin
Wire Size [MMSQ] .2 – .6
Overall Length [MM] 9.14
Wire Insulation Support Without
Packaging Method Reel
Heavy Duty No
Insulated No
Material Thickness [INCH] .0126
Material Thickness [MM] .32
Terminal & Splice Style Receptacle
Terminal Orientation Straight
Terminal Type Receptacle
Wire Size [CMA] 404 – 1021
Pin Diameter [MM] 1.01
Barrel Inside Diameter [MM] .88
Product selection
Selector Part Number Description Buy Now Barrel Inside Diameter [INCH] Overall Length [INCH] Barrel Type Pin Diameter [INCH] Plating Material Wire Size [MMSQ] Overall Length [MM] Wire Insulation Support Packaging Method Heavy Duty Insulated Material Thickness [INCH] Material Thickness [MM] Terminal & Splice Style Terminal Orientation Terminal Type Wire Size [CMA] Pin Diameter [MM] Barrel Inside Diameter [MM]
1 42869-6 .040 PIN REC 24-20 .0126TPPHBZ Buy Now .035 .36 Open Barrel .04 Tin .2 – .6 9.14 Without Reel No No .0126 .32 Receptacle Straight Receptacle 404 – 1021 1.01 .88
Part Number
Description
Buy Now
Barrel Inside Diameter [INCH]
Overall Length [INCH]
Barrel Type
Pin Diameter [INCH]
Plating Material
Wire Size [MMSQ]
Overall Length [MM]
Wire Insulation Support
Packaging Method
Heavy Duty
Insulated
Material Thickness [INCH]
Material Thickness [MM]
Terminal & Splice Style
Terminal Orientation
Terminal Type
Wire Size [CMA]
Pin Diameter [MM]
Barrel Inside Diameter [MM]
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page