Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 040 PAIR MATE PLUG HSG ASY 22P
Part Number 316016-6
URL http://www.te.com/usa-en/product-316016-6.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Multilock Connector System
Height [mm] 21
Height [in] .827
Length [mm] 25.6
Length [in] 1.008
Row-to-Row Spacing [mm] 4.8
Row-to-Row Spacing [in] .189
Width [mm] 25.3
Width [in] .996
Mating Tab Width [mm] 1
Mating Tab Width [in] .039
Operating Voltage [VDC] 12
Operating Temperature Range [°C] -30 – 105
Operating Temperature Range [°F] -22 – 221
Centerline (Pitch) [mm] 3.6
Centerline (Pitch) [in] .142
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Device
Serviceable Yes
Polarized Yes
Number of Positions 22
Primary Locking Feature Integrated in Housing
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Cable Exit Angle 180°
Color Gray
Body Material PBT
Packaging Quantity 100
Connector Position Assurance Capable No
Sealable No
Number of Rows 4
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 316016-6 040 PAIR MATE PLUG HSG ASY 22P Buy Now Multilock Connector System 21 .827 25.6 1.008 4.8 .189 25.3 .996 1 .039 12 -30 – 105 -22 – 221 3.6 .142 12 Wire-to-Device Yes Yes 22 Integrated in Housing No Housing for female terminals No Without Yes 180° Gray PBT 100 No No 4 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.