TE Connectivity

Automotive, Truck, Bus, & Off-Road Headers

Manufacturer TE Connectivity
Description .040 MLC-2 CAP ASS'Y 28P (H)
Part Number 175976-2
Sealable No
Interface Plating Tin (Sn)
Termination Method Through Hole - Solder
Tab Width [MM] 1
Centerline (Pitch) [INCH] .098
Tab Thickness [MM] .64
Centerline (Pitch) [MM] 2.5
Tab Width [INCH] .039
Color Black
Nominal Voltage Architecture [V] 12
Circuit Application Signal
Number of Rows 2
Mounting Orientation Horizontal/90°
Connector & Contact Terminates To Printed Circuit Board
Number of Positions 28
Tab Thickness [INCH] .025
Product selection
Selector Part Number Description Buy Now Sealable Interface Plating Termination Method Tab Width [MM] Centerline (Pitch) [INCH] Tab Thickness [MM] Centerline (Pitch) [MM] Tab Width [INCH] Color Nominal Voltage Architecture [V] Circuit Application Number of Rows Mounting Orientation Connector & Contact Terminates To Number of Positions Tab Thickness [INCH]
1 1-175976-2 040 MLC MK-2 CAP ASSY 28P (H) Buy Now No Gold (Au) Through Hole - Solder 1 .098 .64 2.5 .039 Black 12 Signal 2 Horizontal/90° Printed Circuit Board 28 .025
2 175976-2 .040 MLC-2 CAP ASS'Y 28P (H) Buy Now No Tin (Sn) Through Hole - Solder 1 .098 .64 2.5 .039 Black 12 Signal 2 Horizontal/90° Printed Circuit Board 28 .025
3 179059-6 040 MLC MK-2 CAP ASSY 36P Buy Now No Tin (Sn) Through Hole - Solder 1 .098 .64 2.5 .039 Gray 12 Signal 2 Horizontal/90° Printed Circuit Board 36 .025
Part Number
Description
Buy Now
Sealable
Interface Plating
Termination Method
Tab Width [MM]
Centerline (Pitch) [INCH]
Tab Thickness [MM]
Centerline (Pitch) [MM]
Tab Width [INCH]
Color
Nominal Voltage Architecture [V]
Circuit Application
Number of Rows
Mounting Orientation
Connector & Contact Terminates To
Number of Positions
Tab Thickness [INCH]
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page