TE Connectivity

Automotive, Truck, Bus, & Off-Road Headers

Manufacturer TE Connectivity
Description .040 MLC-2 CAP ASS'Y 12P (H)
Part Number 175974-2
Sealable No
Interface Plating Tin (Sn)
Termination Method Through Hole - Solder
Tab Width [MM] 1
Centerline (Pitch) [INCH] .098
Tab Thickness [MM] .64
Centerline (Pitch) [MM] 2.5
Tab Width [INCH] .039
Color Black
Nominal Voltage Architecture [V] 12
Circuit Application Signal
Number of Rows 2
Mounting Orientation Horizontal/90°
Connector & Contact Terminates To Printed Circuit Board
Number of Positions 12
Tab Thickness [INCH] .025
Product selection
Selector Part Number Description Buy Now Sealable Interface Plating Termination Method Tab Width [MM] Centerline (Pitch) [INCH] Tab Thickness [MM] Centerline (Pitch) [MM] Tab Width [INCH] Color Nominal Voltage Architecture [V] Circuit Application Number of Rows Mounting Orientation Connector & Contact Terminates To Number of Positions Tab Thickness [INCH]
1 175974-2 .040 MLC-2 CAP ASS'Y 12P (H) Buy Now No Tin (Sn) Through Hole - Solder 1 .098 .64 2.5 .039 Black 12 Signal 2 Horizontal/90° Printed Circuit Board 12 .025
2 175974-3 040 MLC MK-II 12POS CAP ASSY Buy Now No Tin (Sn) Through Hole - Solder 1 .098 .64 2.5 .039 Black 12 Signal 2 Horizontal/90° Printed Circuit Board 12 .025
3 175975-2 .040 MLC-2 CAP ASS'Y 20P (H) Buy Now No Tin (Sn) Through Hole - Solder 1 .098 .64 2.5 .039 Black 12 Signal 2 Horizontal/90° Printed Circuit Board 20 .025
4 175615-2 .040 MLC 16P CAP ASSY Buy Now No Tin (Sn) Through Hole - Solder 1 .098 .64 2.5 .039 Black 12 Signal 2 Horizontal/90° Printed Circuit Board 16 .025
Part Number
Description
Buy Now
Sealable
Interface Plating
Termination Method
Tab Width [MM]
Centerline (Pitch) [INCH]
Tab Thickness [MM]
Centerline (Pitch) [MM]
Tab Width [INCH]
Color
Nominal Voltage Architecture [V]
Circuit Application
Number of Rows
Mounting Orientation
Connector & Contact Terminates To
Number of Positions
Tab Thickness [INCH]
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page