TE Connectivity
By TE Connectivity


Automotive, Truck, Bus, & Off-Road Headers

Manufacturer TE Connectivity
Description .040 MLC 16P CAP ASSY
Part Number 175615-2
URL http://www.te.com/usa-en/product-175615-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Multilock Connector System
Length [mm] 22.5
Length [in] .886
PCB Thickness (Recommended) [mm] 1.6
PCB Thickness (Recommended) [in] .063
Width [mm] 35
Width [in] 1.378
Operating Temperature (Max) [°C] 90
Operating Temperature (Max) [°F] 212
Tab Width [mm] 1
Tab Width [in] .039
Operating Voltage [VDC] 12
Operating Temperature Range [°C] -30 – 105
Operating Temperature Range [°F] -22 – 221
Centerline (Pitch) [mm] 2.5
Centerline (Pitch) [in] .098
Nominal Voltage Architecture [V] 12
Profile Height from PCB [mm] 16.9
Profile Height from PCB [in] .665
Voltage Rating (Max) [VDC] 12
Tab Thickness [mm] .64
Tab Thickness [in] .025
Panel Mount Feature Without
Termination Method Through Hole - Solder
Packaging Quantity 70
Mounting Holes With
Locking Interface With
Number of Positions 16
Packaging Type Tube
Number of Sections 1
Number of Signal Positions 16
Number of Rows 2
PCB Mount Retention Type Mounting Hole
PCB Mount Retention Without
Connector & Contact Terminates To Printed Circuit Board
Color Black
Sealable No
PCB Mount Alignment Without
Shielded No
Mounting Orientation Horizontal/90°
Interface Plating Tin (Sn)
Hybrid Header No
Circuit Application Signal
UL Flammability Rating UL 94-HB
CAD models
Share

Product selection

Index Selector Part Number Description Buy Now Series Length [mm] Length [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Width [mm] Width [in] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Tab Width [mm] Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Profile Height from PCB [mm] Profile Height from PCB [in] Voltage Rating (Max) [VDC] Tab Thickness [mm] Tab Thickness [in] Panel Mount Feature Termination Method Packaging Quantity Mounting Holes Locking Interface Number of Positions Packaging Type Number of Sections Number of Signal Positions Number of Rows PCB Mount Retention Type PCB Mount Retention Connector & Contact Terminates To Color Sealable PCB Mount Alignment Shielded Mounting Orientation Interface Plating Hybrid Header Circuit Application UL Flammability Rating
1 1 175615-2 .040 MLC 16P CAP ASSY Buy Now Multilock Connector System 22.5 .886 1.6 .063 35 1.378 90 212 1 .039 12 -30 – 105 -22 – 221 2.5 .098 12 16.9 .665 12 .64 .025 Without Through Hole - Solder 70 With With 16 Tube 1 16 2 Mounting Hole Without Printed Circuit Board Black No Without No Horizontal/90° Tin (Sn) No Signal UL 94-HB
2 2 175974-2 .040 MLC-2 CAP ASS'Y 12P (H) Buy Now Multilock Connector System 22.5 .886 1.6 .063 30 1.181 90 212 1 .039 12 -30 – 105 -22 – 221 2.5 .098 12 16.9 .665 12 .64 .025 Without Through Hole - Solder 80 With With 12 Tube 1 12 2 Mounting Hole Without Printed Circuit Board Black No Without No Horizontal/90° Tin (Sn) No Signal UL 94-HB
3 3 175974-3 040 MLC MK-II 12POS CAP ASSY Buy Now Multilock Connector System 22.5 .886 1.6 .063 30 1.181 90 212 1 .039 12 -30 – 105 -22 – 221 2.5 .098 12 16.9 .665 12 .64 .025 Without Through Hole - Solder 70 With With 12 Tube 1 12 2 Without Printed Circuit Board Black No Without No Horizontal/90° Tin (Sn) No Signal UL 94-HB
4 4 175975-2 .040 MLC-2 CAP ASS'Y 20P (H) Buy Now Multilock Connector System 22.5 .886 1.6 .063 40 1.575 100 221 1 .039 12 -30 – 105 -22 – 221 2.5 .098 12 16.9 .665 12 .64 .025 Without Through Hole - Solder 80 With With 20 Tube 1 20 2 Without Printed Circuit Board Black No Without No Horizontal/90° Tin (Sn) No Signal UL 94-HB

Documentation