TE Connectivity

Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description .040 3 UNSEALED CONT.TAB MS
Part Number 1123654-1
Sealable No
Mating Tab Thickness [MM] .64
Interface Plating Tin (Sn)
Wire Type Copper
Primary Locking Feature Clean Body
Termination Method Crimp
Wire Size [MMSQ] .85
Mating Tab Width [INCH] .039
Mating Tab Thickness [INCH] .025
Terminal Transmits 0 – 24 A (Low Power)
Mating Tab Width [MM] 1
Terminal & Splice Style Tab
Wire Size Search [MMSQ] .85
Crimp Type F-Crimp
Product selection
Selector Part Number Description Buy Now Sealable Mating Tab Thickness [MM] Interface Plating Wire Type Primary Locking Feature Termination Method Wire Size [MMSQ] Mating Tab Width [INCH] Mating Tab Thickness [INCH] Terminal Transmits Mating Tab Width [MM] Terminal & Splice Style Wire Size Search [MMSQ] Crimp Type
1 1123654-1 .040 3 UNSEALED CONT.TAB MS Buy Now No .64 Tin (Sn) Copper Clean Body Crimp .85 .039 .025 0 – 24 A (Low Power) 1 Tab .85 F-Crimp
Part Number
Description
Buy Now
Sealable
Mating Tab Thickness [MM]
Interface Plating
Wire Type
Primary Locking Feature
Termination Method
Wire Size [MMSQ]
Mating Tab Width [INCH]
Mating Tab Thickness [INCH]
Terminal Transmits
Mating Tab Width [MM]
Terminal & Splice Style
Wire Size Search [MMSQ]
Crimp Type
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page