TE Connectivity

Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description .040-3 MLC CAP HSG ASSY 20P
Part Number 1123360-3
Sealable No
Hybrid Connector No
Primary Locking Feature Integrated in Housing
Centerline (Pitch) [INCH] .098
Centerline (Pitch) [MM] 2.5
Connector Position Assurance Capable No
Connector System Wire-to-Wire
Color Brown
Nominal Voltage Architecture [V] 12
Circuit Application Signal
Number of Rows 2
Mating Tab Width [INCH] .039
Connector Style Housing for male terminals
Number of Positions 20
Mating Tab Width [MM] 1
Product selection
Selector Part Number Description Buy Now Sealable Hybrid Connector Primary Locking Feature Centerline (Pitch) [INCH] Centerline (Pitch) [MM] Connector Position Assurance Capable Connector System Color Nominal Voltage Architecture [V] Circuit Application Number of Rows Mating Tab Width [INCH] Connector Style Number of Positions Mating Tab Width [MM]
1 1123357-1 040-3 MLC CAP HSG ASSY 20P Buy Now No No Integrated in Housing .098 2.5 No Wire-to-Wire Natural 12 Signal 2 .039 Housing for male terminals 20 1
2 1123360-3 .040-3 MLC CAP HSG ASSY 20P Buy Now No No Integrated in Housing .098 2.5 No Wire-to-Wire Brown 12 Signal 2 .039 Housing for male terminals 20 1
3 936497-1 040 III CAP ASSY 16P NAT Buy Now No No Integrated in Housing .098 2.5 No Wire-to-Wire Natural Signal 2 .043 Housing for male terminals 16 1.1
Part Number
Description
Buy Now
Sealable
Hybrid Connector
Primary Locking Feature
Centerline (Pitch) [INCH]
Centerline (Pitch) [MM]
Connector Position Assurance Capable
Connector System
Color
Nominal Voltage Architecture [V]
Circuit Application
Number of Rows
Mating Tab Width [INCH]
Connector Style
Number of Positions
Mating Tab Width [MM]
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page