Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 040-3 HD PLUG ASSY 31P
Part Number 1318682-6
URL http://www.te.com/usa-en/product-1318682-6.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Multilock Connector System
Height [mm] 23
Height [in] .906
Length [mm] 32.1
Length [in] 1.264
Row-to-Row Spacing [mm] 5.9
Row-to-Row Spacing [in] .232
Width [mm] 21
Width [in] .827
Mating Tab Width [mm] 1
Mating Tab Width [in] .039
Operating Voltage [VDC] 12
Operating Temperature Range [°C] -30 – 105
Operating Temperature Range [°F] -22 – 221
Centerline (Pitch) [mm] 3.13
Centerline (Pitch) [in] .11
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Board
Serviceable Yes
Polarized No
Number of Positions 31
Primary Locking Feature Integrated in Housing
UL Flammability Rating UL 94-HB
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Cable Exit Angle 180°
Color Gray
Body Material PBT
Connector Position Assurance Capable No
Sealable No
Number of Rows 3
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 1318682-6 040-3 HD PLUG ASSY 31P Buy Now Multilock Connector System 23 .906 32.1 1.264 5.9 .232 21 .827 1 .039 12 -30 – 105 -22 – 221 3.13 .11 12 Wire-to-Board Yes No 31 Integrated in Housing UL 94-HB No Housing for female terminals No Without Yes 180° Gray PBT No No 3 Signal
2 353027-1 040 H/D-3 PLUG HSG ASSY 17P - 0-0353027-1 Buy Now Multilock Connector System 0-0353027-1 23 .906 21 .827 4.6 .181 16.5 .65 1 .039 12 -30 – 105 -22 – 221 4.6 .181 12 Wire-to-Board Yes Yes 17 Integrated in Housing UL 94-HB No Housing for female terminals No Without Yes Bag 180° Natural PBT No No 3 Signal
3 353028-1 040 H/D-3 PLUG HSG ASSY 22P - 0-0353028-1 Buy Now Multilock Connector System 0-0353028-1 23 .906 21 .827 4.6 .181 22.7 .894 1 .039 12 -30 – 105 -22 – 221 4.6 .181 12 Wire-to-Board Yes Yes 22 Integrated in Housing UL 94-HB No Housing for female terminals No Without Yes Bag 180° Natural PBT No No 3 Signal
4 353028-2 040 H DENSITY 3 22P PLUG ASSY Buy Now Multilock Connector System 23 .906 21 .827 4.6 .181 22.7 .894 1 .039 12 -30 – 105 -22 – 221 4.6 .181 12 Wire-to-Device Yes Yes 22 Integrated in Housing UL 94-HB No Housing for female terminals No Without Yes Bag 180° Black PBT No No 3 Signal
5 353029-1 040 H/D-3 PLUG HSG ASSY 24P - 0-0353029-1 Buy Now Multilock Connector System 0-0353029-1 23 .906 21 .827 4.6 .181 24.6 .969 1 .039 12 -30 – 105 -22 – 221 4.6 .181 12 Wire-to-Board Yes Yes 24 Integrated in Housing UL 94-HB Yes Housing for female terminals No Without Yes Bag 180° Natural PBT No No 3 Signal
6 353031-1 040 H/D-3 PLUG HSG ASSY 31P - 0-0353031-1 Buy Now Multilock Connector System 0-0353031-1 23 .906 21 .827 4.6 .181 32.1 1.264 1 .039 12 -30 – 105 -22 – 221 4.6 .181 12 Wire-to-Board Yes Yes 31 On the Terminal UL 94-HB No Housing for female terminals No Without Yes Bag 180° Natural PBT No No 3 Signal
7 353826-1 040 HD 31P PLUG HSG ASSY-B Buy Now Multilock Connector System 23 .906 21 .827 4.6 .181 32.1 1.264 1 .039 12 -30 – 105 -22 – 221 2.8 .11 12 Wire-to-Board Yes Yes 31 Integrated in Housing UL 94-HB No Housing for female terminals No Without Yes Bag 180° Natural PBT No No 3 Signal
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Documentation
040 III High Density Connector - 353027-1
040 III High Density Connector - 353028-1
040 III High Density Connector - 353028-2
040 III High Density Connector - 353029-1
040 III High Density Connector - 353031-1
040 III High Density Connector - 353826-1
040 III High Density Connector - 353027-1
040 III High Density Connector - 353028-1
040 III High Density Connector - 353028-2
040 III High Density Connector - 353029-1
040 III High Density Connector - 353031-1
040 III High Density Connector - 353826-1
040III HIGH DENSITY CONNECTOR 72POS/86POS/108POS/125POS - 1318682-6
040III HIGH DENSITY CONNECTOR 72POS/86POS/108POS/125POS - 353027-1
040III HIGH DENSITY CONNECTOR 72POS/86POS/108POS/125POS - 353028-1
040III HIGH DENSITY CONNECTOR 72POS/86POS/108POS/125POS - 353028-2
040III HIGH DENSITY CONNECTOR 72POS/86POS/108POS/125POS - 353029-1
040III HIGH DENSITY CONNECTOR 72POS/86POS/108POS/125POS - 353826-1
040III HIGH DENSITY CONNECTOR 72POS/86POS/108POS/125POS - 1318682-6
040III HIGH DENSITY CONNECTOR 72POS/86POS/108POS/125POS - 353027-1
040III HIGH DENSITY CONNECTOR 72POS/86POS/108POS/125POS - 353028-1
040III HIGH DENSITY CONNECTOR 72POS/86POS/108POS/125POS - 353028-2
040III HIGH DENSITY CONNECTOR 72POS/86POS/108POS/125POS - 353029-1
040III HIGH DENSITY CONNECTOR 72POS/86POS/108POS/125POS - 353826-1
Crimping .040III Unsealed Contact, Receptacle - 1318682-6
Crimping .040III Unsealed Contact, Receptacle - 353027-1
Crimping .040III Unsealed Contact, Receptacle - 353028-1
Crimping .040III Unsealed Contact, Receptacle - 353028-2
Crimping .040III Unsealed Contact, Receptacle - 353029-1
Crimping .040III Unsealed Contact, Receptacle - 353031-1
Crimping .040III Unsealed Contact, Receptacle - 353826-1
040III HIGH DENSITY CONNECTOR 31POS PLUG HOUSING ASSY (C TYPE) - 1318682-6
3D PDF - 1318682-6
MULTILOCK Connector System - 1318682-6
MULTILOCK Connector System - 353027-1
MULTILOCK Connector System - 353028-1
MULTILOCK Connector System - 353028-2
MULTILOCK Connector System - 353029-1
MULTILOCK Connector System - 353031-1
MULTILOCK Connector System - 353826-1
.040 SERIES HIGH DENSITY III CONNECTOR 17P PLUG HOUSING ASSY - 353027-1
3D PDF - 353027-1
.040III HIGH DENSITY CONNECTOR 22P PLUG HOUSING ASSY - 353028-1
.040III HIGH DENSITY CONNECTOR 22P PLUG HOUSING ASSY - 353028-2
3D PDF - 353028-1
3D PDF - 353028-2
.040III HIGH DENSITY CONNECTOR 24P PLUG HOUSING ASSY - 353029-1
3D PDF - 353029-1
.040III HIGH DENSITY CONNECTOR 31P PLUG HOUSING ASSY - 353031-1
3D PDF - 353031-1
.040III HIGH DENSITY CONNECTOR 31P PLUG HOUSING ASSY ( B TYPE ) - 353826-1
.040 III HIGH DENSITY CONNECTOR - 353027-1
.040 III HIGH DENSITY CONNECTOR - 353028-1
.040 III HIGH DENSITY CONNECTOR - 353028-2
.040 III HIGH DENSITY CONNECTOR - 353029-1
.040 III HIGH DENSITY CONNECTOR - 353031-1
040 III HIGH DENSITY CONNECTOR - 1318682-6
040III HIGH DENSITY CONNECTOR - 353027-1
040III HIGH DENSITY CONNECTOR - 353028-1
040III HIGH DENSITY CONNECTOR - 353029-1
040III HIGH DENSITY CONNECTOR - 353031-1
040III HIGH DENSITY CONNECTOR 72/86/94/108/125 POSITIONS - 1318682-6
040III HIGH DENSITY CONNECTOR 72/86/94/108/125 POSITIONS - 353027-1
040III HIGH DENSITY CONNECTOR 72/86/94/108/125 POSITIONS - 353028-1
040III HIGH DENSITY CONNECTOR 72/86/94/108/125 POSITIONS - 353028-2
040III HIGH DENSITY CONNECTOR 72/86/94/108/125 POSITIONS - 353029-1
040III HIGH DENSITY CONNECTOR 72/86/94/108/125 POSITIONS - 353826-1
3D PDF - 353826-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.