TE Connectivity

Automotive, Truck, Bus, & Off-Road Headers

Manufacturer TE Connectivity
Description .040 2 MLC 72P CAP ASSY
Part Number 353110-6
Sealable No
Interface Plating Tin (Sn)
Termination Method Through Hole - Solder
Tab Width [MM] 1
Centerline (Pitch) [INCH] .098
Tab Thickness [MM] .64
Centerline (Pitch) [MM] 3.5
Tab Width [INCH] .039
Color Gray
Nominal Voltage Architecture [V] 12
Circuit Application Signal
Number of Rows 3
Mounting Orientation Horizontal/90°
Connector & Contact Terminates To Printed Circuit Board
Number of Positions 72
Tab Thickness [INCH] .025
Product selection
Selector Part Number Description Buy Now Sealable Interface Plating Termination Method Tab Width [MM] Centerline (Pitch) [INCH] Tab Thickness [MM] Centerline (Pitch) [MM] Tab Width [INCH] Color Nominal Voltage Architecture [V] Circuit Application Number of Rows Mounting Orientation Connector & Contact Terminates To Number of Positions Tab Thickness [INCH]
1 353110-6 .040 2 MLC 72P CAP ASSY Buy Now No Tin (Sn) Through Hole - Solder 1 .098 .64 3.5 .039 Gray 12 Signal 3 Horizontal/90° Printed Circuit Board 72 .025
Part Number
Description
Buy Now
Sealable
Interface Plating
Termination Method
Tab Width [MM]
Centerline (Pitch) [INCH]
Tab Thickness [MM]
Centerline (Pitch) [MM]
Tab Width [INCH]
Color
Nominal Voltage Architecture [V]
Circuit Application
Number of Rows
Mounting Orientation
Connector & Contact Terminates To
Number of Positions
Tab Thickness [INCH]
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page