TE Connectivity

Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description .040 2 MLC 24P PLUG HSG ASSY
Part Number 353112-4
Sealable No
Hybrid Connector No
Primary Locking Feature Integrated in Housing
Centerline (Pitch) [INCH] .098
Centerline (Pitch) [MM] 2.5
Connector Position Assurance Capable No
Connector System Wire-to-Board
Color Green
Nominal Voltage Architecture [V] 12
Circuit Application Signal
Number of Rows 3
Mating Tab Width [INCH] .039
Connector Style Housing for female terminals
Number of Positions 24
Mating Tab Width [MM] 1
Product selection
Selector Part Number Description Buy Now Sealable Hybrid Connector Primary Locking Feature Centerline (Pitch) [INCH] Centerline (Pitch) [MM] Connector Position Assurance Capable Connector System Color Nominal Voltage Architecture [V] Circuit Application Number of Rows Mating Tab Width [INCH] Connector Style Number of Positions Mating Tab Width [MM]
1 316371-1 040 II SRS MK-II 24P PLUG ASSY Buy Now No No Integrated in Housing .098 2.5 No Wire-to-Board White 12 Signal 3 .039 Housing for female terminals 24 1
2 316372-6 040 II SRS MK-II 24P PLUG ASSY Buy Now No No Integrated in Housing .098 2.5 No Wire-to-Device Gray 12 Signal 3 .039 Housing for female terminals 24 1
3 353112-4 .040 2 MLC 24P PLUG HSG ASSY Buy Now No No Integrated in Housing .098 2.5 No Wire-to-Board Green 12 Signal 3 .039 Housing for female terminals 24 1
Part Number
Description
Buy Now
Sealable
Hybrid Connector
Primary Locking Feature
Centerline (Pitch) [INCH]
Centerline (Pitch) [MM]
Connector Position Assurance Capable
Connector System
Color
Nominal Voltage Architecture [V]
Circuit Application
Number of Rows
Mating Tab Width [INCH]
Connector Style
Number of Positions
Mating Tab Width [MM]
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page