Rectangular Power Connectors

Manufacturer TE Connectivity
Description 03P UMNL PLUG HSG - 2-42939-5671 - AMP-0-0350766-1 - F98408-000
Part Number 350766-1
URL http://www.te.com/usa-en/product-350766-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Universal MATE-N-LOK
Also Known As (Marketing Alias) 2-42939-5671
Also Known As (Marketing Alias) #2 AMP-0-0350766-1
Also Known As (Marketing Alias) #3 F98408-000
Operating Voltage [VAC] 600
Operating Voltage [VDC] 600
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 6.35
Centerline (Pitch) [in] .25
Connector System Wire-to-Board
Packaging Method Package
Housing Material Nylon
Product Type Housing
Housing Type Plug
CSA File Number LR16455
Number of Positions 3
UL Flammability Rating UL 94V-0
Agency/Standard CSA
VDE Tested Yes
Housing Color Natural
Termination Method to Wire & Cable Crimp
Contact Layout Inline
Connector & Contact Terminates To Wire & Cable
Packaging Quantity 1
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Pin
UL Rating Recognized
Sealable No
CSA Rating Certified
Connector Mounting Type Cable Mount
Multiple Contact Types Without
For Use With Appropriate Universal MATE-N-LOK Cap or Header
Agency/Standard Number E28476
Assembly Integration Feature Without
Contact Retention Without
Number of Rows 1
Circuit Application Power & Signal
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Operating Voltage [VAC] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Packaging Method Housing Material Product Type Housing Type CSA File Number Number of Positions UL Flammability Rating Agency/Standard VDE Tested Housing Color Termination Method to Wire & Cable Contact Layout Connector & Contact Terminates To Packaging Quantity Glow Wire Rating Contact Type UL Rating Sealable CSA Rating Connector Mounting Type Multiple Contact Types For Use With Agency/Standard Number Assembly Integration Feature Contact Retention Number of Rows Circuit Application
1 350766-1 03P UMNL PLUG HSG - 2-42939-5671 - AMP-0-0350766-1 - F98408-000 Buy Now Universal MATE-N-LOK 2-42939-5671 AMP-0-0350766-1 F98408-000 600 600 -55 – 105 -67 – 221 6.35 .25 Wire-to-Board Package Nylon Housing Plug LR16455 3 UL 94V-0 CSA Yes Natural Crimp Inline Wire & Cable 1 Standard Part - Not Glow Wire Pin Recognized No Certified Cable Mount Without Appropriate Universal MATE-N-LOK Cap or Header E28476 Without Without 1 Power & Signal
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Operating Voltage [VAC]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Packaging Method
Housing Material
Product Type
Housing Type
CSA File Number
Number of Positions
UL Flammability Rating
Agency/Standard
VDE Tested
Housing Color
Termination Method to Wire & Cable
Contact Layout
Connector & Contact Terminates To
Packaging Quantity
Glow Wire Rating
Contact Type
UL Rating
Sealable
CSA Rating
Connector Mounting Type
Multiple Contact Types
For Use With
Agency/Standard Number
Assembly Integration Feature
Contact Retention
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.