2

Rectangular Power Connectors

Manufacturer TE Connectivity
Description 03P UMNL HDR ASSY R/A 94VO
Part Number 1-350943-0
URL http://www.te.com/usa-en/product-1-350943-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Universal MATE-N-LOK
Operating Voltage [VAC] 600
Contact Mating Area Plating Thickness [µm] 3.81 – 5.08
Contact Mating Area Plating Thickness [µin] 150 – 200
PCB Thickness (Recommended) [mm] .062
PCB Thickness (Recommended) [in] 1.57
Height [mm] 9.14
Length [mm] 37.97
Width [mm] 17.27
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Centerline (Pitch) [mm] 6.35
Centerline (Pitch) [in] .25
Contact Current Rating (Max) [A] 12
Termination Post & Tail Length [mm] 4.06
Termination Post & Tail Length [in] .16
Connector System Wire-to-Board
Packaging Method Box & Carton
Mating Alignment With
Panel Mount Feature Without
Housing Material Nylon
Product Type Header
Housing Type Plug
CSA File Number LR7189
Number of Positions 3
Contact Mating Area Plating Material Tin
Termination Method to Printed Circuit Board Through Hole - Solder
UL Flammability Rating UL 94V-0
Agency/Standard CSA
Number of Power Positions 3
VDE Tested Yes
Housing Color Natural
Contact Termination Area Plating Material Tin
Contact Layout Inline
PCB Mount Retention Type Mounting Hole
Connector & Contact Terminates To Printed Circuit Board
Packaging Quantity 280
PCB Mount Retention Without
Mating Alignment Type Polarization
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Pin
UL Rating Recognized
Strain Relief Without
Mating Retention Type Positive Lock
Sealable No
CSA Rating Certified
PCB Mount Alignment Without
Connector Mounting Type Board Mount
Multiple Contact Types Without
PCB Mount Orientation Right Angle
For Use With Universal MATE-N-LOK Plug Housing
Agency/Standard Number E28476
Assembly Integration Feature Without
Contact Retention Without
Number of Rows 1
Circuit Application Power
Mating Retention With
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Height [mm] Length [mm] Width [mm] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Termination Post & Tail Length [mm] Termination Post & Tail Length [in] Connector System Packaging Method Mating Alignment Panel Mount Feature Housing Material Product Type Housing Type CSA File Number Number of Positions Contact Mating Area Plating Material Termination Method to Printed Circuit Board UL Flammability Rating Agency/Standard Number of Power Positions VDE Tested Housing Color Contact Termination Area Plating Material Contact Layout PCB Mount Retention Type Connector & Contact Terminates To Packaging Quantity PCB Mount Retention Mating Alignment Type Glow Wire Rating Contact Type UL Rating Strain Relief Mating Retention Type Sealable CSA Rating PCB Mount Alignment Connector Mounting Type Multiple Contact Types PCB Mount Orientation For Use With Agency/Standard Number Assembly Integration Feature Contact Retention Number of Rows Circuit Application Mating Retention
1 1-350943-0 03P UMNL HDR ASSY R/A 94VO Buy Now Universal MATE-N-LOK 600 3.81 – 5.08 150 – 200 .062 1.57 9.14 37.97 17.27 -40 – 105 -40 – 221 6.35 .25 12 4.06 .16 Wire-to-Board Box & Carton With Without Nylon Header Plug LR7189 3 Tin Through Hole - Solder UL 94V-0 CSA 3 Yes Natural Tin Inline Mounting Hole Printed Circuit Board 280 Without Polarization Standard Part - Not Glow Wire Pin Recognized Without Positive Lock No Certified Without Board Mount Without Right Angle Universal MATE-N-LOK Plug Housing E28476 Without Without 1 Power With
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Height [mm]
Length [mm]
Width [mm]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Termination Post & Tail Length [mm]
Termination Post & Tail Length [in]
Connector System
Packaging Method
Mating Alignment
Panel Mount Feature
Housing Material
Product Type
Housing Type
CSA File Number
Number of Positions
Contact Mating Area Plating Material
Termination Method to Printed Circuit Board
UL Flammability Rating
Agency/Standard
Number of Power Positions
VDE Tested
Housing Color
Contact Termination Area Plating Material
Contact Layout
PCB Mount Retention Type
Connector & Contact Terminates To
Packaging Quantity
PCB Mount Retention
Mating Alignment Type
Glow Wire Rating
Contact Type
UL Rating
Strain Relief
Mating Retention Type
Sealable
CSA Rating
PCB Mount Alignment
Connector Mounting Type
Multiple Contact Types
PCB Mount Orientation
For Use With
Agency/Standard Number
Assembly Integration Feature
Contact Retention
Number of Rows
Circuit Application
Mating Retention
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.