RF Connectors

Manufacturer TE Connectivity
Description 03100030001 - 1466287-1
Part Number 1466287-1
URL http://www.te.com/usa-en/product-1466287-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 1466287-1
Operating Temperature Range [°C] -55 – 125
Impedance [O] 50
RF Connector Mated Outer Diameter (Approximate) [mm] 4.75
RF Connector Mated Outer Diameter (Approximate) [in] .187
Comment No Nut or Solder Lug, Threads into Panel
Packaging Method Package
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Panel
Number of Positions 1
Sealable No
Number of Coaxial Contacts 1
Screw & Hole Thread Size 4.83 [.19] - 32
Dielectric Material PTFE
Body Material Brass
RF Connector Center Contact Material Beryllium Copper
RF Interface SMB
Body Shape Circular
Grade Commercial
Body Finish Plated
Body Plating Material Silver
RF Contact Captivation Method Screw
RF Connector Center Contact Plating Material Gold
Port Configuration Single Port
RF Connector Coupling Mechanism Screw
Cable Connector Orientation Straight
Termination Method to Wire & Cable Solder Pot
Panel Mount Feature Type Threads
Connector Product Type Connector Assembly
RF Connector Style Receptacle
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Operating Temperature Range [°C] Impedance [O] Panel Thickness (Recommended) [mm] Panel Thickness (Recommended) [in] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Comment Packaging Method Connector & Contact Terminates To Connector Mounting Type Number of Positions Sealable Number of Coaxial Contacts Screw & Hole Thread Size Dielectric Material Body Material RF Connector Center Contact Material RF Interface Panel Attachment Style Body Shape Grade Body Finish Body Plating Material Connector Seal Type RF Contact Captivation Method RF Connector Center Contact Plating Material Port Configuration RF Connector Coupling Mechanism Cable Connector Orientation Termination Method to Wire & Cable Panel Mount Feature Type Connector Product Type RF Connector Style
1 1466287-1 03100030001 - 1466287-1 Buy Now 1466287-1 -55 – 125 50 4.75 .187 No Nut or Solder Lug, Threads into Panel Package Wire & Cable Panel 1 No 1 4.83 [.19] - 32 PTFE Brass Beryllium Copper SMB Circular Commercial Plated Silver Screw Gold Single Port Screw Straight Solder Pot Threads Connector Assembly Receptacle
2 1467939-1 031-0024-0001 - 1467939-1 Buy Now 1467939-1 -55 – 125 50 3.05 .12 4.75 .187 Housing Isolated by Nylon Insulator Package Wire & Cable Panel 1 Yes 1 4.83 [.19] - 32 PTFE Brass Beryllium Copper SMB Circular Commercial Plated Silver Gasket Screw Gold Single Port Threaded Straight Solder Lug Jam Nut Connector Assembly Receptacle
3 3-1532005-7 131-0140-0001=RCPT,BULKHEADGC - 3-1532005-7 Buy Now 3-1532005-7 -55 – 125 50 4.75 .187 No Nut or Solder Lug, Threads into Panel Package Wire & Cable Bulkhead 1 No 1 4.83 [.19] - 32 PTFE Brass Beryllium Copper SMB Front Mount Commercial Plated Gold Screw Gold Single Port Threaded Straight Solder Pot Threads Connector Assembly Jack
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Operating Temperature Range [°C]
Impedance [O]
Panel Thickness (Recommended) [mm]
Panel Thickness (Recommended) [in]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Comment
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Number of Positions
Sealable
Number of Coaxial Contacts
Screw & Hole Thread Size
Dielectric Material
Body Material
RF Connector Center Contact Material
RF Interface
Panel Attachment Style
Body Shape
Grade
Body Finish
Body Plating Material
Connector Seal Type
RF Contact Captivation Method
RF Connector Center Contact Plating Material
Port Configuration
RF Connector Coupling Mechanism
Cable Connector Orientation
Termination Method to Wire & Cable
Panel Mount Feature Type
Connector Product Type
RF Connector Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.