Wire-to-Board Connector Housings

Manufacturer TE Connectivity
Description 03 MODIV HSG COMP SR .100 POL - 010-1061-00
Part Number 102241-1
URL http://www.te.com/usa-en/product-102241-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPMODU IV/V
Also Known As (Marketing Alias) 010-1061-00
Centerline (Pitch) [mm] 2.54
Number of Positions 3
Number of Rows 1
Termination Method to Wire & Cable Crimp
Connector & Contact Terminates To Wire & Cable
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Product Documentation Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Row-to-Row Spacing [mm] Centerline (Pitch) [mm] Number of Positions Number of Rows Termination Method to Wire & Cable Connector & Contact Terminates To Mating Retention Mating Retention Type
1 102241-1 03 MODIV HSG COMP SR .100 POL - 010-1061-00 Buy Now Product Documentation AMPMODU IV/V 010-1061-00 2.54 3 1 Crimp Wire & Cable
12 102241-2 04 MODIV HG COMP SR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 4 1 Crimp Wire & Cable
23 102241-3 05 MODIV HSG COMP SR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 5 1 Crimp Wire & Cable
25 102241-4 06 MODIV HSG COMP SR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 6 1 Crimp Wire & Cable
26 102241-5 07 MODIV HSG COMP SR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 7 1 Crimp Wire & Cable
27 102241-6 08 MODIV HSG COMP SR .100 POL - 010-1036-00 Buy Now Product Documentation AMPMODU IV/V 010-1036-00 2.54 8 1 Crimp Wire & Cable
28 102241-7 09 MODIV HSG COMP SR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 9 1 Crimp Wire & Cable
29 102241-8 10 MODIV HSG COMP SR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 10 1 Crimp Wire & Cable
30 102241-9 11 MODIV HSG COMP SR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 11 1 Crimp Wire & Cable
2 102267-1 03 MODIV HSG SR MRKD .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 3 1 Crimp
3 102267-2 05 MODIV HSG SR MRKD .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 5 1 Crimp
4 1-102241-0 12 MODIV HSG COMP SR .100 POL - 010-1037-00 - 403403553 Buy Now Product Documentation AMPMODU IV/V 010-1037-00 403403553 2.54 12 1 Crimp Wire & Cable
5 1-102241-1 13 MODIV HSG COMP SR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 13 1 Crimp Wire & Cable
6 1-102241-2 14 MODIV HSG COMP SR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 14 1 Crimp Wire & Cable
7 1-102241-3 15 MODIV HSG COMP SR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 15 1 Crimp Wire & Cable
8 1-102241-4 16 MODIV HSG COMP SR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 16 1 Crimp Wire & Cable
9 1-102241-5 17 MODIV HSG COMP SR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 17 1 Crimp Wire & Cable
10 1-102241-6 18 MODIV HSG COMP SR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 18 1 Crimp Wire & Cable
11 1-102241-7 19 MODIV HSG COMP SR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 19 1 Crimp Wire & Cable
13 1-102241-8 20 MODIV HSG COMP SR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 20 1 Crimp Wire & Cable
14 2-102241-0 22 MODIV HSG COMP SR .100 POL Buy Now Product Documentation AMPMODU IV/V 2.54 22 1 Crimp Wire & Cable
15 280358 AMPMODU II REC. HSG, SINGLE ROW 2 POS Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 2 1 Crimp Wire & Cable With Lock
16 280359 AMPMODU II REC. HSG, SINGLE ROW, 4 POS. - 0-0280359-0 - AMP-0-0280359-0 - CL0422-000 Buy Now Product Documentation AMPMODU IV/V 0-0280359-0 AMP-0-0280359-0 CL0422-000 2.54 2.54 4 1 Crimp Wire & Cable With Lock
17 280360 AMPMODU II REC. HSG, SINGLE ROW 6 POS Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 6 1 Crimp Wire & Cable With Lock
18 280361 AMPMODU II REC. HSG, SINGLE ROW 8 POS - 280361-0 Buy Now Product Documentation AMPMODU IV/V 280361-0 2.54 2.54 8 1 Crimp Wire & Cable With Lock
19 280362 AMPMODU II REC. HSG, SINGLE ROW, 10 POS. Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 10 1 Crimp Wire & Cable With Lock
20 280363 AMPMODU II REC. HSG, SINGLE ROW, 15 POS. Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 15 1 Crimp Wire & Cable With Lock
21 280364 AMPMODU II COSI REC. HSG, SGL ROW, 22POS Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 22 1 Crimp Wire & Cable With Lock
22 280512 AMPMODU II REC. HSG, SINGLE ROW, 9 POS. Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 9 1 Crimp Wire & Cable With Lock
24 280514 AMPMODU II REC. HSG, SINGLE ROW, 12 POS. Buy Now Product Documentation AMPMODU IV/V 2.54 2.54 12 1 Crimp Wire & Cable With Lock
Part Number
Description
Buy Now
Product Documentation
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Row-to-Row Spacing [mm]
Centerline (Pitch) [mm]
Number of Positions
Number of Rows
Termination Method to Wire & Cable
Connector & Contact Terminates To
Mating Retention
Mating Retention Type
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.