2

Wire-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description 02P MTA100 HDR ASSY F/L SQ STR - 2-42934-0583 - 403612641
Part Number 640456-2
URL http://www.te.com/usa-en/product-640456-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MTA 100
Also Known As (Marketing Alias) 2-42934-0583
Also Known As (Marketing Alias) #2 403612641
Centerline (Pitch) [mm] 2.54
Connector System Wire-to-Board
UL Flammability Rating UL 94V-0
Contact Type Pin
Number of Positions 2
Packaging Method Package
Housing Material Polyester - GF
Header Type Unshrouded
Termination Method to Wire & Cable Solder
Contact Mating Area Plating Material Tin
Mating Retention Without
PCB Mount Retention Without
Connector & Contact Terminates To Printed Circuit Board
Number of Rows 1
PCB Mount Alignment Without
PCB Mounting Style Through Hole
Connector Mounting Type Board Mount
Sealable No
Circuit Application Signal
PCB Mount Orientation Vertical
Housing Color Natural
Product selection
Selector Part Number Description Buy Now Product Documentation Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Centerline (Pitch) [mm] Connector System UL Flammability Rating Contact Type Number of Positions Packaging Method Housing Material Header Type Termination Method to Wire & Cable Contact Mating Area Plating Material Mating Retention PCB Mount Retention Connector & Contact Terminates To Number of Rows PCB Mount Alignment PCB Mounting Style Connector Mounting Type Sealable Circuit Application PCB Mount Orientation Housing Color
1 640456-2 02P MTA100 HDR ASSY F/L SQ STR - 2-42934-0583 - 403612641 Buy Now Product Documentation MTA 100 2-42934-0583 403612641 2.54 Wire-to-Board UL 94V-0 Pin 2 Package Polyester - GF Unshrouded Solder Tin Without Without Printed Circuit Board 1 Without Through Hole Board Mount No Signal Vertical Natural
Part Number
Description
Buy Now
Product Documentation
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Centerline (Pitch) [mm]
Connector System
UL Flammability Rating
Contact Type
Number of Positions
Packaging Method
Housing Material
Header Type
Termination Method to Wire & Cable
Contact Mating Area Plating Material
Mating Retention
PCB Mount Retention
Connector & Contact Terminates To
Number of Rows
PCB Mount Alignment
PCB Mounting Style
Connector Mounting Type
Sealable
Circuit Application
PCB Mount Orientation
Housing Color
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.