Rectangular Connector Seals

Manufacturer TE Connectivity
Description 02P MINIUMNL GANG WIRE SEAL DR
Part Number 1586359-2
URL http://www.te.com/usa-en/product-1586359-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Mini-Universal MATE-N-LOK
Accepts Wire Insulation Diameter Range [mm] 1.27 – 2.11
Accepts Wire Insulation Diameter Range [in] .05 – .083
Wire/Cable Size [mm²] .12 – .8
Wire/Cable Size [AWG] 18 – 26
Operating Temperature Range [°C] -40 – 90
Operating Temperature Range [°F] -40 – 194
Accessory Type Gang Wire Seal
Color Blue
Comment IPX4
For Use With Mini Universal MATE-N-LOK Sealed Connector
Material Silicone Rubber
Packaging Method Bag
Packaging Quantity 1600
Product Type Accessory
Seal Color Blue
Wire/Cable Type Discrete Wire
Connector System Wire-to-Wire
Seal Material Silicone Rubber
Product selection
Selector Part Number Description Buy Now Series Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Wire/Cable Size [mm²] Wire/Cable Size [AWG] Operating Temperature Range [°C] Operating Temperature Range [°F] Accessory Type Color Comment For Use With Material Packaging Method Packaging Quantity Product Type Seal Color Wire/Cable Type Connector System Seal Material
1 1586359-2 02P MINIUMNL GANG WIRE SEAL DR Buy Now Mini-Universal MATE-N-LOK 1.27 – 2.11 .05 – .083 .12 – .8 18 – 26 -40 – 90 -40 – 194 Gang Wire Seal Blue IPX4 Mini Universal MATE-N-LOK Sealed Connector Silicone Rubber Bag 1600 Accessory Blue Discrete Wire Wire-to-Wire Silicone Rubber
Part Number
Description
Buy Now
Series
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Wire/Cable Size [mm²]
Wire/Cable Size [AWG]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Accessory Type
Color
Comment
For Use With
Material
Packaging Method
Packaging Quantity
Product Type
Seal Color
Wire/Cable Type
Connector System
Seal Material
Documentation
Contact the supplier