Rectangular Power Connectors

Manufacturer TE Connectivity
Description 02P .140 MNL PLUG NAT
Part Number 1-350344-0
URL http://www.te.com/usa-en/product-1-350344-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Commercial MATE-N-LOK
Operating Voltage [VAC] 250
Height [in] .815
Length [in] .95
Width [in] .275
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 6.1
Centerline (Pitch) [in] .24
Connector System Wire-to-Wire
Packaging Method Package
Housing Material Nylon
Product Type Housing
Housing Type Plug
Number of Positions 2
UL Flammability Rating UL 94V-2
Housing Color Natural
Termination Method to Wire & Cable Crimp
Contact Layout Inline
Connector & Contact Terminates To Wire & Cable
Packaging Quantity 1
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Socket
Sealable No
Connector Mounting Type Cable Mount
Agency/Standard Number E28476
Contact Retention Without
Number of Rows 1
Circuit Application Power & Signal
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Height [in] Length [in] Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Packaging Method Housing Material Product Type Housing Type Number of Positions UL Flammability Rating Housing Color Termination Method to Wire & Cable Contact Layout Connector & Contact Terminates To Packaging Quantity Glow Wire Rating Contact Type Sealable Connector Mounting Type Agency/Standard Number Contact Retention Number of Rows Circuit Application
1 1-350344-0 02P .140 MNL PLUG NAT Buy Now Commercial MATE-N-LOK 250 .815 .95 .275 -55 – 105 -67 – 221 6.1 .24 Wire-to-Wire Package Nylon Housing Plug 2 UL 94V-2 Natural Crimp Inline Wire & Cable 1 Standard Part - Not Glow Wire Socket No Cable Mount E28476 Without 1 Power & Signal
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Height [in]
Length [in]
Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Packaging Method
Housing Material
Product Type
Housing Type
Number of Positions
UL Flammability Rating
Housing Color
Termination Method to Wire & Cable
Contact Layout
Connector & Contact Terminates To
Packaging Quantity
Glow Wire Rating
Contact Type
Sealable
Connector Mounting Type
Agency/Standard Number
Contact Retention
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.