Rectangular Connector Housings

Manufacturer TE Connectivity
Description 02P .093 COMM P&S RECPT .248CL, V0
Part Number 770065-2
URL http://www.te.com/usa-en/product-770065-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Commercial Pin and Socket Connectors
Operating Voltage [VAC] 600
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 6.3
Centerline (Pitch) [in] .248
Number of Rows 1
Housing Material Nylon GF
Connector Style Receptacle
Contact Type Pin or Socket
Agency/Standard CSA
Connector Type Housing
CSA File Number LR7189
For Use With Plug Housing
Housing Color Natural
Product Type Connector
UL File Number E28476
UL Flammability Rating UL 94V-0
UL Rating Recognized
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Circuit Application Power
Connector System Wire-to-Wire
Sealable No
CSA Rating Certified
Contact Layout Inline
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Number of Rows Housing Material Connector Style Contact Type Agency/Standard Connector Type CSA File Number For Use With Housing Color Product Type UL File Number UL Flammability Rating UL Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Sealable CSA Rating Contact Layout
1 770065-2 02P .093 COMM P&S RECPT .248CL, V0 Buy Now Commercial Pin and Socket Connectors 600 -55 – 105 -67 – 221 6.3 .248 1 Nylon GF Receptacle Pin or Socket CSA Housing LR7189 Plug Housing Natural Connector E28476 UL 94V-0 Recognized Wire & Cable Cable Mount Power Wire-to-Wire No Certified Inline
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Number of Rows
Housing Material
Connector Style
Contact Type
Agency/Standard
Connector Type
CSA File Number
For Use With
Housing Color
Product Type
UL File Number
UL Flammability Rating
UL Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Sealable
CSA Rating
Contact Layout
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.