Multiple Configuration PCB Connector Contacts

Manufacturer TE Connectivity
Description .025 SQ POST W/STAR TIN .440
Part Number 147433-5
URL http://www.te.com/usa-en/product-147433-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPMODU Headers
Insulation Resistance [MO] 5000
Length [mm] 11.18
Length [in] .44
Post Size [mm] .64
Post Size [in] .025
Operating Temperature Range [°C] -55 – 125
Contact Current Rating (Max) [A] 3
Hole Size (Recommended) [mm] .84
Contact Type Pin
Contact Mating Area Plating Material Tin
Contact Mating Area Plating Material Finish Matte
Dielectric Withstanding Voltage 750 V
Packaging Method Reel
Packaging Quantity 80000
Product Type Contact
Connector & Contact Terminates To Printed Circuit Board
Contact Base Material Brass
PCB Mount Orientation Vertical
PCB Contact Termination Area Plating Material Tin
Star With
Contact Configuration Continuous Post
Termination End Plating Material Tin
Contact Shape Square
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Insulation Resistance [MO] Length [mm] Length [in] Post Size [mm] Post Size [in] Operating Temperature Range [°C] Contact Current Rating (Max) [A] Hole Size (Recommended) [mm] Contact Type Contact Mating Area Plating Material Contact Mating Area Plating Material Finish Dielectric Withstanding Voltage Packaging Method Packaging Quantity Product Type Connector & Contact Terminates To Contact Base Material PCB Mount Orientation PCB Contact Termination Area Plating Material Star Contact Configuration Termination End Plating Material Contact Shape
1 147433-5 .025 SQ POST W/STAR TIN .440 Buy Now AMPMODU Headers 5000 11.18 .44 .64 .025 -55 – 125 3 .84 Pin Tin Matte 750 V Reel 80000 Contact Printed Circuit Board Brass Vertical Tin With Continuous Post Tin Square
Part Number
Description
Buy Now
Series
Insulation Resistance [MO]
Length [mm]
Length [in]
Post Size [mm]
Post Size [in]
Operating Temperature Range [°C]
Contact Current Rating (Max) [A]
Hole Size (Recommended) [mm]
Contact Type
Contact Mating Area Plating Material
Contact Mating Area Plating Material Finish
Dielectric Withstanding Voltage
Packaging Method
Packaging Quantity
Product Type
Connector & Contact Terminates To
Contact Base Material
PCB Mount Orientation
PCB Contact Termination Area Plating Material
Star
Contact Configuration
Termination End Plating Material
Contact Shape
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.