Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description .025 SEALED REC CONT
Part Number 1318329-1
URL http://www.te.com/usa-en/product-1318329-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series TH/.025 Connector System
Wire Insulation Diameter [mm] 1.25 – 1.8
Mating Tab Thickness [mm] .64
Mating Tab Thickness [in] .025
Mating Tab Width [mm] .64
Mating Tab Width [in] .025
Operating Temperature Range [°C] -40 – 120
Operating Temperature Range [°F] -40 – 248
Wire Size [mm²] .5 – .85
Typical Current Rating [A] 4
Wire Size Search [AWG] 20
Wire Size Search [mm²] .5
Packaging Quantity 10000
Terminal Transmits 0 – 24 A (Low Power)
Termination Method Crimp
Wire Type Copper
Primary Locking Feature Clean Body
Interface Plating Tin (Sn)
Receptacle Style 180°
Packaging Method Reel
Sealable No
Terminal & Splice Style Receptacle
Crimp Type F-Crimp
Product selection
Selector Part Number Description Buy Now Series Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Typical Current Rating [A] Wire Size Search [AWG] Wire Size Search [mm²] Packaging Quantity Terminal Transmits Termination Method Wire Type Contact Termination Area Plating Material Primary Locking Feature Interface Plating Seal Type Receptacle Style Packaging Method Sealable Terminal & Splice Style Crimp Type
1 1318329-1 .025 SEALED REC CONT Buy Now TH/.025 Connector System 1.25 – 1.8 .64 .025 .64 .025 -40 – 120 -40 – 248 .5 – .85 4 20 .5 10000 0 – 24 A (Low Power) Crimp Copper Clean Body Tin (Sn) 180° Reel No Receptacle F-Crimp
2 1318332-1 .040 SEALED REC CONT Buy Now TH/.025 Connector System 1.6 – 2.1 .063 .64 .025 .64 .025 -40 – 120 -40 – 248 .75 – 1.25 6 17 1.25 7000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Clean Body Tin (Sn) 180° Reel No Receptacle F-Crimp
3 1612290-1 0.64 RCPT SEALED TIN STRIP Buy Now TH/.025 Connector System 1.1 – 1.4 .64 .025 .64 .025 -40 – 140 -40 – 284 .3 – .5 4 23 .5 7500 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Clean Body Tin (Sn) 180° Reel Yes Receptacle F-Crimp
4 1612290-2 0.64 RCPT SEALED AU STRIP Buy Now TH/.025 Connector System 1.1 – 1.4 .64 .025 .64 .025 -40 – 140 -40 – 284 .3 – .5 4 23 .5 7500 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Clean Body Gold (Au) 180° Reel Yes Receptacle F-Crimp
5 1612776-1 REC CONTACT ASSY S RANGE CLEAN Buy Now Multilock Connector System 1.1 – 1.6 .043 – .063 .64 .025 1 .039 -40 – 120 -40 – 248 .3 – .5 3 21 .5 7000 0 – 24 A (Low Power) Crimp Copper Clean Body Tin (Sn) Family Seal 180° Reel Yes Receptacle F-Crimp
6 1717148-1 REC CONT ASSY S RANGE 025 CLEA Buy Now TH/.025 Connector System 1.1 – 1.6 .64 .025 .64 .025 -40 – 120 -40 – 248 .3 – .5 3 21 .5 9000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Clean Body Tin (Sn) Family Seal 180° Reel No Receptacle F-Crimp
7 2040168-1 0.64 RCPT SEALED TIN STRIP(L SIZE) Buy Now TH/.025 Connector System 1.25 – 1.6 .64 .025 .64 .025 -40 – 140 -40 – 284 .5 4 .5 7500 0 – 24 A (Low Power) Crimp Copper Clean Body Tin (Sn) Family Seal Reel No Receptacle F-Crimp
8 2040168-2 0.64 RCPT SEALED AU STRIP(L SIZE) Buy Now TH/.025 Connector System 1.25 – 1.6 .64 .025 .64 .025 -40 – 140 -40 – 284 .5 4 .5 7500 0 – 24 A (Low Power) Crimp Copper Clean Body Gold (Au) Family Seal Reel No Receptacle F-Crimp
Part Number
Description
Buy Now
Series
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Typical Current Rating [A]
Wire Size Search [AWG]
Wire Size Search [mm²]
Packaging Quantity
Terminal Transmits
Termination Method
Wire Type
Contact Termination Area Plating Material
Primary Locking Feature
Interface Plating
Seal Type
Receptacle Style
Packaging Method
Sealable
Terminal & Splice Style
Crimp Type
Documentation
025 T.P.S. CONNECTOR - 1318329-1
025 T.P.S. CONNECTOR - 1318329-1
CLEAN BODY 025 CONNECTOR 10POSITIONS - 1318329-1
SEALED EFI ECU 0.64/2.3II I/O CONNECTOR - 1612290-1
SEALED EFI ECU 0.64/2.3II I/O CONNECTOR - 1612290-2
SEALED EFI ECU 0.64/2.3II I/O CONNECTOR - 2040168-1
SEALED EFI ECU 0.64/2.3II I/O CONNECTOR - 2040168-2
SEALED EFI ECU 0.64/2.3II I/O CONNECTOR - 1612290-1
SEALED EFI ECU 0.64/2.3II I/O CONNECTOR - 1612290-2
SEALED EFI ECU 0.64/2.3II I/O CONNECTOR - 2040168-1
SEALED EFI ECU 0.64/2.3II I/O CONNECTOR - 2040168-2
Crimping CLEAN BODY 025/040 Receptacle Contact - 1318329-1
Crimping CLEAN BODY 025/040 Receptacle Contact - 1318332-1
Crimping CLEAN BODY 025/040 Receptacle Contact - 1612776-1
Crimping CLEAN BODY 025/040 Receptacle Contact - 1717148-1
Crimping CLEAN BODY 025/040 Receptacle Contact - 1318329-1
Crimping CLEAN BODY 025/040 Receptacle Contact - 1318332-1
Crimping CLEAN BODY 025/040 Receptacle Contact - 1612776-1
Crimping CLEAN BODY 025/040 Receptacle Contact - 1717148-1
CRIMPING OF SEALED 0.64 RECEPTACLE - 1612290-1
CRIMPING OF SEALED 0.64 RECEPTACLE - 1612290-2
CRIMPING OF SEALED 0.64 RECEPTACLE - 2040168-1
CRIMPING OF SEALED 0.64 RECEPTACLE - 2040168-2
CRIMPING OF SEALED 0.64 RECEPTACLE CONTACT - 1612290-1
CRIMPING OF SEALED 0.64 RECEPTACLE CONTACT - 1612290-2
CRIMPING OF SEALED 0.64 RECEPTACLE CONTACT - 2040168-1
CRIMPING OF SEALED 0.64 RECEPTACLE CONTACT - 2040168-2
CLEAN BODY 025 RECEPTACLE CONTACT - 1318329-1
CLEAN BODY 040 RECEPTACLE CONTACT - 1318332-1
SEALED 0.64 RECEPTACLE CONTACT - 1612290-1
SEALED 0.64 RECEPTACLE CONTACT - 1612290-2
REC CONTACT ASSY S RANGE CLEAN BODY 040 CONNECTOR - 1612776-1
MULTILOCK Connector System - 1612776-1
REC CONTACT ASSY S RANGE CLEAN BODY 025 CONNECTOR - 1717148-1
SEALED 0.64 RECEPTACLE CONTACT L-SIZE - 2040168-1
SEALED 0.64 RECEPTACLE CONTACT L-SIZE - 2040168-2
CLEAN BODY 025 10POSITIONS CONNECTOR - 1318329-1
CLEAN BODY 025 10POSITIONS CONNECTOR - 1717148-1
CLEAN BODY 025 10POSITIONS CONNECTOR - 1318329-1
CLEAN BODY 025 10POSITIONS CONNECTOR - 1717148-1
SEALED EFI ECU 0.64/2.3II I/O CONNECTOR - 1612290-1
SEALED EFI ECU 0.64/2.3II I/O CONNECTOR - 1612290-2
SEALED EFI ECU 0.64/2.3II I/O CONNECTOR - 1612290-1
SEALED EFI ECU 0.64/2.3II I/O CONNECTOR - 1612290-2
CLEAN BODY 025/040 SEALED 132POS 104POS 60POS CONNECTOR - 1318329-1
CLEAN BODY 025/040 SEALED 132POS 104POS 60POS CONNECTOR - 1318332-1
CLEAN BODY 025/040 SEALED 132POS 104POS 60POS CONNECTOR - 1612776-1
CLEAN BODY 025/040 SEALED 132POS 104POS 60POS CONNECTOR - 1717148-1
025 T.P.S. CONNECTOR - 1318329-1
025 T.P.S. CONNECTOR - 1717148-1
The Extraction Tool for 025/040 Clean Body Connector - 1318329-1
The Extraction Tool for 025/040 Clean Body Connector - 1318332-1
The Extraction Tool for 025/040 Clean Body Connector - 1612776-1
The Extraction Tool for 025/040 Clean Body Connector - 1717148-1
CLEAN BODY 025 CONNECTOR 10POSITIONS QUALIFICATION TEST REPORT - 1318329-1
025 T.P.S. CONNECTOR - 1318329-1
CLEAN BODY 025/040 SEALED 132POSITIONS CONNECTOR - 1318329-1
CLEAN BODY 025/040 SEALED 132POSITIONS CONNECTOR - 1318332-1
CLEAN BODY 025/040 SEALED 132POSITIONS CONNECTOR - 1612776-1
CLEAN BODY 025/040 SEALED 132POSITIONS CONNECTOR - 1717148-1
SEALED 0.64/2.3II I/O CONNECTOR - 1612290-1
SEALED 0.64/2.3II I/O CONNECTOR - 1612290-2
SEALED 0.64/2.3II I/O CONNECTOR - 2040168-1
SEALED 0.64/2.3II I/O CONNECTOR - 2040168-2
TH/.025 Connector Series - 1318329-1
TH/.025 Connector Series - 1318332-1
TH/.025 Connector Series - 1612290-1
TH/.025 Connector Series - 1612290-2
TH/.025 Connector Series - 1717148-1
TH/.025 Connector Series - 2040168-1
TH/.025 Connector Series - 2040168-2
3D PDF - 1318329-1
3D PDF - 1318332-1
3D PDF - 1612290-1
3D PDF - 1612290-2
3D PDF - 1612776-1
3D PDF - 1717148-1
3D PDF - 2040168-1
3D PDF - 2040168-2
MD_1318329-1_091520172229_dmtec - 1318329-1
MD_1318332-1_091520172238_dmtec - 1318332-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.