Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description .025 LIGHT SENSOR PLUG 6P BLUE
Part Number 1318305-1
URL http://www.te.com/usa-en/product-1318305-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series TH/.025 Connector System
Height [mm] 10.7
Height [in] .421
Length [mm] 19
Length [in] .748
Row-to-Row Spacing [mm] 5.9
Row-to-Row Spacing [in] .232
Width [mm] 9.5
Width [in] .374
Mating Tab Width [mm] .64
Mating Tab Width [in] .025
Operating Voltage [VDC] 12
Operating Temperature Range [°C] -30 – 100
Operating Temperature Range [°F] -22 – 212
Centerline (Pitch) [mm] 2.5
Centerline (Pitch) [in] .098
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Board
Serviceable Yes
Polarized Yes
Number of Positions 6
Primary Locking Feature On the Terminal
UL Flammability Rating UL 94-HB
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Bag
Cable Exit Angle 180°
Color Blue
Body Material PBT
Packaging Quantity 100
Connector Position Assurance Capable No
Sealable No
Number of Rows 3
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 1318305-1 .025 LIGHT SENSOR PLUG 6P BLUE Buy Now TH/.025 Connector System 10.7 .421 19 .748 5.9 .232 9.5 .374 .64 .025 12 -30 – 100 -22 – 212 2.5 .098 12 Wire-to-Board Yes Yes 6 On the Terminal UL 94-HB No Housing for female terminals No Without Yes Bag 180° Blue PBT 100 No No 3 Signal
2 1318305-2 025 PLUG HSG 6P LIGHT SENSOR Buy Now TH/.025 Connector System 10.7 .421 19 .748 5.9 .232 9.5 .374 .64 .025 12 -30 – 100 -22 – 212 2.5 .098 12 Wire-to-Device Yes Yes 6 On the Terminal UL 94-HB No Housing for female terminals No Without Yes Bag 180° Black PBT 100 No No 3 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier