Rectangular Power Connectors

Manufacturer TE Connectivity
Description 01P CMNL PLUG HSG F/H NATL - 402923817 - AMPS-1-0480349-0 - D14113-000
Part Number 1-480349-0
URL http://www.te.com/usa-en/product-1-480349-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Commercial MATE-N-LOK
Also Known As (Marketing Alias) 402923817
Also Known As (Marketing Alias) #2 AMPS-1-0480349-0
Also Known As (Marketing Alias) #3 D14113-000
Operating Voltage [VAC] 250
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Connector System Wire-to-Wire
Packaging Method Package
Panel Mount Feature Without
Housing Material Nylon
Product Type Housing
Housing Type Plug
CSA File Number LR16455
Number of Positions 1
UL Flammability Rating UL 94V-2
Agency/Standard CSA
VDE Tested No
Housing Color Natural
Termination Method to Wire & Cable Crimp
Connector & Contact Terminates To Wire & Cable
Packaging Quantity 1
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Socket
UL Rating Certified
Sealable No
Connector Mounting Type Cable Mount
Circuit Identification Feature Without
For Use With Pin (Cap) Housing
Agency/Standard Number E28476
Contact Retention Without
Circuit Application Power & Signal
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Operating Voltage [VAC] Operating Temperature Range [°C] Operating Temperature Range [°F] Connector System Packaging Method Panel Mount Feature Housing Material Product Type Housing Type CSA File Number Number of Positions UL Flammability Rating Agency/Standard VDE Tested Housing Color Termination Method to Wire & Cable Connector & Contact Terminates To Packaging Quantity Glow Wire Rating Contact Type UL Rating Sealable Connector Mounting Type Circuit Identification Feature For Use With Agency/Standard Number Contact Retention Circuit Application
1 1-480349-0 01P CMNL PLUG HSG F/H NATL - 402923817 - AMPS-1-0480349-0 - D14113-000 Buy Now Commercial MATE-N-LOK 402923817 AMPS-1-0480349-0 D14113-000 250 -55 – 105 -67 – 221 Wire-to-Wire Package Without Nylon Housing Plug LR16455 1 UL 94V-2 CSA No Natural Crimp Wire & Cable 1 Standard Part - Not Glow Wire Socket Certified No Cable Mount Without Pin (Cap) Housing E28476 Without Power & Signal
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Operating Voltage [VAC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Connector System
Packaging Method
Panel Mount Feature
Housing Material
Product Type
Housing Type
CSA File Number
Number of Positions
UL Flammability Rating
Agency/Standard
VDE Tested
Housing Color
Termination Method to Wire & Cable
Connector & Contact Terminates To
Packaging Quantity
Glow Wire Rating
Contact Type
UL Rating
Sealable
Connector Mounting Type
Circuit Identification Feature
For Use With
Agency/Standard Number
Contact Retention
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.