Rectangular Power Connectors

Manufacturer TE Connectivity
Description 01P .093 COMM P&S PLUG HSG
Part Number 770064-1
URL http://www.te.com/usa-en/product-770064-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Commercial Pin and Socket Connectors
Operating Voltage [VAC] 250
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Connector System Wire-to-Wire
Packaging Method Package
Housing Material Nylon
Product Type Housing
Housing Type Plug
CSA File Number LR7189
Number of Positions 1
UL Flammability Rating UL 94V-2
Number of Signal Positions 1
Agency/Standard CSA
Housing Color Natural
Termination Method to Wire & Cable Crimp
Contact Layout Inline
Connector & Contact Terminates To Wire & Cable
Packaging Quantity 1
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Pin
UL Rating Recognized
Sealable No
CSA Rating Certified
Connector Mounting Type Cable Mount
For Use With Single Circuit Receptacle Housing
Agency/Standard Number E28476
Contact Retention Without
Number of Rows 1
Circuit Application Power & Signal
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Operating Temperature Range [°C] Operating Temperature Range [°F] Connector System Packaging Method Housing Material Product Type Housing Type CSA File Number Number of Positions UL Flammability Rating Number of Signal Positions Agency/Standard Housing Color Termination Method to Wire & Cable Contact Layout Connector & Contact Terminates To Packaging Quantity Glow Wire Rating Contact Type UL Rating Sealable CSA Rating Connector Mounting Type For Use With Agency/Standard Number Contact Retention Number of Rows Circuit Application
1 770064-1 01P .093 COMM P&S PLUG HSG Buy Now Commercial Pin and Socket Connectors 250 -55 – 105 -67 – 221 Wire-to-Wire Package Nylon Housing Plug LR7189 1 UL 94V-2 1 CSA Natural Crimp Inline Wire & Cable 1 Standard Part - Not Glow Wire Pin Recognized No Certified Cable Mount Single Circuit Receptacle Housing E28476 Without 1 Power & Signal
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Connector System
Packaging Method
Housing Material
Product Type
Housing Type
CSA File Number
Number of Positions
UL Flammability Rating
Number of Signal Positions
Agency/Standard
Housing Color
Termination Method to Wire & Cable
Contact Layout
Connector & Contact Terminates To
Packaging Quantity
Glow Wire Rating
Contact Type
UL Rating
Sealable
CSA Rating
Connector Mounting Type
For Use With
Agency/Standard Number
Contact Retention
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.