Rectangular Power Connectors

Manufacturer TE Connectivity
Description 01P .062 COMM P&S RECPT - 0-0770277-1
Part Number 770277-1
URL http://www.te.com/usa-en/product-770277-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Commercial Pin and Socket Connectors
Also Known As (Marketing Alias) 0-0770277-1
Operating Voltage [VAC] 250
Operating Voltage [VDC] 250
Wire/Cable Size [AWG] 30 – 18
Wire/Cable Size [CMA] 394.71 – 1776.17
Wire/Cable Size [mm²] .2 – .9
Accepts Wire Insulation Diameter Range [mm] 1.27 – 2.79
Accepts Wire Insulation Diameter Range [in] .05 – .11
Insertion Force [Newton] 17.8
Length [mm] 19.94
Length [in] .785
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 3.68
Centerline (Pitch) [in] .145
Connector System Wire-to-Wire
Packaging Method Package
Panel Mount Feature Without
Housing Material Nylon
Product Type Housing
Housing Type Receptacle
CSA File Number LR7189
Number of Positions 1
UL Flammability Rating UL 94V-2
Number of Signal Positions 1
Agency/Standard UL
VDE Tested No
Housing Color Natural
Termination Method to Wire & Cable Crimp
Contact Layout Inline
Connector & Contact Terminates To Wire & Cable
Packaging Quantity 1
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Socket
UL Rating Recognized
Sealable No
Connector Mounting Type Cable Mount
Multiple Contact Types Without
Agency/Standard Number E28476
Contact Retention Without
Number of Rows 1
Wire/Cable Type Discrete Wire
Circuit Application Power & Signal
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Operating Voltage [VAC] Operating Voltage [VDC] Wire/Cable Size [AWG] Wire/Cable Size [CMA] Wire/Cable Size [mm²] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Insertion Force [Newton] Length [mm] Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Packaging Method Panel Mount Feature Housing Material Product Type Housing Type CSA File Number Number of Positions UL Flammability Rating Number of Signal Positions Agency/Standard VDE Tested Housing Color Termination Method to Wire & Cable Contact Layout Connector & Contact Terminates To Packaging Quantity Glow Wire Rating Contact Type UL Rating Sealable Connector Mounting Type Multiple Contact Types Agency/Standard Number Contact Retention Number of Rows Wire/Cable Type Circuit Application
1 770277-1 01P .062 COMM P&S RECPT - 0-0770277-1 Buy Now Commercial Pin and Socket Connectors 0-0770277-1 250 250 30 – 18 394.71 – 1776.17 .2 – .9 1.27 – 2.79 .05 – .11 17.8 19.94 .785 -55 – 105 -67 – 221 3.68 .145 Wire-to-Wire Package Without Nylon Housing Receptacle LR7189 1 UL 94V-2 1 UL No Natural Crimp Inline Wire & Cable 1 Standard Part - Not Glow Wire Socket Recognized No Cable Mount Without E28476 Without 1 Discrete Wire Power & Signal
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Operating Voltage [VAC]
Operating Voltage [VDC]
Wire/Cable Size [AWG]
Wire/Cable Size [CMA]
Wire/Cable Size [mm²]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Insertion Force [Newton]
Length [mm]
Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Packaging Method
Panel Mount Feature
Housing Material
Product Type
Housing Type
CSA File Number
Number of Positions
UL Flammability Rating
Number of Signal Positions
Agency/Standard
VDE Tested
Housing Color
Termination Method to Wire & Cable
Contact Layout
Connector & Contact Terminates To
Packaging Quantity
Glow Wire Rating
Contact Type
UL Rating
Sealable
Connector Mounting Type
Multiple Contact Types
Agency/Standard Number
Contact Retention
Number of Rows
Wire/Cable Type
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.