FPC Connectors

Manufacturer TE Connectivity
Description 011 1MM FPC BTM HORZ
Part Number 1-487952-1
URL http://www.te.com/usa-en/product-1-487952-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Mating Area Plating Thickness [µm] .38
Contact Mating Area Plating Thickness [µin] 15
Contact Termination Area Plating Thickness [µm] .381
Contact Termination Area Plating Thickness [µin] 15
Height [mm] 2.56
Height [in] .1008
Length [mm] 18.92
Length [in] .7449
Width [mm] 6.54
Width [in] .2575
Operating Voltage [VAC] 200
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] 1
Centerline (Pitch) [in] .039
Contact Current Rating (Max) [A] 1
Flex Cable Thickness [mm] .3
Flex Cable Thickness [in] .012
Insertion Force ZIF
Circuit Identification Feature With
Connector Style Receptacle
Connector Type Connector Assembly
Contact Design Single Beam
Contact Mating Area Plating Material Tin-Lead
Contact Termination Area Plating Material Tin-Lead
Contact Transmits (Typical) Signal (Data)
Contact Type Socket
Housing Color Natural
Housing Material LCP (Liquid Crystal Polymer)
Mating Alignment With
Number of Rows 1
Packaging Method Tape & Reel
Packaging Quantity 1500
Product Type Connector
Shielded No
Wire/Cable Type FPC/FFC
Connector & Contact Terminates To Flexible Printed Circuit (FPC)
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Flex-to-Board
Number of Positions 11
Sealable No
Contact Base Material Phosphor Bronze
Contact Mating Location Bottom
Termination Method to Printed Circuit Board Surface Mount
PCB Mount Orientation Right Angle
PCB Mount Retention With
PCB Mount Alignment Without
Series FPC
Actuator Type Stuffer
Contact Layout Inline
Product selection
Selector Part Number Description Buy Now Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Contact Termination Area Plating Thickness [µm] Contact Termination Area Plating Thickness [µin] Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Operating Voltage [VAC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Flex Cable Thickness [mm] Flex Cable Thickness [in] Insertion Force Circuit Identification Feature Connector Style Connector Type Contact Design Contact Mating Area Plating Material Contact Mating Area Plating Material Finish Contact Termination Area Plating Material Contact Transmits (Typical) Contact Type Housing Color Housing Material Mating Alignment Number of Rows Packaging Method Packaging Quantity Product Type Shielded Wire/Cable Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material Contact Mating Location Termination Method to Printed Circuit Board PCB Mount Orientation PCB Mount Retention PCB Mount Alignment Series Actuator Type PCB Contact Termination Area Plating Material Finish Contact Layout
1 1-487952-1 011 1MM FPC BTM HORZ Buy Now .38 15 .381 15 2.56 .1008 18.92 .7449 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin-Lead Tin-Lead Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1500 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 11 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Inline
12 1-487952-4 014 1MM FPC BTM HORZ Buy Now .38 15 .381 15 2.56 .1008 21.92 .863 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin-Lead Tin-Lead Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 14 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Inline
23 1-487952-6 016 1MM FPC BTM HORZ Buy Now .38 15 .381 15 2.56 .1008 23.92 .9417 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin-Lead Tin-Lead Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Printed Circuit Board Board Mount Signal Flex-to-Board 16 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Inline
28 1-487952-8 018 1MM FPC BTM HORZ Buy Now .38 15 .381 15 2.56 .1008 25.92 1.0205 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin-Lead Tin-Lead Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 18 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Inline
29 1-84952-1 1MM FPC HORZ.BTTM CONT.ASS.11P Buy Now 2 78.74 2 78.74 2.56 .1008 18.92 .7449 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin Bright Tin Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1500 Connector No FPC/FFC Printed Circuit Board Board Mount Signal Flex-to-Board 11 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Bright Inline
30 1-84952-2 1MM FPC HORZ.BTTM CONT.ASS.12P Buy Now 2 78.74 2 78.74 2.56 .1008 19.92 .7843 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin Bright Tin Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 12 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Bright Inline
31 1-84952-3 1MM FPC HORZ.BTTM CONT.ASS.13P Buy Now 2 78.74 2 78.74 2.56 .1008 20.92 .8236 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin Bright Tin Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 13 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Bright Inline
32 1-84952-4 1MM FPC HORZ.BTTM CONT.ASS.14P Buy Now 2 78.74 2 78.74 2.56 .1008 21.92 .863 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin Bright Tin Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Printed Circuit Board Board Mount Signal Flex-to-Board 14 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Bright Inline
33 1-84952-6 1MM FPC HORZ.BTTM CONT.ASS.16P Buy Now 2 78.74 2 78.74 2.56 .1008 23.92 .9417 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin Bright Tin Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 16 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Bright Inline
2 1-84952-7 1MM FPC HORZ.BTTM CONT.ASS.17P Buy Now 2 78.74 2 78.74 2.56 .1008 24.92 .9811 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin Bright Tin Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 17 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Bright Inline
3 1-84952-8 1MM FPC HORZ.BTTM CONT.ASS.18P Buy Now 2 78.74 2 78.74 2.56 .1008 25.92 1.0205 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin Bright Tin Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 18 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Bright Inline
4 1-84952-9 1MM FPC HORZ.BTTM CONT.ASS.19P Buy Now 2 78.74 2 78.74 2.56 .1008 26.92 1.0598 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin Bright Tin Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 19 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Bright Inline
5 2-487952-0 020 1MM FPC BTM HORZ Buy Now .38 15 .381 15 2.56 .1008 27.92 1.0992 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin-Lead Tin-Lead Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 20 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Inline
6 2-487952-4 024 1MM FPC BTM HORZ Buy Now .38 15 .381 15 2.56 .1008 31.92 1.2567 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin-Lead Tin-Lead Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 24 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Inline
7 2-487952-8 028 1MM FPC BTM HORZ Buy Now .38 15 .381 15 2.56 .1008 35.92 1.4142 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin-Lead Tin-Lead Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 28 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Inline
8 2-84952-1 1MM FPC HORZ.BTTM CONT.ASS.21P Buy Now 2 78.74 2 78.74 2.56 .1008 28.92 1.1386 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin Bright Tin Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Printed Circuit Board Board Mount Signal Flex-to-Board 21 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Bright Inline
9 2-84952-2 1MM FPC HORZ.BTTM CONT.ASS.22P Buy Now 2 78.74 2 78.74 2.56 .1008 29.92 1.178 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin Bright Tin Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 22 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Bright Inline
10 2-84952-3 1MM FPC HORZ.BOTTOM CONT.ASSY 23P Buy Now 2 78.74 2 78.74 2.56 .1008 30.92 1.2173 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin Bright Tin Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Printed Circuit Board Board Mount Signal Flex-to-Board 23 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Bright Inline
11 2-84952-4 1MM FPC HORZ.BOTTOM CONT.ASSY 24P Buy Now 2 78.74 2 78.74 2.56 .1008 31.92 1.2567 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin Bright Tin Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Printed Circuit Board Board Mount Signal Flex-to-Board 24 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Bright Inline
13 2-84952-5 1MM FPC HORZ.BOTTOM CONT.ASSY 25P Buy Now 2 78.74 2 78.74 2.56 .1008 32.92 1.2961 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin Bright Tin Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 25 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Bright Inline
14 2-84952-6 1MM FPC HORZ.BOTTOM CONT.ASSY 26P Buy Now 2 78.74 2 78.74 2.56 .1008 33.92 1.3354 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin Bright Tin Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Printed Circuit Board Board Mount Signal Flex-to-Board 26 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Bright Inline
15 2-84952-7 1MM FPC HORZ.BOTTOM CONT.ASSY 27P Buy Now 2 78.74 2 78.74 2.56 .1008 34.92 1.3748 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin Bright Tin Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 27 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Bright Inline
16 2-84952-8 1MM FPC HORZ.BOTTOM CONT.ASSY 28P Buy Now 2 78.74 2 78.74 2.56 .1008 35.92 1.4142 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin Bright Tin Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 28 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Bright Inline
17 2-84952-9 1MM FPC HORZ.BOTTOM CONT.ASSY 29P Buy Now 2 78.74 2 78.74 2.56 .1008 36.92 1.4535 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin Bright Tin Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Printed Circuit Board Board Mount Signal Flex-to-Board 29 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Bright Inline
18 3-487952-0 030 1MM FPC BTM HORZ Buy Now .38 15 .381 15 2.56 .1008 37.92 1.4929 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin-Lead Tin-Lead Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1200 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 30 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Inline
19 487952-4 004 1MM FPC BTM HORZ Buy Now .38 15 .381 15 2.56 .1008 11.92 .4692 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin-Lead Tin-Lead Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1500 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 4 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Inline
20 487952-5 005 1MM FPC BTM HORZ Buy Now .38 15 .381 15 2.56 .1008 12.92 .5086 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin-Lead Tin-Lead Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1500 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 5 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Inline
21 487952-6 006 1MM FPC BTM HORZ Buy Now .38 15 .381 15 2.56 .1008 13.92 .548 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin-Lead Tin-Lead Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1500 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 6 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Inline
22 487952-8 008 1MM FPC BTM HORZ Buy Now .38 15 .381 15 2.56 .1008 15.92 .6268 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin-Lead Tin-Lead Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1500 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 8 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Inline
24 487952-9 009 1MM FPC BTM HORZ Buy Now .38 15 .381 15 2.56 .1008 16.92 .6661 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin-Lead Tin-Lead Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1500 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 9 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Inline
25 84952-5 1MM FPC HORZ.BTTM CONT.ASS.5P Buy Now 2 78.74 2 78.74 2.56 .1008 12.92 .5086 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin Bright Tin Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1500 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 5 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Bright Inline
26 84952-8 1MM FPC HORZ.BTTM CONT.ASS.8P Buy Now 2 78.74 2 78.74 2.56 .1008 15.92 .6268 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin Bright Tin Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1500 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 8 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Bright Inline
27 84952-9 1MM FPC HORZ.BTTM CONT.ASS.9P Buy Now 2 78.74 2 78.74 2.56 .1008 16.92 .6661 6.54 .2575 200 -40 – 85 -40 – 185 1 .039 1 .3 .012 ZIF With Receptacle Connector Assembly Single Beam Tin Bright Tin Signal (Data) Socket Natural LCP (Liquid Crystal Polymer) With 1 Tape & Reel 1500 Connector No FPC/FFC Flexible Printed Circuit (FPC) Board Mount Signal Flex-to-Board 9 No Phosphor Bronze Bottom Surface Mount Right Angle With Without FPC Stuffer Bright Inline
Part Number
Description
Buy Now
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Contact Termination Area Plating Thickness [µm]
Contact Termination Area Plating Thickness [µin]
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Operating Voltage [VAC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Flex Cable Thickness [mm]
Flex Cable Thickness [in]
Insertion Force
Circuit Identification Feature
Connector Style
Connector Type
Contact Design
Contact Mating Area Plating Material
Contact Mating Area Plating Material Finish
Contact Termination Area Plating Material
Contact Transmits (Typical)
Contact Type
Housing Color
Housing Material
Mating Alignment
Number of Rows
Packaging Method
Packaging Quantity
Product Type
Shielded
Wire/Cable Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
Contact Mating Location
Termination Method to Printed Circuit Board
PCB Mount Orientation
PCB Mount Retention
PCB Mount Alignment
Series
Actuator Type
PCB Contact Termination Area Plating Material Finish
Contact Layout
Documentation
Connector, FPC, 1 mm - 1-487952-1
Connector, FPC, 1 mm - 1-487952-4
Connector, FPC, 1 mm - 1-487952-6
Connector, FPC, 1 mm - 1-487952-8
Connector, FPC, 1 mm - 2-487952-0
Connector, FPC, 1 mm - 2-487952-4
Connector, FPC, 1 mm - 2-487952-8
Connector, FPC, 1 mm - 3-487952-0
Connector, FPC, 1 mm - 487952-4
Connector, FPC, 1 mm - 487952-5
Connector, FPC, 1 mm - 487952-6
Connector, FPC, 1 mm - 487952-8
Connector, FPC, 1 mm - 487952-9
1mm Flexible Printed Circuit (FPC) Connectors - 1-487952-1
1mm Flexible Printed Circuit (FPC) Connectors - 1-487952-4
1mm Flexible Printed Circuit (FPC) Connectors - 1-487952-6
1mm Flexible Printed Circuit (FPC) Connectors - 1-487952-8
1mm Flexible Printed Circuit (FPC) Connectors - 2-487952-0
1mm Flexible Printed Circuit (FPC) Connectors - 2-487952-4
1mm Flexible Printed Circuit (FPC) Connectors - 2-487952-8
1mm Flexible Printed Circuit (FPC) Connectors - 3-487952-0
1mm Flexible Printed Circuit (FPC) Connectors - 487952-4
1mm Flexible Printed Circuit (FPC) Connectors - 487952-5
1mm Flexible Printed Circuit (FPC) Connectors - 487952-6
1mm Flexible Printed Circuit (FPC) Connectors - 487952-8
1mm Flexible Printed Circuit (FPC) Connectors - 487952-9
FPC Connector Family - 1-487952-1
FPC Connector Family - 1-487952-4
FPC Connector Family - 1-487952-6
FPC Connector Family - 1-487952-8
FPC Connector Family - 1-84952-1
FPC Connector Family - 1-84952-2
FPC Connector Family - 1-84952-3
FPC Connector Family - 1-84952-4
FPC Connector Family - 1-84952-6
FPC Connector Family - 1-84952-7
FPC Connector Family - 1-84952-8
FPC Connector Family - 1-84952-9
FPC Connector Family - 2-487952-0
FPC Connector Family - 2-487952-4
FPC Connector Family - 2-487952-8
FPC Connector Family - 2-84952-1
FPC Connector Family - 2-84952-2
FPC Connector Family - 2-84952-3
FPC Connector Family - 2-84952-4
FPC Connector Family - 2-84952-5
FPC Connector Family - 2-84952-6
FPC Connector Family - 2-84952-7
FPC Connector Family - 2-84952-8
FPC Connector Family - 2-84952-9
FPC Connector Family - 3-487952-0
FPC Connector Family - 487952-4
FPC Connector Family - 487952-5
FPC Connector Family - 487952-6
FPC Connector Family - 487952-8
FPC Connector Family - 487952-9
FPC Connector Family - 84952-5
FPC Connector Family - 84952-8
FPC Connector Family - 84952-9
3D PDF - 1-487952-1
3D PDF - 1-487952-4
3D PDF - 1-487952-6
3D PDF - 1-487952-8
3D PDF - 2-487952-0
3D PDF - 2-487952-4
3D PDF - 2-487952-8
3D PDF - 3-487952-0
1mm FPC CONNECTOR,HORIZONTAL SURFACE-MOUNT, BOTTOM CONTACT - 1-487952-1
1mm FPC CONNECTOR,HORIZONTAL SURFACE-MOUNT, BOTTOM CONTACT - 1-487952-4
1mm FPC CONNECTOR,HORIZONTAL SURFACE-MOUNT, BOTTOM CONTACT - 1-487952-6
1mm FPC CONNECTOR,HORIZONTAL SURFACE-MOUNT, BOTTOM CONTACT - 1-487952-8
1mm FPC CONNECTOR,HORIZONTAL SURFACE-MOUNT, BOTTOM CONTACT - 2-487952-0
1mm FPC CONNECTOR,HORIZONTAL SURFACE-MOUNT, BOTTOM CONTACT - 2-487952-4
1mm FPC CONNECTOR,HORIZONTAL SURFACE-MOUNT, BOTTOM CONTACT - 2-487952-8
1mm FPC CONNECTOR,HORIZONTAL SURFACE-MOUNT, BOTTOM CONTACT - 3-487952-0
1mm FPC CONNECTOR,HORIZONTAL SURFACE-MOUNT, BOTTOM CONTACT - 487952-4
1mm FPC CONNECTOR,HORIZONTAL SURFACE-MOUNT, BOTTOM CONTACT - 487952-5
1mm FPC CONNECTOR,HORIZONTAL SURFACE-MOUNT, BOTTOM CONTACT - 487952-6
1mm FPC CONNECTOR,HORIZONTAL SURFACE-MOUNT, BOTTOM CONTACT - 487952-8
1mm FPC CONNECTOR,HORIZONTAL SURFACE-MOUNT, BOTTOM CONTACT - 487952-9
3D PDF - 487952-4
3D PDF - 487952-5
3D PDF - 487952-6
3D PDF - 487952-8
3D PDF - 487952-9
QUALIFICATION TEST REPORT, CONNECTOR, FPC, 1MM - 1-487952-1
QUALIFICATION TEST REPORT, CONNECTOR, FPC, 1MM - 1-487952-4
QUALIFICATION TEST REPORT, CONNECTOR, FPC, 1MM - 1-487952-6
QUALIFICATION TEST REPORT, CONNECTOR, FPC, 1MM - 1-487952-8
QUALIFICATION TEST REPORT, CONNECTOR, FPC, 1MM - 2-487952-0
QUALIFICATION TEST REPORT, CONNECTOR, FPC, 1MM - 2-487952-4
QUALIFICATION TEST REPORT, CONNECTOR, FPC, 1MM - 2-487952-8
QUALIFICATION TEST REPORT, CONNECTOR, FPC, 1MM - 3-487952-0
QUALIFICATION TEST REPORT, CONNECTOR, FPC, 1MM - 487952-4
QUALIFICATION TEST REPORT, CONNECTOR, FPC, 1MM - 487952-5
QUALIFICATION TEST REPORT, CONNECTOR, FPC, 1MM - 487952-6
QUALIFICATION TEST REPORT, CONNECTOR, FPC, 1MM - 487952-8
QUALIFICATION TEST REPORT, CONNECTOR, FPC, 1MM - 487952-9
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 1-84952-1
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 1-84952-2
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 1-84952-3
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 1-84952-4
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 1-84952-6
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 1-84952-7
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 1-84952-8
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 1-84952-9
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 2-84952-1
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 2-84952-2
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 2-84952-3
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 2-84952-4
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 2-84952-5
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 2-84952-6
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 2-84952-7
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 2-84952-8
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 2-84952-9
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 84952-5
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 84952-8
5-1773461-0_Standard_FPC_Connector_Quick_Reference_Guide - 84952-9
1MM FPC BOTTOM CONTACT LEADFREE - 1-84952-1
1MM FPC BOTTOM CONTACT LEADFREE - 1-84952-2
1MM FPC BOTTOM CONTACT LEADFREE - 1-84952-3
1MM FPC BOTTOM CONTACT LEADFREE - 1-84952-4
1MM FPC BOTTOM CONTACT LEADFREE - 1-84952-6
1MM FPC BOTTOM CONTACT LEADFREE - 1-84952-7
1MM FPC BOTTOM CONTACT LEADFREE - 1-84952-8
1MM FPC BOTTOM CONTACT LEADFREE - 1-84952-9
1MM FPC BOTTOM CONTACT LEADFREE - 2-84952-1
1MM FPC BOTTOM CONTACT LEADFREE - 2-84952-2
1MM FPC BOTTOM CONTACT LEADFREE - 2-84952-3
1MM FPC BOTTOM CONTACT LEADFREE - 2-84952-4
1MM FPC BOTTOM CONTACT LEADFREE - 2-84952-5
1MM FPC BOTTOM CONTACT LEADFREE - 2-84952-6
1MM FPC BOTTOM CONTACT LEADFREE - 2-84952-7
1MM FPC BOTTOM CONTACT LEADFREE - 2-84952-8
1MM FPC BOTTOM CONTACT LEADFREE - 2-84952-9
1MM FPC BOTTOM CONTACT LEADFREE - 84952-5
1MM FPC BOTTOM CONTACT LEADFREE - 84952-8
1MM FPC BOTTOM CONTACT LEADFREE - 84952-9
3D PDF - 1-84952-1
3D PDF - 1-84952-2
3D PDF - 1-84952-3
3D PDF - 1-84952-4
3D PDF - 1-84952-6
3D PDF - 1-84952-7
3D PDF - 1-84952-8
3D PDF - 1-84952-9
3D PDF - 2-84952-1
3D PDF - 2-84952-2
3D PDF - 2-84952-3
3D PDF - 2-84952-4
3D PDF - 2-84952-5
3D PDF - 2-84952-6
3D PDF - 2-84952-7
3D PDF - 2-84952-8
3D PDF - 2-84952-9
3D PDF - 84952-5
3D PDF - 84952-8
3D PDF - 84952-9
MD_1-487952-8_05042018943_dmtec - 1-487952-8
MD_1-84952-2_072420151030_dmtec - 1-84952-2
MD_1-84952-4_06052014320_dmtec - 1-84952-4
MD_1-84952-6_06052014321_dmtec - 1-84952-6
MD_1-84952-8_05042018954_dmtec - 1-84952-8
MD_2-84952-1_09122014104_dmtec - 2-84952-1
MD_2-84952-2_05212018839_dmtec - 2-84952-2
MD_2-84952-4_08292016638_dmtec - 2-84952-4
030 1MM FPC BTM HORZ - 3-487952-0
MD_487952-9_0102201826_dmtec - 487952-9
MD_84952-5_07102017916_dmtec - 84952-5
MD_84952-8_06302017019_dmtec - 84952-8
MD_84952-9_01072017145_dmtec - 84952-9
RSCD_Lead - 1-487952-4
RSCD_Lead - 2-487952-4
RSCD_Lead - 3-487952-0
RSCD_Lead - 487952-4
RSCD_Lead - 487952-6
FFC (FLEXIBLE FLAT CABLE) AND FPC (FLEXIBLE PRINTED CIRCUIT) CONNECTORS REPORT - 1-84952-1
FFC (FLEXIBLE FLAT CABLE) AND FPC (FLEXIBLE PRINTED CIRCUIT) CONNECTORS REPORT - 1-84952-2
FFC (FLEXIBLE FLAT CABLE) AND FPC (FLEXIBLE PRINTED CIRCUIT) CONNECTORS REPORT - 1-84952-3
FFC (FLEXIBLE FLAT CABLE) AND FPC (FLEXIBLE PRINTED CIRCUIT) CONNECTORS REPORT - 1-84952-4
FFC (FLEXIBLE FLAT CABLE) AND FPC (FLEXIBLE PRINTED CIRCUIT) CONNECTORS REPORT - 1-84952-6
FFC (FLEXIBLE FLAT CABLE) AND FPC (FLEXIBLE PRINTED CIRCUIT) CONNECTORS REPORT - 1-84952-7
FFC (FLEXIBLE FLAT CABLE) AND FPC (FLEXIBLE PRINTED CIRCUIT) CONNECTORS REPORT - 1-84952-8
FFC (FLEXIBLE FLAT CABLE) AND FPC (FLEXIBLE PRINTED CIRCUIT) CONNECTORS REPORT - 1-84952-9
FFC (FLEXIBLE FLAT CABLE) AND FPC (FLEXIBLE PRINTED CIRCUIT) CONNECTORS REPORT - 2-84952-1
FFC (FLEXIBLE FLAT CABLE) AND FPC (FLEXIBLE PRINTED CIRCUIT) CONNECTORS REPORT - 2-84952-2
FFC (FLEXIBLE FLAT CABLE) AND FPC (FLEXIBLE PRINTED CIRCUIT) CONNECTORS REPORT - 2-84952-3
FFC (FLEXIBLE FLAT CABLE) AND FPC (FLEXIBLE PRINTED CIRCUIT) CONNECTORS REPORT - 2-84952-4
FFC (FLEXIBLE FLAT CABLE) AND FPC (FLEXIBLE PRINTED CIRCUIT) CONNECTORS REPORT - 2-84952-5
FFC (FLEXIBLE FLAT CABLE) AND FPC (FLEXIBLE PRINTED CIRCUIT) CONNECTORS REPORT - 2-84952-6
FFC (FLEXIBLE FLAT CABLE) AND FPC (FLEXIBLE PRINTED CIRCUIT) CONNECTORS REPORT - 2-84952-7
FFC (FLEXIBLE FLAT CABLE) AND FPC (FLEXIBLE PRINTED CIRCUIT) CONNECTORS REPORT - 2-84952-8
FFC (FLEXIBLE FLAT CABLE) AND FPC (FLEXIBLE PRINTED CIRCUIT) CONNECTORS REPORT - 2-84952-9
FFC (FLEXIBLE FLAT CABLE) AND FPC (FLEXIBLE PRINTED CIRCUIT) CONNECTORS REPORT - 84952-5
FFC (FLEXIBLE FLAT CABLE) AND FPC (FLEXIBLE PRINTED CIRCUIT) CONNECTORS REPORT - 84952-8
FFC (FLEXIBLE FLAT CABLE) AND FPC (FLEXIBLE PRINTED CIRCUIT) CONNECTORS REPORT - 84952-9
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.