2

Ribbon Cable Connectors

Manufacturer TE Connectivity
Description 010 LOPRO HDR SP 30DP
Part Number 103309-1
URL http://www.te.com/usa-en/product-103309-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Row-to-Row Spacing [mm] 2.54
Row-to-Row Spacing [in] .1
Contact Mating Area Plating Thickness [µin] 30
Contact Termination Area Plating Thickness [µm] 2.54
Contact Termination Area Plating Thickness [µin] 100
Height [mm] 9.77
Height [in] .38
Insulation Resistance [MO] 5000
Length [mm] .8
Post Size [mm] .64
Post Size [in] .025
Termination Post Length [mm] 3.05
Termination Post Length [in] .12
Operating Temperature Range [°C] -65 – 105
Operating Temperature Range [°F] -85 – 221
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 1
Shrouded End Dimension [mm] 3.81
Shrouded End Dimension [in] .15
Number of Rows 2
Connector Style Receptacle
Profile Low
Mating Alignment Type Center
Connector Type Header
Contact Design Solder Dip
Contact Mating Area Plating Material Gold
Contact Termination Area Plating Material Gold Flash over Palladium Nickel
Contact Transmits (Typical) Signal (Data)
Contact Type Pin
Housing Color Black
Housing Material Thermoplastic
Housing Style 4-Sided
Mating Alignment With
Mating Retention Without
Packaging Method Tube
Packaging Quantity 125
Product Type Connector
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 10
Contact Base Material Copper Alloy
Ejection Latches Without
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Vertical
PCB Mount Retention Without
PCB Contact Termination Area Plating Material Tin-Lead
Board Standoff Without
Panel Mount Feature Without
Header Type Pin Header
Mating Connector Lock Without
PCB Mount Alignment With
Contact Underplating Material Nickel
Polarization With
Temperature Rating Standard
Contact Shape Square
Daisy Chain With
Product selection
Selector Part Number Description Buy Now Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Contact Termination Area Plating Thickness [µm] Contact Termination Area Plating Thickness [µin] Height [mm] Height [in] Insulation Resistance [MO] Length [mm] Length [in] Post Size [mm] Post Size [in] Termination Post Length [mm] Termination Post Length [in] Operating Voltage [VAC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Shrouded End Dimension [mm] Shrouded End Dimension [in] Number of Rows Connector Style Profile Mating Alignment Type Boardlock Material ???? Connector Type Contact Design Contact Mating Area Plating Material Contact Termination Area Plating Material Contact Transmits (Typical) Contact Type For Use With Housing Color Housing Material Housing Style Mating Alignment Mating Retention Packaging Method Packaging Quantity Product Type Solder Tail Contact Plating Thickness UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Contact Base Material Ejection Latches PCB Mount Retention Type Termination Method to Wire & Cable Termination Method to Printed Circuit Board PCB Mount Orientation PCB Mount Retention PCB Contact Termination Area Plating Material Board Standoff Panel Mount Feature Header Type Housing Entry Style Mating Connector Lock PCB Mount Alignment Contact Underplating Material Polarization Temperature Rating Contact Shape Daisy Chain
1 103309-1 010 LOPRO HDR SP 30DP Buy Now 2.54 .1 30 2.54 100 9.77 .38 5000 .8 .64 .025 3.05 .12 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Receptacle Low Center Header Solder Dip Gold Gold Flash over Palladium Nickel Signal (Data) Pin Black Thermoplastic 4-Sided With Without Tube 125 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Board-to-Board 10 Copper Alloy Without Through Hole - Solder Vertical Without Tin-Lead Without Without Pin Header Without With Nickel With Standard Square With
12 103309-2 014 LOPRO HDR SP 30DP Buy Now 2.54 .1 30 2.54 100 9.77 .38 5000 1 .64 .025 3.05 .12 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Receptacle Low Center Header Solder Dip Gold Gold Flash over Palladium Nickel Signal (Data) Pin Black Thermoplastic 4-Sided With Without Tube 100 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Board-to-Board 14 Copper Alloy Without Through Hole - Solder Vertical Without Tin-Lead Without Without Pin Header Without With Nickel With Standard Square With
23 103309-3 016 LOPRO HDR SP 30DP Buy Now 2.54 .1 30 2.54 100 9.77 .38 5000 1.1 .64 .025 3.05 .12 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Receptacle Low Dual Polarizing Bar Header Solder Dip Gold Gold Flash over Palladium Nickel Signal (Data) Pin Black Thermoplastic 4-Sided With Without Tube 90 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Board-to-Board 16 Copper Alloy Without Through Hole - Solder Vertical Without Tin-Lead Without Without Pin Header Without With Nickel With Standard Square With
24 103309-5 020 LOPRO HDR SP 30DP Buy Now 2.54 .1 30 2.54 100 9.77 .38 5000 1.3 .64 .025 3.05 .12 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Receptacle Low Dual Polarizing Bar Header Solder Dip Gold Flash over Palladium Nickel Gold Flash over Palladium Nickel Signal (Data) Pin Black Thermoplastic 4-Sided With Without Tube 75 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Board-to-Board 20 Copper Alloy Without Through Hole - Solder Vertical Without Tin-Lead Without Without Pin Header Without With Nickel With Standard Square With
25 103309-6 026 LOPRO HDR SP 30DP Buy Now 2.54 .1 30 2.54 100 9.77 .38 5000 40.64 .64 .025 3.05 .12 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Receptacle Low Center Header Solder Dip Gold Flash over Palladium Nickel Gold Flash over Palladium Nickel Signal (Data) Pin Black Thermoplastic 4-Sided With Without Tube 60 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Board-to-Board 26 Copper Alloy Without Through Hole - Solder Vertical Without Tin-Lead Without Without Pin Header Without With Nickel With Standard Square With
26 103309-7 034 LOPRO HDR SP 30DP Buy Now 2.54 .1 30 2.54 100 9.77 .38 5000 50.8 .64 .025 3.05 .12 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Receptacle Low Dual Polarizing Bar Header Solder Dip Gold Flash over Palladium Nickel Gold Flash over Palladium Nickel Signal (Data) Pin Black Thermoplastic 4-Sided With Without Tube 50 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Board-to-Board 34 Copper Alloy Without Through Hole - Solder Vertical Without Tin-Lead Without Without Pin Header Without With Nickel With Standard Square With
27 103309-8 040 LOPRO HDR SP 30DP Buy Now 2.54 .1 30 2.54 100 9.77 .38 5000 2.3 .64 .025 3.05 .12 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Receptacle Low Dual Polarizing Bar Header Solder Dip Gold Flash over Palladium Nickel Gold Flash over Palladium Nickel Signal (Data) Pin Black Thermoplastic 4-Sided With Without Tube 40 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Board-to-Board 40 Copper Alloy Without Through Hole - Solder Vertical Without Tin-Lead Without Without Pin Header Without With Nickel With Standard Square With
28 1-103309-0 050 LOPRO HDR SP 30DP Buy Now 2.54 .1 30 2.54 100 9.77 .38 5000 2.8 .64 .025 3.05 .12 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Receptacle Low Dual Polarizing Bar Header Solder Dip Gold Flash over Palladium Nickel Gold Flash over Palladium Nickel Signal (Data) Pin Black Thermoplastic 4-Sided With Without Tube 35 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Board-to-Board 50 Copper Alloy Without Through Hole - Solder Vertical Without Tin-Lead Without Without Pin Header Without With Nickel With Standard Square With
29 111715-8 39/40 LOW PROFILE HEADER Buy Now 2.54 .1 2.54 100 2.54 100 9.86 .39 58.42 2.3 .64 .025 2.79 .11 -65 – 105 -85 – 221 2.54 .1 1 3.876 .152 2 Receptacle Low Dual Polarizing Bar Post # Omitted - Row T 11, Row S None Header Solder Dip Gold Flash Tin-Lead Signal (Data) Pin Black Nylon - GF 4-Sided With Without Tube 40 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Board-to-Board 40 Brass Without Through Hole - Solder Vertical Without Tin-Lead Without Without Pin Header Without With With Standard Square With
2 111782-8 039/040 LOPRO HDR SP 15DP Buy Now 2.54 .1 15 2.54 100 9.86 .39 5000 2.3 .64 .025 3.05 .12 -65 – 105 -85 – 221 2.54 .1 1 3.94 .155 2 Receptacle Low Dual Polarizing Bar Post # Omitted - Row T 11, Row S None Header Solder Dip Gold Flash over Palladium Nickel Gold Flash over Palladium Nickel Signal (Data) Pin Black Nylon - GF 4-Sided With Without Tube 40 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Board-to-Board 40 Without Through Hole - Solder Vertical Without Tin-Lead Without Without Pin Header Without With With Standard Square With
3 111825-7 033/034 LOPRO HDR SP 15DP Buy Now 2.54 .1 15 2.54 100 9.86 .39 50.8 2 .64 .025 2.79 .11 -65 – 105 -85 – 221 2.54 .1 1 3.87 .152 2 Receptacle Low Dual Polarizing Bar Post # Omitted - Row T None, Row S 15 Header Solder Dip Gold Gold Flash over Palladium Nickel Signal (Data) Pin Black Nylon - GF 4-Sided With Without Tube 50 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Board-to-Board 34 Brass Without Through Hole - Solder Vertical Without Tin-Lead Without Without Pin Header Without With With Standard Square With
4 1-1761681-1 IDC LOW PRO HDR 34P VERT HT BLACK Buy Now 2.54 .1 15 2.54 100 8.89 .35 1000 – 5000 50.8 2 .64 .025 2.9 .114 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Signal (Data) Pin AMP-Latch Receptacle Black PCT 4-Sided With With Package 50 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 34 Phosphor Bronze Without Through Hole Vertical Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
5 1-1761681-3 IDC LOW PRO HDR 40P VERT HT BLACK Buy Now 2.54 .1 15 2.54 100 8.89 .35 1000 – 5000 58.42 2.3 .64 .025 2.9 .114 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Signal (Data) Pin AMP-Latch Receptacle Black PCT 4-Sided With With Package 50 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 40 Phosphor Bronze Without Through Hole Vertical Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
6 1-1761681-5 IDC LOW PRO HDR 50P VERT HT BLACK Buy Now 2.54 .1 15 2.54 100 8.89 .35 1000 – 5000 71.12 2.8 .64 .025 2.9 .114 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Signal (Data) Pin AMP-Latch Receptacle Black PCT 4-Sided With With Package 50 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 50 Phosphor Bronze Without Through Hole Vertical Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
7 1-1761681-7 IDC LOW PRO HDR 64P VERT HT BLACK Buy Now 2.54 .1 15 2.54 100 8.89 .35 1000 – 5000 88.9 3.5 .64 .025 2.9 .114 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Signal (Data) Pin AMP-Latch Receptacle Black PCT 4-Sided With With Package 50 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 64 Phosphor Bronze Without Through Hole Vertical Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
8 1761633-2 IDC LOW PRO HDR 39/40P VERT 15 AU Buy Now 2.54 .1 15 2.54 100 8.89 .35 58.42 2.3 .64 .025 3.05 .12 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Dual Polarizing Bar Post # Omitted - Row T 11, Row S None Header Gold Tin Pin AMP-Latch Receptacle Black PBT 4-Sided With With Tube 50 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 40 Phosphor Bronze Without Insulation Displacement Crimp (IDC) Through Hole Vertical Without Tin Without Without Pin Header Top Without Without With High Square With
9 1761681-1 IDC LOW PRO HDR 6P VERT HT BLACK Buy Now 2.54 .1 15 2.54 100 8.89 .35 1000 – 5000 15.24 .6 .64 .025 2.9 .114 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Signal (Data) Pin AMP-Latch Receptacle Black PCT 4-Sided With With Package 50 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 6 Phosphor Bronze Without Through Hole Vertical Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
10 1761681-5 IDC LOW PRO HDR 14P VERT HT BLACK Buy Now 2.54 .1 15 2.54 100 8.89 .35 1000 – 5000 25.4 1 .64 .025 2.9 .114 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Signal (Data) Pin AMP-Latch Receptacle Black PCT 4-Sided With With Package 50 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 14 Phosphor Bronze Without Through Hole Vertical Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
11 1761681-6 IDC LOW PRO HDR 16P VERT HT BLACK Buy Now 2.54 .1 15 2.54 100 8.89 .35 1000 – 5000 27.94 1.1 .64 .025 2.9 .114 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Signal (Data) Pin AMP-Latch Receptacle Black PCT 4-Sided With With Package 50 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 16 Phosphor Bronze Without Through Hole Vertical Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
13 1761681-7 IDC LOW PRO HDR 20P VERT HT BLACK Buy Now 2.54 .1 15 2.54 100 8.89 .35 1000 – 5000 33.02 1.3 .64 .025 2.9 .114 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Signal (Data) Pin AMP-Latch Receptacle Black PCT 4-Sided With With Package 50 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 20 Phosphor Bronze Without Through Hole Vertical Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
14 1761681-9 IDC LOW PRO HDR 26P VERT HT BLACK Buy Now 2.54 .1 15 2.54 100 8.89 .35 1000 – 5000 40.64 1.6 .64 .025 2.9 .114 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Signal (Data) Pin AMP-Latch Receptacle Black PCT 4-Sided With With Package 50 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 26 Phosphor Bronze Without Through Hole Vertical Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
15 1761683-3 IDC LOW PRO HDR 10P VERT HT BLACK Buy Now 2.54 .1 15 2.54 100 8.89 .35 1000 – 5000 20.32 .8 .64 .025 4.19 .165 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center With Header Gold Tin Signal (Data) Pin AMP-Latch Receptacle Black PCT 4-Sided With With Package 50 Connector 1 UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 10 Phosphor Bronze Without Insulation Displacement Crimp (IDC) Through Hole Vertical Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
16 1888188-2 A/L LOW PRO HDR 39/40P VERT 15 AU Buy Now 2.54 .1 15 2.54 100 9.87 .39 1000 – 5000 58.5 2.3 .64 .025 3.05 .12 250 -65 – 105 -85 – 221 2.54 .1 1 3.937 .155 2 Plug Low Center Header Gold Flash over Palladium Nickel Tin Signal (Data) Pin AMP-Latch Receptacle Black Nylon - GF 4-Sided With With Package 40 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 40 Phosphor Bronze Without Through Hole Vertical Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
17 1888208-5 A/L LOW PRO HDR 24P VERT HT/KINK SPC PKG Buy Now 2.54 .1 15 2.54 100 9.87 .39 1000 – 5000 58.5 2.3 .64 .025 3.05 .12 -65 – 105 -85 – 221 2.54 .1 1 3.937 .155 2 Plug Low Center Header Gold Flash over Palladium Nickel Tin Signal (Data) Pin AMP-Latch Receptacle Black PPA GF 4-Sided With With Tube 14 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 24 Phosphor Bronze Without Retention Solder Tails Through Hole Vertical With Tin Without Without Pin Header Top Without Without Nickel With High Square With
18 2-1761603-4 IDC LOW PRO HDR 12P VERT BLUE Buy Now 2.54 .1 30 2.54 100 8.89 .35 1000 – 5000 22.86 .9 .63 .025 2.6 .102 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Pin AMP-Latch Receptacle Blue PBT 4-Sided With With Package 50 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 12 Phosphor Bronze Without Through Hole Vertical Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
19 3-1761603-0 IDC LOW PRO HDR 30P VERT BLUE Buy Now 2.54 .1 30 2.54 100 8.89 .35 1000 – 5000 45.72 1.8 .64 .025 2.6 .102 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Pin AMP-Latch Receptacle Blue PBT 4-Sided With With Package 50 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 30 Phosphor Bronze Without Through Hole Vertical Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
20 3-1761603-2 IDC LOW PRO HDR 36P VERT BLUE Buy Now 2.54 .1 30 2.54 100 8.89 .35 1000 – 5000 53.34 2.1 .64 .025 2.6 .102 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Pin AMP-Latch Receptacle Blue PBT 4-Sided With With Package 50 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 36 Phosphor Bronze Without Through Hole Vertical Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
21 3-1761603-4 IDC LOW PRO HDR 44P VERT BLUE Buy Now 2.54 .1 30 2.54 100 8.89 .35 1000 – 5000 63.5 2.5 .64 .025 2.6 .102 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Pin AMP-Latch Receptacle Blue PBT 4-Sided With With Package 50 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 44 Phosphor Bronze Without Through Hole Vertical Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
22 3-1761603-7 IDC LOW PRO HDR 64P VERT BLUE Buy Now 2.54 .1 30 2.54 100 8.89 .35 1000 – 5000 88.9 3.5 .64 .025 2.6 .102 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Low Center Header Gold Tin Pin AMP-Latch Receptacle Blue PBT 4-Sided With With Package 50 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 64 Phosphor Bronze Without Through Hole Vertical Without Tin Without Without Pin Header Top Without Without Nickel With High Square With
Part Number
Description
Buy Now
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Contact Termination Area Plating Thickness [µm]
Contact Termination Area Plating Thickness [µin]
Height [mm]
Height [in]
Insulation Resistance [MO]
Length [mm]
Length [in]
Post Size [mm]
Post Size [in]
Termination Post Length [mm]
Termination Post Length [in]
Operating Voltage [VAC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Shrouded End Dimension [mm]
Shrouded End Dimension [in]
Number of Rows
Connector Style
Profile
Mating Alignment Type
Boardlock Material
????
Connector Type
Contact Design
Contact Mating Area Plating Material
Contact Termination Area Plating Material
Contact Transmits (Typical)
Contact Type
For Use With
Housing Color
Housing Material
Housing Style
Mating Alignment
Mating Retention
Packaging Method
Packaging Quantity
Product Type
Solder Tail Contact Plating Thickness
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Contact Base Material
Ejection Latches
PCB Mount Retention Type
Termination Method to Wire & Cable
Termination Method to Printed Circuit Board
PCB Mount Orientation
PCB Mount Retention
PCB Contact Termination Area Plating Material
Board Standoff
Panel Mount Feature
Header Type
Housing Entry Style
Mating Connector Lock
PCB Mount Alignment
Contact Underplating Material
Polarization
Temperature Rating
Contact Shape
Daisy Chain
Documentation
HEADER ASSY, LOW PROFILE, AMP-LATCH - 103309-1
HEADER ASSY, LOW PROFILE, AMP-LATCH - 103309-2
HEADER ASSY, LOW PROFILE, AMP-LATCH - 103309-3
HEADER ASSY, LOW PROFILE, AMP-LATCH - 103309-5
HEADER ASSY, LOW PROFILE, AMP-LATCH - 103309-6
HEADER ASSY, LOW PROFILE, AMP-LATCH - 103309-7
HEADER ASSY, LOW PROFILE, AMP-LATCH - 103309-8
HEADER ASSY, LOW PROFILE, AMP-LATCH - 1-103309-0
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1-1761681-1
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1-1761681-3
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1-1761681-5
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1-1761681-7
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1-5103308-0
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1-5103308-2
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1-5103308-3
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1-5103309-0
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1761681-1
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1761681-3
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1761681-5
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1761681-6
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1761681-7
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1761681-9
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1761683-3
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1888188-2
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 1888208-5
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 2-1761603-1
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 2-1761603-3
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 2-1761603-4
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 2-1761603-5
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 2-1761603-6
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 2-1761603-7
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 2-1761603-8
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 2-1761603-9
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 3-1761603-0
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 3-1761603-1
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 3-1761603-2
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 3-1761603-3
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 3-1761603-4
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 3-1761603-5
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 3-1761603-7
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5103308-1
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5103308-2
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5103308-3
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5103308-5
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5103308-6
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5103308-7
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5103308-8
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5103309-1
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5103309-2
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5103309-3
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5103309-5
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5103309-6
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5103309-7
AMP-LATCH and IDC Header Connectors, .100 x .100 Inch Grid - 5103309-8
HEADER ASSY, LOW PROFILE, AMP-LATCH TM - 111715-8
3D PDF - 111715-8
HEADER ASSEMBLY, VERTICAL, 40 POSITION, SELECTIVELY LOADED, LOW PROFILE, AMP-LATCH - 111782-8
HEADER ASSY, LOW PROFILE, AMP-LATCH - 111825-7
3D PDF - 111825-7
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 1-5103308-0
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 1-5103308-2
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 1-5103308-3
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 1-5103309-0
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 5103308-1
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 5103308-2
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 5103308-3
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 5103308-5
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 5103308-6
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 5103308-7
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 5103308-8
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 5103309-1
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 5103309-2
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 5103309-3
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 5103309-5
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 5103309-6
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 5103309-7
AMPMODU_INTERCONNECTION_SYSTEM_SECTION5 - 5103309-8
3D PDF - 1-5103309-0
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 2-1761603-1
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 2-1761603-3
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 2-1761603-4
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 2-1761603-5
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 2-1761603-6
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 2-1761603-7
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 2-1761603-8
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 2-1761603-9
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 3-1761603-0
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 3-1761603-1
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 3-1761603-2
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 3-1761603-3
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 3-1761603-4
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 3-1761603-5
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 3-1761603-7
HEADER ASSEMBLY, VERTICAL, 40 POS, LOW PROFILE, SELECTIVELY LOADED, IDC - 1761633-2
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 1-1761681-1
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 1-1761681-3
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 1-1761681-5
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 1-1761681-7
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 1761681-1
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 1761681-3
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 1761681-5
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 1761681-6
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 1761681-7
HEADER ASSEMBLY, VERTICAL, LOW PROFILE, IDC - 1761681-9
HEADER ASSEMBLY, HIGH TEMP, VERTICAL, LOW PROFILE, IDC - 1761683-3
HEADER ASSY, 40 POSITION, VERTICAL, LOW PROFILE, AMP-LATCH - 1888188-2
3D PDF - 1888188-2
HEADER ASSY, VERTICAL, LOW PROFILE, AMP-LATCH - 1888208-5
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 1-5103308-0
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 1-5103308-2
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 1-5103308-3
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 1-5103309-0
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 2-1761603-1
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 2-1761603-3
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 2-1761603-4
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 2-1761603-5
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 2-1761603-6
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 2-1761603-7
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 2-1761603-8
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 2-1761603-9
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 3-1761603-0
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 3-1761603-1
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 3-1761603-2
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 3-1761603-3
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 3-1761603-4
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 3-1761603-5
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 3-1761603-7
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 5103308-1
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 5103308-2
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 5103308-3
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 5103308-5
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 5103308-6
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 5103308-7
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 5103308-8
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 5103309-1
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 5103309-2
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 5103309-3
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 5103309-5
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 5103309-6
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 5103309-7
Connector, AMP-LATCH Header, .100 X .100 Inch Grid - 5103309-8
HEADER ASSY, VERTICAL, LOW PROFILE, AMP-LATCH - 1-5103308-0
HEADER ASSY, VERTICAL, LOW PROFILE, AMP-LATCH - 1-5103308-2
HEADER ASSY, VERTICAL, LOW PROFILE, AMP-LATCH - 1-5103308-3
HEADER ASSY, VERTICAL, LOW PROFILE, AMP-LATCH - 5103308-1
HEADER ASSY, VERTICAL, LOW PROFILE, AMP-LATCH - 5103308-2
HEADER ASSY, VERTICAL, LOW PROFILE, AMP-LATCH - 5103308-3
HEADER ASSY, VERTICAL, LOW PROFILE, AMP-LATCH - 5103308-5
HEADER ASSY, VERTICAL, LOW PROFILE, AMP-LATCH - 5103308-6
HEADER ASSY, VERTICAL, LOW PROFILE, AMP-LATCH - 5103308-7
HEADER ASSY, VERTICAL, LOW PROFILE, AMP-LATCH - 5103308-8
HEADER ASSY, VERTICAL, LOW PROFILE, AMP-LATCH - 1-5103309-0
HEADER ASSY, VERTICAL, LOW PROFILE, AMP-LATCH - 5103309-1
HEADER ASSY, VERTICAL, LOW PROFILE, AMP-LATCH - 5103309-2
HEADER ASSY, VERTICAL, LOW PROFILE, AMP-LATCH - 5103309-3
HEADER ASSY, VERTICAL, LOW PROFILE, AMP-LATCH - 5103309-5
HEADER ASSY, VERTICAL, LOW PROFILE, AMP-LATCH - 5103309-6
HEADER ASSY, VERTICAL, LOW PROFILE, AMP-LATCH - 5103309-7
HEADER ASSY, VERTICAL, LOW PROFILE, AMP-LATCH - 5103309-8
3D PDF - 5103309-1
3D PDF - 5103309-2
3D PDF - 5103309-3
3D PDF - 5103309-5
3D PDF - 5103309-6
3D PDF - 5103309-7
3D PDF - 5103309-8
Ribbon Cable Interconnect Solutions - 1-5103308-0
Ribbon Cable Interconnect Solutions - 1-5103308-2
Ribbon Cable Interconnect Solutions - 1-5103308-3
Ribbon Cable Interconnect Solutions - 1-5103309-0
Ribbon Cable Interconnect Solutions - 1888188-2
Ribbon Cable Interconnect Solutions - 5103308-1
Ribbon Cable Interconnect Solutions - 5103308-2
Ribbon Cable Interconnect Solutions - 5103308-3
Ribbon Cable Interconnect Solutions - 5103308-5
Ribbon Cable Interconnect Solutions - 5103308-6
Ribbon Cable Interconnect Solutions - 5103308-7
Ribbon Cable Interconnect Solutions - 5103308-8
Ribbon Cable Interconnect Solutions - 5103309-1
Ribbon Cable Interconnect Solutions - 5103309-2
Ribbon Cable Interconnect Solutions - 5103309-3
Ribbon Cable Interconnect Solutions - 5103309-5
Ribbon Cable Interconnect Solutions - 5103309-6
Ribbon Cable Interconnect Solutions - 5103309-7
Ribbon Cable Interconnect Solutions - 5103309-8
3D PDF - 103309-1
3D PDF - 103309-2
3D PDF - 103309-3
3D PDF - 103309-5
3D PDF - 103309-6
3D PDF - 103309-7
3D PDF - 103309-8
3D PDF - 1-103309-0
3D PDF - 111782-8
3D PDF - 1-1761681-1
3D PDF - 1-1761681-3
3D PDF - 1-1761681-5
3D PDF - 1-1761681-7
3D PDF - 1-5103308-0
3D PDF - 1-5103308-2
3D PDF - 1-5103308-3
3D PDF - 1761633-2
3D PDF - 1761681-1
3D PDF - 1761681-3
3D PDF - 1761681-5
3D PDF - 1761681-6
3D PDF - 1761681-7
3D PDF - 1761681-9
3D PDF - 1761683-3
3D PDF - 1888208-5
3D PDF - 2-1761603-1
3D PDF - 2-1761603-3
3D PDF - 2-1761603-4
3D PDF - 2-1761603-5
3D PDF - 2-1761603-6
3D PDF - 2-1761603-7
3D PDF - 2-1761603-8
3D PDF - 2-1761603-9
3D PDF - 3-1761603-0
3D PDF - 3-1761603-1
3D PDF - 3-1761603-2
3D PDF - 3-1761603-3
3D PDF - 3-1761603-4
3D PDF - 3-1761603-5
3D PDF - 3-1761603-7
3D PDF - 5103308-1
3D PDF - 5103308-2
3D PDF - 5103308-3
3D PDF - 5103308-5
3D PDF - 5103308-6
3D PDF - 5103308-7
3D PDF - 5103308-8
MD_103309-1_10052017225_dmtec - 103309-1
MD_103309-2_04222014121_dmtec - 103309-2
MD_103309-3_04222014122_dmtec - 103309-3
MD_103309-5_08062018724_dmtec - 103309-5
MD_103309-7_04222014123_dmtec - 103309-7
MD_1-103309-0_04162018135_dmtec - 1-103309-0
39/40 LOW PROFILE HEADER - 111715-8
MD_1-1761681-1_050420142244_dmtec - 1-1761681-1
MD_1-5103308-0_07102015032_dmtec - 1-5103308-0
MD_1-5103308-2_06222016841_dmtec - 1-5103308-2
MD_1-5103308-3_05192017056_dmtec - 1-5103308-3
MD_1-5103309-0_03292018717_dmtec - 1-5103309-0
MD_1761681-3_01302018159_dmtec - 1761681-3
MD_1761681-5_12082017829_dmtec - 1761681-5
MD_1761681-6_01202017839_dmtec - 1761681-6
MD_1761681-7_020520151524_dmtec - 1761681-7
MD_1761681-9_060320141357_dmtec - 1761681-9
MD_1761683-3_08212014319_dmtec - 1761683-3
MD_2-1761603-1_051520181227_dmtec - 2-1761603-1
MD_2-1761603-4_08022018249_dmtec - 2-1761603-4
MD_2-1761603-5_08022018457_dmtec - 2-1761603-5
MD_2-1761603-8_062020181212_dmtec - 2-1761603-8
MD_3-1761603-0_081720111248 - 3-1761603-0
MD_3-1761603-1_07072014922_dmtec - 3-1761603-1
MD_3-1761603-3_07042014114_dmtec - 3-1761603-3
MD_3-1761603-5_0707201729_dmtec - 3-1761603-5
MD_5103308-2_04232018125_dmtec - 5103308-2
MD_5103308-7_052320181210_dmtec - 5103308-7
MD_5103308-8_11052017214_dmtec - 5103308-8
MD_5103309-2_1108201701_dmtec - 5103309-2
MD_5103309-6_04042018223_dmtec - 5103309-6
MD_5103309-7_06232014643_dmtec - 5103309-7
MD_5103309-8_090820112334 - 5103309-8
RSCD_Lead - 103309-1
RSCD_Lead - 103309-2
RSCD_Lead - 103309-3
RSCD_Lead - 103309-5
RSCD_Lead - 103309-6
RSCD_Lead - 103309-7
RSCD_Lead - 103309-8
RSCD_Lead - 1-103309-0
RSCD_Lead - 111715-8
RSCD_Lead - 111782-8
RSCD_Lead - 111825-7
609/612 SERIES - 2-1761603-3
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.