TE Connectivity

FFC Connectors

Manufacturer TE Connectivity
URL http://www.te.com/usa-en/product-1-88179-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Product selection
Selector Part Number Description Buy Now Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Insulation Resistance [MO] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Dielectric Withstanding Voltage (Max) [VAC] Connector Type Connector Style Number of Rows Insertion Force Mating Alignment Mating Alignment Type Color Comment Contact Type Housing Color Housing Material Mating Retention Packaging Method Packaging Quantity Product Type Type of Connector UL Flammability Rating Voltage Wire/Cable Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Cable Entry Mating Connector Lock Type Panel Mount Feature Flame Retardant Mating Connector Lock
1 1-88179-0 018 HOUSING FFC RCPT DR 100CL Buy Now 2.54 .1 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 2 Normal With Polarization Black Housing sizes smaller than 20-position have only one detent. Socket Black Nylon - GF With Bag 100 Connector Standard UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 18 No Straight Detent Windows Without Yes With
8 1-88179-2 050 HOUSING FFC RCPT DR 100CL Buy Now 2.54 .1 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 2 Normal With Polarization Black Use Extraction Tool No. 91093-1 for round wire contacts. Socket Black Nylon - GF With Package 1 Connector Standard UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 50 No Straight Detent Windows Without Yes With
9 1-88179-4 024 HOUSING FFC RCPT DR 100CL Buy Now 2.54 .1 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 2 Normal With Polarization Black Use Extraction Tool No. 91093-1 for round wire contacts. Socket Black Nylon - GF With Package 1 Connector Standard UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 24 No Straight Detent Windows Without Yes With
10 1-88179-8 028 HOUSING FFC RCPT DR 100CL Buy Now 2.54 .1 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 2 Normal With Polarization Black Use Extraction Tool No. 91093-1 for round wire contacts. Socket Black Nylon - GF With Package 1 Connector Standard UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 28 No Straight Detent Windows Without Yes With
11 2-88179-1 040 HOUSING FFC RCPT DR 100CL Buy Now 2.54 .1 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 2 Normal With Polarization Black Use Extraction Tool No. 91093-1 for round wire contacts. Socket Black Nylon - GF With Package 1 Connector Standard UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 40 No Straight Detent Windows Without Yes With
12 2-88179-2 040 HOUSING FFC RCPT DR 100CL Buy Now 2.54 .1 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 2 Normal With Polarization Black Use Extraction Tool No. 91093-1 for round wire contacts. Socket Black Nylon - GF With Package 1 Connector Standard UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 40 No Straight Detent Windows Without Yes With
13 2-88179-4 044 HOUSING FFC RCPT DR 100CL Buy Now 2.54 .1 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 2 Normal With Polarization Black Use Extraction Tool No. 91093-1 for round wire contacts. Socket Black Nylon - GF With Package 1 Connector Standard UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 44 No Straight Detent Windows Without Yes With
14 3-88179-0 010 HOUSING FFC RCPT DR 100CL Buy Now 2.54 .1 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 2 Normal With Polarization Black Housing sizes smaller than 20-position have only one detent. Socket Black Nylon - GF With Package 1 Connector Standard UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 10 No Straight Detent Windows Without Yes With
15 3-88179-2 006 HOUSING FFC RCPT DR 100CL Buy Now 2.54 .1 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 2 Normal With Polarization Black Use Extraction Tool No. 91093-1 for round wire contacts. Socket Black Nylon - GF With Package 1 Connector Standard UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 6 No Straight Detent Windows Without Yes With
2 3-88179-4 012 HOUSING FFC RCPT DR 100CL Buy Now 2.54 .1 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 2 Normal With Polarization Black Housing sizes smaller than 20-position have only one detent. Socket Black Nylon - GF With Package 1 Connector Standard UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 12 No Straight Detent Windows Without Yes With
3 3-88179-6 034 HOUSING FFC RCPT DR 100CL Buy Now 2.54 .1 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 2 Normal With Polarization Black Use Extraction Tool No. 91093-1 for round wire contacts. Socket Black Nylon - GF With Package 1 Connector Standard UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 34 No Straight Detent Windows Without Yes With
4 3-88179-8 030 HOUSING FFC RCPT DR 100CL Buy Now 2.54 .1 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 2 Normal With Polarization Black Use Extraction Tool No. 91093-1 for round wire contacts. Socket Black Nylon - GF With Package 1 Connector Standard UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 30 No Straight Detent Windows Without Yes With
5 4-88179-2 022 HOUSING FFC RCPT DR 100CL Buy Now 2.54 .1 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 2 Normal With Polarization Black Socket Black Nylon - GF With Package 1 Connector Standard UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 22 No Straight Detent Windows Without Yes With
6 88179-5 020 HOUSING FFC RCPT DR 100CL Buy Now 2.54 .1 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 2 Normal With Polarization Black Use Extraction Tool No. 91093-1 for round wire contacts. Socket Black Nylon - GF With Package 1 Connector Standard UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 20 No Straight Detent Windows Without Yes With
7 88179-6 038 HOUSING FFC RCPT DR 100CL Buy Now 2.54 .1 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 2 Normal With Polarization Black Use Extraction Tool No. 91093-1 for round wire contacts. Socket Black Nylon - GF With Package 1 Connector Standard UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 38 No Straight Detent Windows Without Yes With
Part Number
Description
Buy Now
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Insulation Resistance [MO]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Dielectric Withstanding Voltage (Max) [VAC]
Connector Type
Connector Style
Number of Rows
Insertion Force
Mating Alignment
Mating Alignment Type
Color
Comment
Contact Type
Housing Color
Housing Material
Mating Retention
Packaging Method
Packaging Quantity
Product Type
Type of Connector
UL Flammability Rating
Voltage
Wire/Cable Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Cable Entry
Mating Connector Lock Type
Panel Mount Feature
Flame Retardant
Mating Connector Lock
Documentation
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 1-88179-0
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 1-88179-2
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 1-88179-4
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 1-88179-8
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 2-88179-1
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 2-88179-2
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 2-88179-4
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 3-88179-0
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 3-88179-2
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 3-88179-4
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 3-88179-6
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 3-88179-8
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 4-88179-2
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 88179-5
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 88179-6
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 1-88179-0
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 1-88179-2
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 1-88179-4
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 1-88179-8
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 2-88179-1
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 2-88179-2
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 2-88179-4
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 3-88179-0
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 3-88179-2
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 3-88179-4
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 3-88179-6
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 3-88179-8
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 4-88179-2
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 88179-5
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 88179-6
3D PDF - 2-88179-1
Extraction Tool for Flexible Flat Cable (FFC) - 1-88179-0
Extraction Tool for Flexible Flat Cable (FFC) - 1-88179-2
Extraction Tool for Flexible Flat Cable (FFC) - 1-88179-4
Extraction Tool for Flexible Flat Cable (FFC) - 1-88179-8
Extraction Tool for Flexible Flat Cable (FFC) - 2-88179-1
Extraction Tool for Flexible Flat Cable (FFC) - 2-88179-2
Extraction Tool for Flexible Flat Cable (FFC) - 2-88179-4
Extraction Tool for Flexible Flat Cable (FFC) - 3-88179-0
Extraction Tool for Flexible Flat Cable (FFC) - 3-88179-2
Extraction Tool for Flexible Flat Cable (FFC) - 3-88179-4
Extraction Tool for Flexible Flat Cable (FFC) - 3-88179-6
Extraction Tool for Flexible Flat Cable (FFC) - 3-88179-8
Extraction Tool for Flexible Flat Cable (FFC) - 4-88179-2
Extraction Tools - 1-88179-2
Extraction Tools - 1-88179-4
Extraction Tools - 1-88179-8
Extraction Tools - 2-88179-1
Extraction Tools - 2-88179-2
Extraction Tools - 2-88179-4
Extraction Tools - 3-88179-0
Extraction Tools - 3-88179-2
Extraction Tools - 3-88179-4
Extraction Tools - 3-88179-6
Extraction Tools - 3-88179-8
Extraction Tools - 4-88179-2
Extraction Tools - 88179-5
Extraction Tools - 88179-6
HOUSING,RCPT,DBL ROW WITH DETENTS,.100 CL. - 1-88179-0
HOUSING,RCPT,DBL ROW WITH DETENTS,.100 CL. - 1-88179-2
HOUSING,RCPT,DBL ROW WITH DETENTS,.100 CL. - 1-88179-4
HOUSING,RCPT,DBL ROW WITH DETENTS,.100 CL. - 1-88179-8
HOUSING,RCPT,DBL ROW WITH DETENTS,.100 CL. - 2-88179-1
HOUSING,RCPT,DBL ROW WITH DETENTS,.100 CL. - 2-88179-2
HOUSING,RCPT,DBL ROW WITH DETENTS,.100 CL. - 2-88179-4
HOUSING,RCPT,DBL ROW WITH DETENTS,.100 CL. - 3-88179-0
HOUSING,RCPT,DBL ROW WITH DETENTS,.100 CL. - 3-88179-2
HOUSING,RCPT,DBL ROW WITH DETENTS,.100 CL. - 3-88179-4
HOUSING,RCPT,DBL ROW WITH DETENTS,.100 CL. - 3-88179-6
HOUSING,RCPT,DBL ROW WITH DETENTS,.100 CL. - 3-88179-8
HOUSING,RCPT,DBL ROW WITH DETENTS,.100 CL. - 4-88179-2
HOUSING,RCPT,DBL ROW WITH DETENTS,.100 CL. - 88179-5
HOUSING,RCPT,DBL ROW WITH DETENTS,.100 CL. - 88179-6
3D PDF - 1-88179-0
3D PDF - 1-88179-2
3D PDF - 1-88179-4
3D PDF - 1-88179-8
3D PDF - 2-88179-2
3D PDF - 2-88179-4
3D PDF - 3-88179-0
3D PDF - 3-88179-2
3D PDF - 3-88179-4
3D PDF - 3-88179-6
3D PDF - 3-88179-8
3D PDF - 4-88179-2
3D PDF - 88179-5
3D PDF - 88179-6
MD_1-88179-0_09242015111_dmtec - 1-88179-0
Contact the supplier