TE Connectivity

FFC Connectors

Manufacturer TE Connectivity
URL http://www.te.com/usa-en/product-1-487526-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Product selection
Selector Part Number Description Buy Now Insulation Resistance [MO] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Dielectric Withstanding Voltage (Max) [VAC] Connector Type Connector Style Number of Rows Insertion Force Mating Alignment Mating Alignment Type Color Contact Type Housing Color Housing Material Mating Retention Packaging Method Packaging Quantity Product Type Type of Connector UL Flammability Rating Voltage Wire/Cable Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Cable Entry Mating Connector Lock Type Panel Mount Feature Flame Retardant Mating Connector Lock
1 1-487526-1 012 HOUSING FFC RCPT 100CL SR Buy Now 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 1 Normal With Polarization Black Socket Black Thermoplastic With Carton 500 Connector Slimline UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 12 No Straight Latch Without Yes With
6 1-487526-2 013 HOUSING FFC RCPT 100CL SR Buy Now 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 1 Normal With Polarization Black Socket Black Thermoplastic With Carton 600 Connector Slimline UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 13 No Straight Latch Without Yes With
7 1-487526-3 014 HOUSING FFC RCPT 100CL SR Buy Now 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 1 Normal With Polarization Black Socket Black Thermoplastic With Carton 500 Connector Slimline UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 14 No Straight Latch Without Yes With
8 1-487526-4 015 HOUSING FFC RCPT 100CL SR Buy Now 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 1 Normal With Polarization Black Socket Black Thermoplastic With Carton 500 Connector Slimline UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 15 No Straight Latch Without Yes With
9 1-487526-5 016 HOUSING FFC RCPT 100CL SR Buy Now 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 1 Normal With Polarization Black Socket Black Thermoplastic With Carton 500 Connector Slimline UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 16 No Straight Latch Without Yes With
10 1-487526-6 017 HOUSING FFC RCPT 100CL SR Buy Now 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 1 Normal With Polarization Black Socket Black Thermoplastic With Carton 500 Connector Slimline UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 17 No Straight Latch Without Yes With
11 1-487526-7 018 HOUSING FFC RCPT 100CL SR Buy Now 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 1 Normal With Polarization Black Socket Black Thermoplastic With Carton 400 Connector Slimline UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 18 No Straight Latch Without Yes With
12 2-487526-1 022 HOUSING FFC RCPT 100CL SR Buy Now 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 1 Normal With Polarization Black Socket Black Thermoplastic With Carton 400 Connector Slimline UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 22 No Straight Latch Without Yes With
13 2-487526-3 024 HOUSING FFC RCPT 100CL SR Buy Now 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 1 Normal With Polarization Black Socket Black Thermoplastic With Carton 300 Connector Slimline UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 24 No Straight Latch Without Yes With
2 2-487526-4 025 HOUSING FFC RCPT 100CL SR Buy Now 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 1 Normal With Polarization Black Socket Black Thermoplastic With Carton 250 Connector Slimline UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 25 No Straight Latch Without Yes With
3 487526-6 007 HOUSING FFC RCPT 100CL SR Buy Now 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 1 Normal With Polarization Black Socket Black Thermoplastic With Carton 1000 Connector Slimline UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 7 No Straight Latch Without Yes With
4 487526-8 009 HOUSING FFC RCPT 100CL SR Buy Now 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 1 Normal With Polarization Black Socket Black Thermoplastic With Carton 1000 Connector Slimline UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 9 No Straight Latch Without Yes With
5 487526-9 010 HOUSING FFC RCPT 100CL SR Buy Now 5000 -65 – 105 -85 – 221 2.54 .1 720 Housing Receptacle 1 Normal With Polarization Black Socket Black Thermoplastic With Carton 1000 Connector Slimline UL 94V-0 300 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 10 No Straight Latch Without Yes With
Part Number
Description
Buy Now
Insulation Resistance [MO]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Dielectric Withstanding Voltage (Max) [VAC]
Connector Type
Connector Style
Number of Rows
Insertion Force
Mating Alignment
Mating Alignment Type
Color
Contact Type
Housing Color
Housing Material
Mating Retention
Packaging Method
Packaging Quantity
Product Type
Type of Connector
UL Flammability Rating
Voltage
Wire/Cable Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Cable Entry
Mating Connector Lock Type
Panel Mount Feature
Flame Retardant
Mating Connector Lock
Documentation
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 1-487526-1
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 1-487526-2
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 1-487526-3
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 1-487526-4
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 1-487526-5
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 1-487526-6
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 1-487526-7
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 2-487526-1
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 2-487526-3
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 2-487526-4
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 487526-6
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 487526-8
Connector, Flexible Flat Conductor Cable, .100 Inch Centerline - 487526-9
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 1-487526-1
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 1-487526-2
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 1-487526-3
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 1-487526-4
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 1-487526-5
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 1-487526-6
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 1-487526-7
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 2-487526-1
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 2-487526-3
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 2-487526-4
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 487526-6
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 487526-8
Flexible Flat Cable (FFC) Housings with Contact Cavities on 2.54-mm (.100-in.] Centerline Spacing - 487526-9
Extraction Tools - 1-487526-1
Extraction Tools - 1-487526-2
Extraction Tools - 1-487526-3
Extraction Tools - 1-487526-4
Extraction Tools - 1-487526-5
Extraction Tools - 1-487526-6
Extraction Tools - 1-487526-7
Extraction Tools - 2-487526-1
Extraction Tools - 2-487526-3
Extraction Tools - 2-487526-4
Extraction Tools - 487526-6
Extraction Tools - 487526-8
Extraction Tools - 487526-9
HOUSING, RECEPTACLE, LATCH, POLARIZED, FFC - 1-487526-1
HOUSING, RECEPTACLE, LATCH, POLARIZED, FFC - 1-487526-2
HOUSING, RECEPTACLE, LATCH, POLARIZED, FFC - 1-487526-3
HOUSING, RECEPTACLE, LATCH, POLARIZED, FFC - 1-487526-4
HOUSING, RECEPTACLE, LATCH, POLARIZED, FFC - 1-487526-5
HOUSING, RECEPTACLE, LATCH, POLARIZED, FFC - 1-487526-6
HOUSING, RECEPTACLE, LATCH, POLARIZED, FFC - 1-487526-7
HOUSING, RECEPTACLE, LATCH, POLARIZED, FFC - 2-487526-1
HOUSING, RECEPTACLE, LATCH, POLARIZED, FFC - 2-487526-3
HOUSING, RECEPTACLE, LATCH, POLARIZED, FFC - 2-487526-4
HOUSING, RECEPTACLE, LATCH, POLARIZED, FFC - 487526-6
HOUSING, RECEPTACLE, LATCH, POLARIZED, FFC - 487526-8
HOUSING, RECEPTACLE, LATCH, POLARIZED, FFC - 487526-9
QUALIFICATION TEST REPORT, CONNECTOR, FLEXIBLE FLAT CONDUCTOR CABLE, .100 INCH CENTERLINE - 1-487526-3
QUALIFICATION TEST REPORT, CONNECTOR, FLEXIBLE FLAT CONDUCTOR CABLE, .100 INCH CENTERLINE - 1-487526-3
3D PDF - 1-487526-1
3D PDF - 1-487526-2
3D PDF - 1-487526-3
3D PDF - 1-487526-4
3D PDF - 1-487526-5
3D PDF - 1-487526-6
3D PDF - 1-487526-7
3D PDF - 2-487526-1
3D PDF - 2-487526-3
3D PDF - 2-487526-4
3D PDF - 487526-6
3D PDF - 487526-8
3D PDF - 487526-9
MD_1-487526-1_04052018858_dmtec - 1-487526-1
MD_1-487526-3_013120171156_dmtec - 1-487526-3
MD_1-487526-4_040320181147_dmtec - 1-487526-4
MD_1-487526-5_10252018037_dmtec - 1-487526-5
MD_2-487526-3_040320181144_dmtec - 2-487526-3
MD_487526-8_033020181230_dmtec - 487526-8
MD_487526-9_033020181232_dmtec - 487526-9
Contact the supplier