FFC Connectors

Manufacturer TE Connectivity
Description 005 HOUSING FFC RCPT 050CL SR
Part Number 487545-2
URL http://www.te.com/usa-en/product-487545-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Insulation Resistance [MO] 5000
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 1.27
Centerline (Pitch) [in] .05
Dielectric Withstanding Voltage (Max) [VAC] 300
Connector Type Housing
Connector Style Receptacle
Number of Rows 1
Insertion Force Normal
Mating Alignment With
Mating Alignment Type Polarization
Color Black
Contact Type Socket
Housing Color Black
Housing Material Polyester
Mating Retention With
Packaging Method Carton
Packaging Quantity 1000
Product Type Connector
Type of Connector Rectangular
UL Flammability Rating UL 94V-0
Voltage 100 VAC
Wire/Cable Type FFC
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Circuit Application Signal
Connector System Wire-to-Board
Number of Positions 5
Sealable No
Cable Entry Straight
Mating Connector Lock Type Latch
Panel Mount Feature Without
Flame Retardant Yes
Mating Connector Lock With
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Insulation Resistance [MO] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Dielectric Withstanding Voltage (Max) [VAC] Connector Type Connector Style Number of Rows Insertion Force Mating Alignment Mating Alignment Type Color Contact Type Housing Color Housing Material Mating Retention Packaging Method Packaging Quantity Product Type Type of Connector UL Flammability Rating Voltage Wire/Cable Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Cable Entry Mating Connector Lock Type Panel Mount Feature Flame Retardant Mating Connector Lock
1 487545-2 005 HOUSING FFC RCPT 050CL SR Buy Now 5000 -55 – 105 -67 – 221 1.27 .05 300 Housing Receptacle 1 Normal With Polarization Black Socket Black Polyester With Carton 1000 Connector Rectangular UL 94V-0 100 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 5 No Straight Latch Without Yes With
Part Number
Description
Buy Now
Insulation Resistance [MO]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Dielectric Withstanding Voltage (Max) [VAC]
Connector Type
Connector Style
Number of Rows
Insertion Force
Mating Alignment
Mating Alignment Type
Color
Contact Type
Housing Color
Housing Material
Mating Retention
Packaging Method
Packaging Quantity
Product Type
Type of Connector
UL Flammability Rating
Voltage
Wire/Cable Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Cable Entry
Mating Connector Lock Type
Panel Mount Feature
Flame Retardant
Mating Connector Lock
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.