TE Connectivity

FFC Connectors

Manufacturer TE Connectivity
URL http://www.te.com/usa-en/product-1-487544-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Product selection
Selector Part Number Description Buy Now Insulation Resistance [MO] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Dielectric Withstanding Voltage (Max) [VAC] Connector Type Connector Style Number of Rows Insertion Force Mating Alignment Color Comment Contact Type Housing Color Housing Material Mating Retention Packaging Method Packaging Quantity Product Type Type of Connector UL Flammability Rating Voltage Wire/Cable Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Cable Entry PCB Contact Termination Area Plating Material Mating Connector Lock Type Panel Mount Feature Flame Retardant Mating Connector Lock
1 1-487544-2 015 HOUSING FFC RCPT 050CL SR Buy Now 5000 -55 – 105 -67 – 221 1.27 .05 300 Housing Receptacle 1 Normal Without Black Note 2: For end-to-end stacking, the posts located between the adjoining housings must be removed to Socket Black Polyester With Package 1 Connector Rectangular UL 94V-0 100 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 15 No Straight Detent Windows Without Yes With
6 1-487544-4 017 HOUSING FFC RCPT 050CL SR Buy Now 5000 -55 – 105 -67 – 221 1.27 .05 300 Housing Receptacle 1 Normal Without Black Note 2: For end-to-end stacking, the posts located between the adjoining housings must be removed to Socket Black Polyester With Package 1 Connector Rectangular UL 94V-0 100 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 17 No Straight Detent Windows Without Yes With
7 1-487544-7 020 HOUSING FFC RCPT 050CL SR Buy Now 5000 -55 – 105 -67 – 221 1.27 .05 300 Housing Receptacle 1 Normal Without Black Note 1: Plain housings are side-to-side stackable on either straight or right-angle post, unshrouded Socket Black Polyester With Package 1 Connector Rectangular UL 94V-0 100 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 20 No Straight Detent Windows Without Yes With
8 1-487544-9 022 HOUSING FFC RCPT 050CL SR Buy Now 5000 -55 – 105 -67 – 221 1.27 .05 300 Housing Receptacle 1 Normal Without Black Note 2: For end-to-end stacking, the posts located between the adjoining housings must be removed to Socket Black Polyester With Package 1 Connector Rectangular UL 94V-0 100 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 22 No Straight Detent Windows Without Yes With
9 2-487544-2 025 HOUSING FFC RCPT 050CL SR Buy Now 5000 -55 – 105 -67 – 221 1.27 .05 300 Housing Receptacle 1 Normal Without Black Note 2: For end-to-end stacking, the posts located between the adjoining housings must be removed to Socket Black Polyester With Package 1 Connector Rectangular UL 94V-0 100 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 25 No Straight Detent Windows Without Yes With
10 3-487544-3 036 HOUSING FFC RCPT 050CL SR Buy Now 5000 -55 – 105 -67 – 221 1.27 .05 300 Housing Receptacle 1 Normal Without Black Note 2: For end-to-end stacking, the posts located between the adjoining housings must be removed to Socket Black Polyester With Bag 100 Connector Rectangular UL 94V-0 100 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 36 No Straight Detent Windows Without Yes With
11 4-487544-7 050 HOUSING FFC RCPT 050CL SR Buy Now 5000 -55 – 105 -67 – 221 1.27 .05 300 Housing Receptacle 1 Normal Without Black Socket Black Polyester With Package 1 Connector Rectangular UL 94V-0 100 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 50 No Straight Tin-Lead Detent Windows Without Yes With
12 487544-2 005 HOUSING FFC RCPT 050CL SR Buy Now 5000 -55 – 105 -67 – 221 1.27 .05 300 Housing Receptacle 1 Normal Without Black Note 2: For end-to-end stacking, the posts located between the adjoining housings must be removed to Socket Black Polyester With Package 1 Connector Rectangular UL 94V-0 100 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 5 No Straight Detent Windows Without Yes With
13 487544-3 006 HOUSING FFC RCPT 050CL SR Buy Now 5000 -55 – 105 -67 – 221 1.27 .05 300 Housing Receptacle 1 Normal Without Black Note 2: For end-to-end stacking, the posts located between the adjoining housings must be removed to Socket Black Polyester With Package 1 Connector Rectangular UL 94V-0 100 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 6 No Straight Detent Windows Without Yes With
2 487544-4 007 HOUSING FFC RCPT 050CL SR Buy Now 5000 -55 – 105 -67 – 221 1.27 .05 300 Housing Receptacle 1 Normal Without Black Note 2: For end-to-end stacking, the posts located between the adjoining housings must be removed to Socket Black Polyester With Package 1 Connector Rectangular UL 94V-0 100 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 7 No Straight Detent Windows Without Yes With
3 487544-5 008 HOUSING FFC RCPT 050CL SR Buy Now 5000 -55 – 105 -67 – 221 1.27 .05 300 Housing Receptacle 1 Normal Without Black Note 2: For end-to-end stacking, the posts located between the adjoining housings must be removed to Socket Black Polyester With Package 1 Connector Rectangular UL 94V-0 100 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 8 No Straight Detent Windows Without Yes With
4 487544-7 010 HOUSING FFC RCPT 050CL SR Buy Now 5000 -55 – 105 -67 – 221 1.27 .05 300 Housing Receptacle 1 Normal Without Black Note 2: For end-to-end stacking, the posts located between the adjoining housings must be removed to Socket Black Polyester With Package 1 Connector Rectangular UL 94V-0 100 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 10 No Straight Detent Windows Without Yes With
5 487544-9 012 HOUSING FFC RCPT 050CL SR Buy Now 5000 -55 – 105 -67 – 221 1.27 .05 300 Housing Receptacle 1 Normal Without Black Note 2: For end-to-end stacking, the posts located between the adjoining housings must be removed to Socket Black Polyester With Package 1 Connector Rectangular UL 94V-0 100 VAC FFC Wire & Cable Cable Mount Signal Wire-to-Board 12 No Straight Detent Windows Without Yes With
Part Number
Description
Buy Now
Insulation Resistance [MO]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Dielectric Withstanding Voltage (Max) [VAC]
Connector Type
Connector Style
Number of Rows
Insertion Force
Mating Alignment
Color
Comment
Contact Type
Housing Color
Housing Material
Mating Retention
Packaging Method
Packaging Quantity
Product Type
Type of Connector
UL Flammability Rating
Voltage
Wire/Cable Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Cable Entry
PCB Contact Termination Area Plating Material
Mating Connector Lock Type
Panel Mount Feature
Flame Retardant
Mating Connector Lock
Documentation
.050 Inch Centerline FFC Cable Connector - 1-487544-2
.050 Inch Centerline FFC Cable Connector - 1-487544-4
.050 Inch Centerline FFC Cable Connector - 1-487544-7
.050 Inch Centerline FFC Cable Connector - 1-487544-9
.050 Inch Centerline FFC Cable Connector - 2-487544-2
.050 Inch Centerline FFC Cable Connector - 3-487544-3
.050 Inch Centerline FFC Cable Connector - 4-487544-7
.050 Inch Centerline FFC Cable Connector - 487544-2
.050 Inch Centerline FFC Cable Connector - 487544-3
.050 Inch Centerline FFC Cable Connector - 487544-4
.050 Inch Centerline FFC Cable Connector - 487544-5
.050 Inch Centerline FFC Cable Connector - 487544-7
.050 Inch Centerline FFC Cable Connector - 487544-9
Flexible Flat Cable (FFC) Connectors for 1.27 mm (.050 in.) Centerline Cable - 1-487544-2
Flexible Flat Cable (FFC) Connectors for 1.27 mm (.050 in.) Centerline Cable - 1-487544-4
Flexible Flat Cable (FFC) Connectors for 1.27 mm (.050 in.) Centerline Cable - 1-487544-7
Flexible Flat Cable (FFC) Connectors for 1.27 mm (.050 in.) Centerline Cable - 1-487544-9
Flexible Flat Cable (FFC) Connectors for 1.27 mm (.050 in.) Centerline Cable - 2-487544-2
Flexible Flat Cable (FFC) Connectors for 1.27 mm (.050 in.) Centerline Cable - 4-487544-7
Flexible Flat Cable (FFC) Connectors for 1.27 mm (.050 in.) Centerline Cable - 487544-2
Flexible Flat Cable (FFC) Connectors for 1.27 mm (.050 in.) Centerline Cable - 487544-3
Flexible Flat Cable (FFC) Connectors for 1.27 mm (.050 in.) Centerline Cable - 487544-4
Flexible Flat Cable (FFC) Connectors for 1.27 mm (.050 in.) Centerline Cable - 487544-5
Flexible Flat Cable (FFC) Connectors for 1.27 mm (.050 in.) Centerline Cable - 487544-7
Flexible Flat Cable (FFC) Connectors for 1.27 mm (.050 in.) Centerline Cable - 487544-9
AMPMODU_INTERCONNECTION_SYSTEM_SECTION3AND4 - 1-487544-2
AMPMODU_INTERCONNECTION_SYSTEM_SECTION3AND4 - 1-487544-4
AMPMODU_INTERCONNECTION_SYSTEM_SECTION3AND4 - 1-487544-7
AMPMODU_INTERCONNECTION_SYSTEM_SECTION3AND4 - 1-487544-9
AMPMODU_INTERCONNECTION_SYSTEM_SECTION3AND4 - 2-487544-2
AMPMODU_INTERCONNECTION_SYSTEM_SECTION3AND4 - 3-487544-3
AMPMODU_INTERCONNECTION_SYSTEM_SECTION3AND4 - 4-487544-7
AMPMODU_INTERCONNECTION_SYSTEM_SECTION3AND4 - 487544-2
AMPMODU_INTERCONNECTION_SYSTEM_SECTION3AND4 - 487544-3
AMPMODU_INTERCONNECTION_SYSTEM_SECTION3AND4 - 487544-4
AMPMODU_INTERCONNECTION_SYSTEM_SECTION3AND4 - 487544-5
AMPMODU_INTERCONNECTION_SYSTEM_SECTION3AND4 - 487544-7
AMPMODU_INTERCONNECTION_SYSTEM_SECTION3AND4 - 487544-9
HOUSING, .050 , RCPT, FFC - 1-487544-2
HOUSING, .050 , RCPT, FFC - 1-487544-4
HOUSING, .050 , RCPT, FFC - 1-487544-7
HOUSING, .050 , RCPT, FFC - 1-487544-9
HOUSING, .050 , RCPT, FFC - 2-487544-2
HOUSING, .050 , RCPT, FFC - 3-487544-3
HOUSING, .050 , RCPT, FFC - 4-487544-7
HOUSING, .050 , RCPT, FFC - 487544-2
HOUSING, .050 , RCPT, FFC - 487544-3
HOUSING, .050 , RCPT, FFC - 487544-4
HOUSING, .050 , RCPT, FFC - 487544-5
HOUSING, .050 , RCPT, FFC - 487544-7
HOUSING, .050 , RCPT, FFC - 487544-9
AMPMODU SYSTEM 50 QUICK REFERENCE GUIDE - 4-487544-7
AMPMODU SYSTEM 50 - 4-487544-7
3D PDF - 1-487544-2
3D PDF - 1-487544-4
3D PDF - 1-487544-7
3D PDF - 1-487544-9
3D PDF - 2-487544-2
3D PDF - 3-487544-3
3D PDF - 4-487544-7
3D PDF - 487544-2
3D PDF - 487544-3
3D PDF - 487544-4
3D PDF - 487544-5
3D PDF - 487544-7
3D PDF - 487544-9
MD_1-487544-2_03092018443_dmtec - 1-487544-2
Contact the supplier