Board Level Pressure Sensors

Manufacturer TE Connectivity
Description 0-5 BAR DIGITAL PRESSURE SENSOR
Part Number CAT-BLPS0011
URL http://www.te.com/usa-en/product-CAT-BLPS0011.html
Series MS5803
Supply Voltage [V] 1.8 – 3.6
Operating Temperature [°C] -40 – 85
Operating Temperature [°F] -40 – 185
Dimensions [mm] 6.2 x 6.4
Dimensions [in] .24 x .25
Pressure [mbar] 5000
Sensor Type Digital Pressure and Altimeter Sensor Modules
Package Surface Mountable
Type Absolute
Accuracy ±120mbar
Output Interface I²C and SPI (Mode 0, 3)
Output/Span 24 bit ADC
Overpressure 30 bar
Resolution .036
Product selection
Selector Part Number Description Buy Now Series Supply Voltage [V] Operating Temperature [°C] Operating Temperature [°F] Dimensions [mm] Dimensions [in] Pressure [mbar] Sensor Type Package Type Accuracy Options Output Interface Output/Span Overpressure Resolution
1 CAT-BLPS0011 0-5 BAR DIGITAL PRESSURE SENSOR Buy Now MS5803 1.8 – 3.6 -40 – 85 -40 – 185 6.2 x 6.4 .24 x .25 5000 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute ±120mbar I²C and SPI (Mode 0, 3) 24 bit ADC 30 bar .036
2 MS580305BA01-00 MS5803-05BA 5BAR WHITE GEL TUBE Buy Now MS5803 1.8 – 3.6 -40 – 85 -40 – 185 6.2 x 6.4 .24 x .25 5000 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute ±120mbar No Option 24 bit ADC .036
Part Number
Description
Buy Now
Series
Supply Voltage [V]
Operating Temperature [°C]
Operating Temperature [°F]
Dimensions [mm]
Dimensions [in]
Pressure [mbar]
Sensor Type
Package
Type
Accuracy
Options
Output Interface
Output/Span
Overpressure
Resolution
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.