TE Connectivity

Board Level Pressure Sensors

Manufacturer TE Connectivity
Description 0-30 BAR DIGITAL PRESSURE SENSOR
Part Number CAT-BLPS0017
URL http://www.te.com/usa-en/product-CAT-BLPS0017.html
Series MEAS MS5837
Supply Voltage [V] 1.5 – 3.6
Operating Temperature [°C] -20 – 85
Operating Temperature [°F] -4 – 185
Dimensions [mm] 3.3 x 3.3 x 2.75
Dimensions [in] .13 x .13 x .108
Pressure [mbar] 30000
Sensor Type Digital Pressure and Altimeter Sensor Modules
Package Surface Mountable
Type Absolute
Accuracy ±400mbar
Output Interface I²C or SPI
Output/Span 24 bit ADC
Overpressure 50 bar
Resolution .2
Product selection
Selector Part Number Description Buy Now Series Supply Voltage [V] Operating Temperature [°C] Operating Temperature [°F] Dimensions [mm] Dimensions [in] Pressure [mbar] Sensor Type Package Type Accuracy Output Interface Output/Span Overpressure Resolution
1 CAT-BLPS0017 0-30 BAR DIGITAL PRESSURE SENSOR Buy Now MEAS MS5837 1.5 – 3.6 -20 – 85 -4 – 185 3.3 x 3.3 x 2.75 .13 x .13 x .108 30000 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute ±400mbar I²C or SPI 24 bit ADC 50 bar .2
Part Number
Description
Buy Now
Series
Supply Voltage [V]
Operating Temperature [°C]
Operating Temperature [°F]
Dimensions [mm]
Dimensions [in]
Pressure [mbar]
Sensor Type
Package
Type
Accuracy
Output Interface
Output/Span
Overpressure
Resolution
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page