Board Level Pressure Sensors

Manufacturer TE Connectivity
Description 0-30 BAR DIGITAL PRESSURE SENSOR
Part Number CAT-BLPS0058
URL http://www.te.com/usa-en/product-CAT-BLPS0058.html
Series MS5637
Supply Voltage [V] 1.5 – 3.6
Operating Temperature [°C] -20 – 85
Operating Temperature [°F] -4 – 185
Dimensions [mm] 3 x 3 x 0.9
Dimensions [in] .11 x .11 x 0.03
Pressure [mbar] 30000
Sensor Type Digital Pressure and Altimeter Sensor Modules
Package Surface Mountable
Type Absolute
Accuracy ±1.5mbar
Output Interface I²C or SPI
Output/Span 24 bit ADC
Overpressure 50 bar
Resolution .2
Product selection
Selector Part Number Description Buy Now Series Supply Voltage [V] Operating Temperature [°C] Operating Temperature [°F] Dimensions [mm] Dimensions [in] Pressure [mbar] Sensor Type Package Type Accuracy Options Output Interface Output/Span Overpressure Resolution
1 CAT-BLPS0058 0-30 BAR DIGITAL PRESSURE SENSOR Buy Now MS5637 1.5 – 3.6 -20 – 85 -4 – 185 3 x 3 x 0.9 .11 x .11 x 0.03 30000 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute ±1.5mbar I²C or SPI 24 bit ADC 50 bar .2
2 MS563730BA03-50 30 BAR INDUSTRIAL ALTIMETER SENSOR Buy Now MS5637 1.5 – 3.6 -20 – 85 -4 – 185 14.7 x 15.2 .11 x .11 x 0.03 30000 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute ±1.5mbar No Option 24 bit ADC .2
Part Number
Description
Buy Now
Series
Supply Voltage [V]
Operating Temperature [°C]
Operating Temperature [°F]
Dimensions [mm]
Dimensions [in]
Pressure [mbar]
Sensor Type
Package
Type
Accuracy
Options
Output Interface
Output/Span
Overpressure
Resolution
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.