TE Connectivity
By TE Connectivity


Board Level Pressure Sensors

Manufacturer TE Connectivity
Description 0-30 BAR DIGITAL PRESSURE SENSOR
Part Number CAT-BLPS0008
URL https://www.te.com/usa-en/product-CAT-BLPS0008.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MEAS MS5541
Supply Voltage [V] 2.2 – 3.6
Operating Temperature [°C] -40 – 85
Operating Temperature [°F] -40 – 185
Dimensions [mm] 6.2 x 6.4
Dimensions [in] .24 x .25
Pressure [mbar] 30000
Sensor Type Digital Pressure and Altimeter Sensor Modules
Package Surface Mountable
Type Absolute
Accuracy -400 to +500mbar
Options No Option
Output Interface 3-wire SPI
Output/Span 16 bit ADC
Overpressure 50 bar
Resolution 3
CAD models
Share

Product selection

Index Selector Part Number Description Product Documentation Series Supply Voltage [V] Operating Temperature [°C] Operating Temperature [°F] Dimensions [mm] Dimensions [in] Pressure [mbar] Sensor Type Package Type Accuracy Options Output Interface Output/Span Overpressure Resolution
1 1 325541010-00 30 BAR DIGITAL PRESSURE SENSOR Product Documentation MEAS MS5541 2.2 – 3.6 -40 – 85 -40 – 185 6.2 x 6.4 .24 x .25 30000 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute -400 to +500mbar No Option 16 bit ADC 3
2 2 325541030-00 MS5541-HM 30BA PRESS SENSOR WG HE TUBE Product Documentation MEAS MS5541 2.2 – 3.6 -40 – 85 -40 – 185 6.2 x 6.4 .24 x .25 30000 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute -400 to +500mbar No Option 16 bit ADC 3
3 3 CAT-BLPS0008 0-30 BAR DIGITAL PRESSURE SENSOR Product Documentation MEAS MS5541 2.2 – 3.6 -40 – 85 -40 – 185 6.2 x 6.4 .24 x .25 30000 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute -400 to +500mbar No Option 3-wire SPI 16 bit ADC 50 bar 3