Board Level Pressure Sensors

Manufacturer TE Connectivity
Description 0-2 BAR DIGITAL PRESSURE SENSOR
Part Number CAT-BLPS0059
URL http://www.te.com/usa-en/product-CAT-BLPS0059.html
Series MEAS MS5837
Supply Voltage [V] 1.5 – 3.6
Operating Temperature [°C] -20 – 85
Operating Temperature [°F] -4 – 185
Dimensions [mm] 3.3 x 3.3 x 2.75
Dimensions [in] .13 x .13 x .108
Pressure [mbar] 2000
Sensor Type Digital Pressure and Altimeter Sensor Modules
Package Surface Mountable
Type Absolute
Accuracy ±0.5mbar
Output Interface I²C or SPI
Output/Span 24 bit ADC
Overpressure 10 bar
Resolution .016
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Supply Voltage [V] Operating Temperature [°C] Operating Temperature [°F] Dimensions [mm] Dimensions [in] Pressure [bar] Pressure [mbar] Sensor Type Package Type Accuracy Options Output Interface Output/Span Overpressure Resolution
1 10207018-00 2 BARA CHLORINE RESIST PRESSURE SENSOR - 10207018-00 Buy Now MEAS MS5837 10207018-00 1.5 – 3.6 -20 – 85 -4 – 185 3.3 x 3.3 x 2.75 .13 x .13 x .108 2 2000 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute ±0.5mbar Chlorine Resistance I2C 24 bit ADC 10 bar .016
2 20000979-00 2 BARA SHIELDED DIGITAL - MS5837-02BA21 Buy Now MEAS MS5837 MS5837-02BA21 1.5 – 3.6 -20 – 85 -4 – 185 3.3 x 3.3 x 2.75 .13 x .13 x .108 2 2000 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute ±0.5mbar Shielded Cable I2C 24 bit ADC 10 bar .016
3 20000983-00 2 BARA CL RESIST SHIELDED PRESS. SENSOR - MS5837-02BA26 Buy Now MEAS MS5837 MS5837-02BA26 1.5 – 3.6 -20 – 85 -4 – 185 3.3 x 3.3 x 2.75 .13 x .13 x .108 2 2000 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute ±0.5mbar Chlorine Resistance I2C 24 bit ADC 10 bar .016
4 CAT-BLPS0059 0-2 BAR DIGITAL PRESSURE SENSOR Buy Now MEAS MS5837 1.5 – 3.6 -20 – 85 -4 – 185 3.3 x 3.3 x 2.75 .13 x .13 x .108 2000 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute ±0.5mbar I²C or SPI 24 bit ADC 10 bar .016
5 MS583702BA01-50 2 BARA DIGITAL PRESSURE SENSOR Buy Now MEAS MS5837 1.5 – 3.6 -20 – 85 -4 – 185 3.3 x 3.3 x 2.75 .13 x .13 x .108 2 2000 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute ±0.5mbar No Option I2C 24 bit ADC 10 bar .016
6 MS583730BA01-50 MS5837-30BA01 DIGIT PRESSURE SENSOR T&R Buy Now MEAS MS5837 1.5 – 3.6 -20 – 85 -4 – 185 3 x 3 x 0.9 .11 x .11 x 0.03 30000 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute ±1.5mbar No Option 24 bit ADC .2
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Supply Voltage [V]
Operating Temperature [°C]
Operating Temperature [°F]
Dimensions [mm]
Dimensions [in]
Pressure [bar]
Pressure [mbar]
Sensor Type
Package
Type
Accuracy
Options
Output Interface
Output/Span
Overpressure
Resolution
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.