Board Level Pressure Sensors

Manufacturer TE Connectivity
Description 0-14 BAR DIGITAL PRESSURE SENSOR
Part Number CAT-BLPS0009
URL http://www.te.com/usa-en/product-CAT-BLPS0009.html
Series MEAS MS5541
Supply Voltage [V] 2.2 – 3.6
Operating Temperature [°C] -40 – 85
Operating Temperature [°F] -40 – 185
Dimensions [mm] 6.2 x 6.4
Dimensions [in] .24 x .25
Pressure [mbar] 14000
Sensor Type Digital Pressure and Altimeter Sensor Modules
Package Surface Mountable
Type Absolute
Accuracy -160 to +200mbar
Options Transparent Gel with High Endurance
Output Interface 3-wire SPI
Output/Span 16 bit ADC
Overpressure 30 bar
Resolution 1.2
Product selection
Selector Part Number Description Buy Now Series Supply Voltage [V] Operating Temperature [°C] Operating Temperature [°F] Dimensions [mm] Dimensions [in] Pressure [mbar] Sensor Type Package Type Accuracy Options Output Interface Output/Span Overpressure Resolution
1 325541009-00 MS5541-CM 14BA PRESSURE SENSOR WG TUBE Buy Now MEAS MS5541 2.2 – 3.6 -40 – 85 -40 – 185 6.2 x 6.4 .24 x .25 14000 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute -160 to +200mbar No Option 16 bit ADC 1.2
2 325541009-50 MS5541-CM 14 BA WG PRESSURE SENSOR - T&R Buy Now MEAS MS5541 2.2 – 3.6 -40 – 85 -40 – 185 6.2 x 6.4 .24 x .25 14000 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute -160 to +200mbar No Option 16 bit ADC 1.2
3 CAT-BLPS0009 0-14 BAR DIGITAL PRESSURE SENSOR Buy Now MEAS MS5541 2.2 – 3.6 -40 – 85 -40 – 185 6.2 x 6.4 .24 x .25 14000 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute -160 to +200mbar Transparent Gel with High Endurance 3-wire SPI 16 bit ADC 30 bar 1.2
Part Number
Description
Buy Now
Series
Supply Voltage [V]
Operating Temperature [°C]
Operating Temperature [°F]
Dimensions [mm]
Dimensions [in]
Pressure [mbar]
Sensor Type
Package
Type
Accuracy
Options
Output Interface
Output/Span
Overpressure
Resolution
Documentation
Contact the supplier