TE Connectivity

Board Level Pressure Sensors

Manufacturer TE Connectivity
Description 0-1 BAR ALTIMETER PRESSURE SENSOR
Part Number CAT-BLPS0038
URL http://www.te.com/usa-en/product-CAT-BLPS0038.html
Series MS5803
Supply Voltage [V] 1.8 – 3.6
Operating Temperature [°C] -40 – 125
Operating Temperature [°F] -40 – 257
Dimensions [mm] 6.2 x 6.4
Dimensions [in] .24 x .25
Sensor Type Digital Pressure and Altimeter Sensor Modules
Package Surface Mountable
Type Absolute
Accuracy ±2.5mbar
Options Gel Plastic Caps
Output Interface I²C and SPI (Mode 0, 3)
Output/Span 24 bit ADC
Overpressure 10 bar
Resolution .012
Product selection
Selector Part Number Description Buy Now Series Supply Voltage [V] Operating Temperature [°C] Operating Temperature [°F] Dimensions [mm] Dimensions [in] Pressure [mbar] Sensor Type Package Type Accuracy Options Output Interface Output/Span Overpressure Resolution
1 CAT-BLPS0038 0-1 BAR ALTIMETER PRESSURE SENSOR Buy Now MS5803 1.8 – 3.6 -40 – 125 -40 – 257 6.2 x 6.4 .24 x .25 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute ±2.5mbar Gel Plastic Caps I²C and SPI (Mode 0, 3) 24 bit ADC 10 bar .012
2 MS580301BA01-00 MS5803-01BA01 PRESSURE SENSOR TUBE Buy Now MS5803 1.8 – 3.6 -40 – 125 -40 – 257 6.2 x 6.4 .24 x .25 1000 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute ±2.5mbar No Option 24 bit ADC .012
Part Number
Description
Buy Now
Series
Supply Voltage [V]
Operating Temperature [°C]
Operating Temperature [°F]
Dimensions [mm]
Dimensions [in]
Pressure [mbar]
Sensor Type
Package
Type
Accuracy
Options
Output Interface
Output/Span
Overpressure
Resolution
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page