Board Level Pressure Sensors

Manufacturer TE Connectivity
Description 0-1 BAR ALTIMETER PRESSURE SENSOR
Part Number CAT-BLPS0033
URL http://www.te.com/usa-en/product-CAT-BLPS0033.html
Series MEAS MS5540C
Supply Voltage [V] 2.2 – 3.6
Operating Temperature [°C] -40 – 85
Operating Temperature [°F] -40 – 185
Dimensions [mm] 6.2 x 6.4
Dimensions [in] .24 x .25
Sensor Type Digital Pressure and Altimeter Sensor Modules
Package Surface Mountable
Type Absolute
Accuracy ±1.5mbar
Options White Gel
Output Interface 3-wire SPI
Output/Span 16 bit ADC
Overpressure 10 bar
Resolution .1
Product selection
Selector Part Number Description Buy Now Series Supply Voltage [V] Operating Temperature [°C] Operating Temperature [°F] Dimensions [mm] Dimensions [in] Pressure [mbar] Sensor Type Package Type Accuracy Options Output Interface Output/Span Overpressure Resolution
1 325540009-00 MS5540-CM 1BAR WHITE GEL TUBE Buy Now MEAS MS5540C 2.2 – 3.6 -40 – 85 -40 – 185 6.2 x 6.4 .24 x .25 1000 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute ±1.5mbar No Option 16 bit ADC .1
2 325540009-50 MS5540-CM ALTIMETER SENSOR - T&R Buy Now MEAS MS5540C 2.2 – 3.6 -40 – 85 -40 – 185 6.2 x 6.4 .24 x .25 1000 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute ±1.5mbar No Option 16 bit ADC .1
3 CAT-BLPS0033 0-1 BAR ALTIMETER PRESSURE SENSOR Buy Now MEAS MS5540C 2.2 – 3.6 -40 – 85 -40 – 185 6.2 x 6.4 .24 x .25 Digital Pressure and Altimeter Sensor Modules Surface Mountable Absolute ±1.5mbar White Gel 3-wire SPI 16 bit ADC 10 bar .1
Part Number
Description
Buy Now
Series
Supply Voltage [V]
Operating Temperature [°C]
Operating Temperature [°F]
Dimensions [mm]
Dimensions [in]
Pressure [mbar]
Sensor Type
Package
Type
Accuracy
Options
Output Interface
Output/Span
Overpressure
Resolution
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.