1

Shrink disk type 3071 split

Manufacturer TAS Schäfer
Description Shrink disk type 3071 split
Part number TAS 3071GET-14-Y4
Product selection
Selector Type Torque M [Nm] d (mm) dw (mm) D (mm) l (mm) A (mm) B (mm) e (mm) Z [pcs] S a (mm) l1 (mm) Y min (mm) Y max (mm)
1 3071GET-14 13.5 14 11 37 6 24 15 1.5 3 M 4 0.8 7.5 4 24
2 3071GET-16 29.5 16 13 41 7.5 27 17 1.5 3 M 5 0.8 9 5 30
3 3071GET-18 55 18 15 43 7.5 29 19 1.5 4 M 5 0.8 9 5 30
4 3071GET-20 110 20 17 48 8.5 34 24 2.75 5 M 5 1.5 11.25 5 30
5 3071GET-21 120 21 18 48 8.5 34 24 2.75 5 M 5 1.5 11.25 5 30
6 3071GET-22 125 22 19 48 8.5 36 26 2.75 5 M 5 1.5 11.25 5 30
7 3071GET-30 180 30 25 60 10 44 32 2.75 6 M 5 1.5 12.75 5 30
8 3071GET-36 320 36 30 72 11 52 38 2.75 5 M 6 2 13.75 6 36
9 3071GET-38 455 38 31 80 12 56 41 3 7 M 6 2 15 6 36
10 3071GET-40 370 40 32 75 11.5 57 43 2.75 6 M 6 2 14.25 6 36
11 3071GET-41 470 41 33 80 12 61 46 2.75 7 M 6 2 14.75 6 36
12 3071GET-44 485 44 35 80 12 61 47 2.75 7 M 6 2 14.75 6 36
13 3071GET-50 600 50 40 90 13 70 53 3 8 M 6 2 16 6 36
14 3071GET-55 750 55 45 100 14 75 58 3.75 8 M 6 2.5 17.75 6 36
15 3071GET-62 1050 62 50 110 14 86 66 3.75 10 M 6 2.5 17.75 6 36
16 3071GET-68 1100 68 55 115 14 86 72 3.75 10 M 6 2.5 17.75 6 36
17 3071GET-75 1800 75 60 138 16.5 100 79 3.75 7 M 8 3 20.25 8 48
18 3071GET-80 2050 80 65 145 16.5 100 84 3.75 7 M 8 3 20.25 8 48
19 3071GET-90 3000 90 70 155 20 114 94 4.5 10 M 8 4 24.5 8 48
20 3071GET-100 3650 100 75 170 22 124 104 5 12 M 8 4 27 8 48
21 3071GET-110 4450 110 80 185 24.5 136 114 5.5 9 M 10 4 30 10 60
22 3071GET-115 4650 115 80 200 25 150 124 5 10 M 10 4 30 10 60
23 3071GET-120 4800 120 85 200 25 150 124 5 10 M 10 4 30 10 60
24 3071GET-125 6550 125 90 215 26 160 134 6 12 M 10 5 32 10 60
25 3071GET-140 8950 140 100 230 28 175 146 7.25 10 M 12 5 35.25 12 72
26 3071GET-155 11950 155 110 265 30 192 165 7.25 12 M 12 5 37.25 12 72
27 3071GET-165 19350 165 120 290 33 210 175 7.5 8 M 16 5 40.5 16 96
28 3071GET-175 21300 175 130 300 33 220 185 7.5 8 M 16 5 40.5 16 96
29 3071GET-185 29500 185 140 330 40.5 236 195 7.5 10 M 16 5 48 16 96
30 3071GET-195 39750 195 150 350 40.5 246 210 7.5 12 M 16 5 48 16 96
31 3071GET-200 40850 200 155 350 40.5 246 210 7.5 12 M 16 5 48 16 96
32 3071GET-220 51500 220 165 370 52 270 230 8 15 M 16 8 60 16 96
33 3071GET-240 72000 240 180 405 54 295 248 8.5 12 M 20 8 62.5 20 120
34 3071GET-245 73500 245 185 410 55.5 298 251 8 12 M 20 8 63.5 20 120
35 3071GET-260 85000 260 190 440 59.5 321 268 8.5 14 M 20 8 68 20 120
36 3071GET-280 112000 280 210 460 67 346 288 10 16 M 20 10 77 20 120
37 3071GET-300 143500 300 230 485 71 364 308 10 18 M 20 10 81 20 120
38 3071GET-320 163000 320 240 520 71 386 328 10 20 M 20 10 81 20 120
49 3071GET-340 200500 340 250 570 77 408 348 11 24 M 20 10 88 20 120
50 3071GET-350 228000 350 270 580 80 432 358 11 24 M 20 10 91 20 120
51 3071GET-360 259500 360 290 590 80 432 368 11 24 M 20 10 91 20 120
52 3071GET-380 317500 380 300 645 85 458 387 12 20 M 24 13 97 24 144
53 3071GET-390 348500 390 310 660 85 468 397 12 21 M 24 13 97 24 144
54 3071GET-400 361000 400 320 680 85 480 407 12 21 M 24 13 97 24 144
55 3071GET-420 445500 420 340 690 95 504 427 12 24 M 24 13 107 24 144
56 3071GET-440 445500 440 350 750 101.5 527 447 12.5 24 M 24 13 114 24 144
57 3071GET-460 563500 460 370 770 101.5 547 468 12.5 28 M 24 13 114 24 144
58 3071GET-480 645000 480 390 800 109 570 488 12.5 30 M 24 15 121.5 24 144
59 3071GET-500 715500 500 410 850 109 590 508 12.5 24 M 27 15 121.5 27 162
60 3071GET-530 980500 530 440 900 122.5 620 538 12.5 30 M 27 15 135 27 162
61 3071GET-560 1082500 560 460 950 122.5 650 568 12.5 32 M 27 15 135 27 162
62 3071GET-590 1257000 590 480 980 132.5 685 600 15 36 M 27 15 147.5 27 162
63 3071GET-620 1428000 620 510 1020 132.5 715 630 15 38 M 27 15 147.5 27 162
64 3071GET-660 1838000 660 540 1100 145 760 670 15 38 M 30 15 160 30 180
65 3071GET-700 2116000 700 580 1200 145 800 710 15 40 M 30 15 160 30 180
66 3071GET-720 2319500 720 600 1230 145 820 730 15 42 M 30 15 160 30 180
67 3071GET-750 2483500 750 620 1230 155 875 762 17.5 44 M 30 15 172.5 30 180
68 3071GET-800 2750500 800 660 1310 155 905 812 17.5 46 M 30 15 172.5 30 180
69 3071GET-850 3161000 850 700 1330 170 965 862 17.5 50 M 30 15 187.5 30 180
70 3071GET-900 3475000 900 740 1400 170 1015 912 17.5 52 M 30 15 187.5 30 180
72 3071GET-950 4210500 950 780 1550 185 1075 962 20 42 M 36 15 205 36 216
73 3071GET-1000 5281000 1000 820 1620 185 1125 1012 20 50 M 36 15 205 36 216
Type
Torque M [Nm]
d (mm)
dw (mm)
D (mm)
l (mm)
A (mm)
B (mm)
e (mm)
Z [pcs]
S
a (mm)
l1 (mm)
Y min (mm)
Y max (mm)
Documentation
Contact the supplier
TAS Schäfer Drive technology
TAS Schäfer GmbH
Users Who Downloaded This Product Also Downloaded
Page