Taper pins with external thread, unhardened

Standard DIN EN 28737
Description Taper pin DIN EN 28737 - 5 x 40 - St
Part number DIN EN 28737 - d1 5 x l 40 - St
Material Free-cutting steel
Product selection
Selector Nominal Ø (mm) Length (mm) Thread Ø (mm) Pitch (mm) Threaded length (mm)
1 5 40 M5 0.8 15.6
2 5 45 M5 0.8 15.6
3 5 50 M5 0.8 15.6
4 6 45 M6 1 20
5 6 50 M6 1 20
6 6 55 M6 1 20
7 6 60 M6 1 20
8 8 55 M8 1.25 24.5
9 8 60 M8 1.25 24.5
10 8 65 M8 1.25 24.5
11 8 75 M8 1.25 24.5
12 10 65 M10 1.5 27
13 10 75 M10 1.5 27
14 10 85 M10 1.5 27
15 10 100 M10 1.5 27
16 12 85 M12 1.75 30.5
17 12 100 M12 1.75 30.5
18 12 120 M12 1.75 30.5
19 16 100 M16 2 39
20 16 120 M16 2 39
21 16 140 M16 2 39
22 16 160 M16 2 39
23 20 120 M16 2 39
24 20 140 M16 2 39
25 20 160 M16 2 39
26 20 190 M16 2 39
27 25 140 M20 2.5 45
28 25 160 M20 2.5 45
29 25 190 M20 2.5 45
30 25 220 M20 2.5 45
31 25 250 M20 2.5 45
32 30 160 M24 3 52
33 30 190 M24 3 52
34 30 220 M24 3 52
35 30 250 M24 3 52
36 30 280 M24 3 52
37 40 190 M30 3.5 65
38 40 220 M30 3.5 65
39 40 250 M30 3.5 65
40 40 280 M30 3.5 65
41 40 320 M30 3.5 65
42 50 220 M36 4 78
43 50 250 M36 4 78
44 50 280 M36 4 78
45 50 320 M36 4 78
46 50 380 M36 4 78
47 50 400 M36 4 78
Nominal Ø (mm)
Length (mm)
Thread Ø (mm)
Pitch (mm)
Threaded length (mm)
Users Who Downloaded This Product Also Downloaded
Page