EF55-2 Flat lock

Electronic equipment door cabinet lock, special vehicle equipment door lock, flat lock

Manufacturer TANJA
Description EF55-2 Flat lock
Manufacturer Part Number EF55-2
Model Number EF55-2
Material SPCC
Surface treatment Zinc plated
Weight(g) 72
Color Silver
Length(mm) 101
CAD models
Please make sure this software has been installed.

Product selection

Product Description

  1. Simple structure, quick installation, left-right compatibility, suitable for various working environments, outstanding practicality
  2. Anti vibration spring lock core, reinforced plate, stable performance, long service life

Contact the supplier

TANJA INDUSTRIAL (SHANDONG) CO.,LTD

TANJA INDUSTRIAL (SHANDONG) CO.,LTD

TANJA INDUSTRIAL(SHANDONG)CO.,LTD focuses on the research of industrial hardware, the main products are toggle latch, hinge, cabinet lock, handle etc,. There are more than 5000 models to choose from, with advanced production equipment and testing instruments, can provide customers with customized development. With the goal of the highest quality and continuous development of innovative products, we create high-quality industrial components for high-end assembly.

Google Map